Search Results for body temp and pregnancy
Magnetostriktive Füllstandtransmitter mit Temposonics -Technologie
Level Plus® DDA-Schnittstellenhandbuch LP-Serie Magnetostriktive Füllstandtransmitter mit Temposonics®-Technologie
Colinear, 5 dBd Base Station Antenna and Marine Antenna with 7 degrees ...
Operating temperature range -55 °C to +70 °C Environmental ETSI EN 300 019-2-4 Class 4.1 E. Survival Wind Speed 200 km/h Ingress Protection IP56 ORDERING Model Product No. Frequency CXL 70-5C/T-7/s Contact for availability 380 - 400 MHz CXL 70-5C/T-7/f 100000478 410 - 430 MHz
Telaire Air Quality Sensors
Temperature and Dust Proucts Air Quality Sensors. 2 Overview Telaire products have been at the forefront of Carbon Dioxide sensing technology for the last 25 years and are the originators of the maintenance free CO2 Non Dispersive Infrared (NDIR) sensor. Telaire has over 35
Model HT622B01 Platinum Precision Industrial ICP® Accelerometer ... - PCB
contaminants. The specified temperature range of the sensor must conform to the fluctuations of the environmental temperature. If harsh industrial chemicals are present, the sensor requires hermetic sealing and construction that resists corrosion. Finally, specific location of the sensor within the
Transmission Combined Pressure Temperature To N2K
Across Ocean Systems Transmission Combined Pressure Temperature To N2K
PS1-H2-20000 Hydrogensensor Datasheet - SGX Sensortech
PS1-H2-20000 PS4-H2-20000 TechnicalSpecifications Sensitivity 3 ± 2 nA / ppm MeasurementRange 0 – 2 %vol ZeroCurrent ± 5 nA MaximumOverload 4 %vol
Amphenol
4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition ) 4.6 mating cycle durability: 100 cycles 4.7 rohs compliant 5. mating part: atm04-12px* receptacle.
Thermometrics Surface Mount Devices - amphenol-sensors.com
• Preheat temperature: 176°F to 302°F (80°C to 150°C) • Maximum rate of temperature change: 4.5°F/s or 2.5°C/s • Maximum solder temperature: 509°F (265°C) • Maximum dwell time: 10 seconds • Cooling in ambient or air flow of 5m/s Reflow Soldering Conditions • Method infrared, hot gas, vapor • Maximum rate of preheat temperature
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
$PSKHQRO - Amphenol Sine
5(&200(1'(' 3&% /$<287 9,(: )520 &20321(176 6,'( 2) 3&% )/$1*( 6($/ 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 6 ; 0$7(5,$/6 /,67
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Advanced Validation Technology. The Kaye Validator AVS (Advanced Validation System) is an all-in-one temperature mapping and thermal validation system that combines precise sensor measurements with all GxP requirements for calibration and traceability to national standards, while generating compliant reports and managing the validated assets and validation equipment.
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations. Unless otherwise specified, a two-wire termination will be supplied. If a four-wire termination is desired, specify by adding the suffix
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Operating Temperature Range-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
QUALIFICATION TEST SUMMARY REPORT ESR-9383 Qualification Type Testing ...
Ambient Temperature: 20 ± 5°C . Ambient Humidity: 50 ± 30% . ESR-9383 REVISION Qualification Test Summary Report 2M804 Series C 15 Oct 2012 Page 4 of 14 5. TEST SAMPLES: The following connector samples, wire, sealing plugs, and contacts were provided . for qualification testing. Amphenol Part Number . Description . Coded Number .
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Tech note – measurement locations - wilcoxon.com
8435 Progress rive Frederick, M 2101 Tel: +1 (301) 330 8811 info@wilcoxon.com wilcoxon.com buy.wilcoxon.com Wilcoxon Sensing Technologies Tech note – measurement locations
Signal Conditioning Basics | PCB Piezotronics
The main advantage of charge output sensors is their ability to operate under high temperature environments. Certain sensors have the ability to withstand temperatures exceeding +1000 ºF (+538 ºC). However, the output generated by piezoelectric sensing crystals is extremely sensitive to corruption from various environmental factors.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Meets MIL-C-26482, Series 1 Specifications
† Operating temperature is from –55°C to +125°; Operating voltage to 1000 VAC (RMS) at sea level. † Pin and socket contacts are machined from low loss copper alloy and gold plated to eliminate contact corrosion and provide an indefinite shelf life. † All have resilient inserts which provide high dielectric strength and moisture barrier.