Search Results for body temp and pregnancy
Telaire ChipCap 2 Humidity and Temperature Sensor - Amphenol Sensors
Provides in-flight temperature control for cabin comfort and service items. High accuracy; Long-term stability; Rugged design for maximum protection and direct immersion in liquids or gases Gas Detection Sensors. Detects the presence of Hydrocarbon gases that indicate fuel leakage.
Autoclave Temperature Mapping | Temperature Validation System - KAYE
Discover the Kaye Validator AVS, a temperature validation system designed for accurate autoclave temperature mapping, ensuring regulatory compliance and process safety. Achieve reliable results with our leading solutions.
Trasmettitori di livello magnetostrittivi per liquidi con tecnologia ...
3 Manuale dellinterfaccia Modbus Serie LP 1. Contatti Stati Uniti Generale Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors.com
Telaire T9602 Humidity and Temperature Sensor for OEM Installation
Telaire's T9602 offers the most advanced and cost effective humidity and temperature sensing solution for virtually any type of application. Keywords: Amphenol Advanced Sensors; Telaire; T9602; Humidity sensor; Temperature sensor; OEM installation; HVAC control; Process control; I2C interface; PDM output Created Date: 6/3/2016 12:05:39 PM
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
along with temperature. One button enables Start, Hold and OFF operation, and four arrow keys allow you to set up and change the measurements shown on the LCD screen. An optional surface temperature probe enables users to determine if condensation is present. Figure 1 below shows the Psyclone control buttons, while Table 1
Brief Instruction G-Series - Temposonics
operating temperature range No signal output The sensor can be damaged Power supply is out of the defined range Signal output is wrong / no signal output / the sensor can be damaged Position measurement is influenced by an external magnetic field Signal output is wrong Cables are damaged Short circuit – The sensor can be destroyed / sensor
Exhaust Gas Recycle (EGR) Temperature Sensor
(EGR) Temperature Sensor This sensor is made in both a 150°C and a 300°C temperature version. They are used to monitor the temperature at several locations in the diesel engines as part of the engine control strategy. The high temperature sensor is used in the exhaust gas and the low temperature sensor is used in the intake air stream.
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle of 5x10-4 maximum pulse duration of 5 microseconds) "xx" number to db value chart table 1 db value attenuation accuracy vswr dc-4 ghz4-8 ghz8-12.4 ghz12.4-18 ghz ...
Thermometrics PTC Heaters for Angle of Attack De-Icing
• Temperature on the ground is relatively cool ~ 150°C compared to >500°C for wire-wound products • 10+ years of proven higher reliability than wire-wound products • Special shapes to suit customer’s vane design • Available for 115V 400Hz and 28V dc • Switch temperature of 115°C to 135°C with additional capabilities
Model 422E36 In-Line Charge Converter Installation and Operating ... - PCB
A C C E L E Total Customer Satisfaction Guarantee The Model 422E In-Line Charge Converter Operating Guide with Enclosed Warranty Information 3425 Walden Avenue, Depew, New York 14043-2495
Model 3711B1210G MEMS DC accelerometer, 200 mV/g, +/-10g range, 0 ... - PCB
bias and sensitivity errors over temperature. Manual Number: 32650 Manual Revision: E ECR Number: 53457 3700 series DC Accelerometer Operating Guide 2 4.0 Typical Measurement System . The 3700 series DC Accelerometers are available in a uniaxial or triaxial package . The output signal is routed to follow -on sig-
Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
STEEL ROLLING & ANNEALING
Temperatures from annealing furnaces and molten zinc and aluminizing baths add many temperature, personnel safety and . monitoring concerns as well. BEARING FAULT DETECTOR. MODEL 682C05. n. Provides early warning of bearing and gear faults. n. Operates with PLC, DCS, SCADA, alarm and control systems. n. Outputs 4-20 mA signals for peak
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
SGX - Indoor Air Quality
Our sensors play a vital role in monitoring and controlling various parameters within HVACR systems, including temperature, humidity, air quality and toxic gas leak detection. By harnessing the power of our advanced sensor technology, building owners and facility managers can optimize energy consumption, enhance indoor air quality, and create ...
58-533725-26s | Amphenol Global Search | Amphenol
Search Results for 58-533725-26s Model 3711F11200G | PCB Piezotronics Model 3711F11200G:Single Axis MEMS DC accelerometer, 7 mV/g, 200 g, 1/4-28 4-Pin Plug
Grainmaster i Intergrated moisture and temperature measurement
Temperature Coefficient of Zero ±30 µV/V/°C 3 Temperature Coefficient of Resistance 0.29 % /°C 3 Temperature Coefficient of Sensitivity-0.2 %FSO/°C 3, 6 Thermal Hysteresis of Zero 0.25 %FSO 3 1. 0 KPaA for absolute sensors, 0 KPaG for differential or gage sensors. 2. Best fit straight line. 3. Typical value between 0°C and 70°C (32°F ...
Telaire T3000 Series CO2 Sensors for Harsh Environments
Temperature Dependence 0.2% FS / °C Response time, tau (63%) < 200 sec Aging (Dual Wavelength only) +/- 5% of reading annual drift. Less than +/- 25% of reading within product life time. Recommended Recalibration Interval Single Wavelength – no calibration required Dual Wavelength - 1 year Working Temperature 0° to +50°C (measures within ...
Model 137B28 ICP® Pressure Sensor Installation and Operating Manual
exceeding temperature shown on specification sheet. 3. Do not apply voltage to sensor without current-limiting diodes or other current protection. 4. Do not apply more than 20 mA of current to the sensor. Field repair of the piezoelectric element or amplifier of the Series 137B2XX is not practicable. Thus,