Search Results for body temp and pregnancy
Cable Management Thermo-Trex Ultra-Sleeve High Temperature Sleeving ...
High Temperature Properties Suitable for continuous use at 260°C and intermittent use up to 1093°C. Offers superior protection for cables, assemblies, hoses, and pipes. Available in Multiple Diameters Allows for selection of the right size sleeve for the application. Protects most cable &
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
NTC Type NDM - amphenol-sensors.com
• Small body size • Fast response • Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant ... See separate tables for resistance - temperature data. 0.095 in (2.4maximum mm) max 0.095 in (2.4 mm) max 0.195 in (5 mm) max 0.117 in (3 mm) max Ø 0.00787 in (0.2 mm) 2.5 in ...
Model 22 | PCB Piezotronics
Model 22:NO LONGER IN PRODUCTION, EXISTING STOCK ONLY Miniature accelerometer, 0.40 pC/g, 0.4 grams with included 10-ft cable
Kaye LTR-150 Dry Block and Liquid Bath - Temperature Calibrator
This essential Temperature Calibrator utilizes its ability to perform Temperature Calibration on up to 48 thermocouples capacity, with the added versatility to function as a Dry Block Calibrator, Liquid Bath Calibrator or Surface Temperature Calibrator. Due to these functions, the LTR-150 Temperature Calibrator saves hours of time and effort ...
Model 215B | PCB Piezotronics
Temperature Range: -100 to +400 °F (-73 to +204 °C) Weight: 2.82 oz (80 gm) Specification Notes [1] Zero-based, least-squares, straight line method. ... straight line method. [2] Estimated using rigid body dynamics calculations. [3] Low frequency response and system noise dependent on choice of external signal conditioning electronics. [4 ...
High-Quality Marine Speed and Temperature Sensors - Airmar
Enhance your marine adventures with our speed and temperature sensors at Airmar. Explore our catalog of high-quality speed and temperature sensors designed to provide accurate readings for optimal performance on the water. From speed through water sensors to temperature probes, our products ensure precise measurements and reliable data for navigation, fishing, and more.
USB 3.1 Gen 2 Type C Connector - Amphenol CS
§§Housing: High Temperature Thermoplastic ... USB 3.1 Type C Gen 2 receptacle Right angle Top mount dual SMT (Short body) 10137737-10001L PART NUMBERS INOUSB31GEN21217EA4. Created Date: 12/8/2017 3:31:12 PM ...
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
C:TempM-N 01 025 0029 BIS 0033 Rev01 - Amphenol Sine
Title: C:TempM-N_01_025_0029_BIS_0033_Rev01.ps Created Date: 6/13/2007 12:16:44 PM
SENSORS FOR MONITORING GROUND COMBAT VEHICLE PERFORMANCE
Whole body vibration risks include back, neck, shoulder, digestive, circulatory, cranial nerve, and reproductive disorders. 8: ... High Temperature Microphone. n. Acoustic sensors for use in operating temperatures . up to 257°F (125°C) n. Critical component for noise monitoring of engine and
PowerLink HV USA Unshielded power cables are available from our
Performance & Design Benefits: • Proudly made in the USA • Tested to ISO 19642-5, Class D • Rated Voltage Max 1000VAC and Max 1500VDC • Operating Temperature of -40C to +150C
N-Type Straight Crimp Jack LMR-300 50 Ohm | 172335
Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: ... Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in.
SMA Female Dust Cap, No Chain 2921-61408 - SV Microwave
SV Microwave has released the SMA Female Dust Cap, No Chain 2921-61408 with higher ranking features and applications. Explore the product now!
DYNAMIC PRESSURE SENSORS FOR HIGH FREQUENCY MEASUREMENTS D
%PDF-1.6 %âãÏÓ 1529 0 obj > endobj 1550 0 obj >/Filter/FlateDecode/ID[3ADA9E7A09C16F45B7CF2466D8463F23>]/Index[1529 38]/Info 1528 0 R/Length 107/Prev 1402575/Root ...
Team Icewave Modal Testing | PCB Piezotronics
Download PCB's white paper: Modal Testing to Improve Team Icewave’s Battle Performance
Thermometrics Water Detection Sensor - amphenol-sensors.com
Thermometrics Water Detection Sensor - amphenol-sensors.com
NTC Type NK - amphenol-sensors.com
• Small body diameter • Fast response • Suitable for automotive, HVAC and white goods applications • Available on bandolier to IEC 286-2 • RoHS compliant ... See separate tables for resistance - temperature data. 3 mm max Ø 0.0195 in (0.5 mm) 3 mm max 1.56 in (40 mm) min 0.195 in (5 mm) max 0.27 in (7 mm) 0.0975 in (2.5 mm) nom max ...
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 1195 0 obj > endobj xref 1195 68 0000000016 00000 n 0000002392 00000 n 0000002552 00000 n 0000007196 00000 n 0000007574 00000 n 0000007985 00000 n 0000008478 00000 n 0000009098 00000 n 0000009213 00000 n 0000009326 00000 n 0000009811 00000 n 0000010389 00000 n 0000010823 00000 n 0000011289 00000 n 0000011848 00000 n 0000012475 00000 n 0000013602 00000 n 0000013722 00000 n ...