Search Results for body temp and pregnancy
Model 010AY002BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
P/N: 7032-9895 - SV Microwave
The SMPM Female QB to SMA Male 12" Cable Assembly for .047 Cable P/N: 7032-9895. SV's cable assemblies have high-performing capabilities.
SMP Male Thread-In Connector (.018"), SB - SV Microwave
SV Microwave introduced the SMP Male Thread-In Connector (.018"), SB" SF1211-66114 with higher ranking features and applications. Explore the product now!
Heavy Equipment Sensors | Engine Management
Thermometrics A-1325/A-1326 Temperature Sensor monitors the temperature of the incoming intake airflow for an engine and provides a signal output that is proportional to air temperature. This signal can be used as an input to a temperature gauge, or to provide input to an Engine Control Unit (ECU).
ATP04-2P-PM08G 2 Pin Receptacle, Screw Panel Mount, with G - Amphenol Sine
Operating Temperature:-55°C to +125°C; ... Strain Relief, Grey Body (Requires Wedgelock AWP-2S) REQUEST A QUOTE. ATP06-2S-SR02BK 2 Position Plug, Socket, Reduced Diameter Rear Seal, Strain Relief, Black Body. Comparable to PN# DTP06-2S-CE09. REQUEST A QUOTE. Recently Viewed Items.
Thermometrics Combination Sensor - amphenol-sensors.com
Thermometrics Combination Sensor is a smart combination intake manifold sensor capable of providing up to five measurements, including manifold humidity, manifold temperature, manifold pressure atmospheric pressure and atmosá ÿZÁú%u áæz é «±£9K ÂòÅõ»ç 4 a @3Xà۴ȯêÁ lVýÏ ôQ cÆM ^ Ì Ø|Y}d çäD/øMd Ð ÜýÓ%9 ä ...
NTC Type NDP - amphenol-sensors.com
the maximum operating temperature • Altermative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Other wire materials • Other wire insulation colors Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s
Traditional Frequency Transom Mount Marine Sensors - Airmar
Traditional frequency transducers continue to be popular choices for angler’s who like the simplicity of fewer frequencies, or have a non-Chirp capable sounder. Our Traditional (CW) models range in power from 300 watts to 1kW and typically are either 200 kHz, 50 KHz or a combination of the two. Built with the highest quality construction, Airmar traditional frequency transducers will allow ...
all sensors | Amphenol Global Search | Amphenol
These calibrated and temperature compensated sensors give an accurate and stable output over a wide temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air, dry gases and the like.
Model M081A27 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
CHARGE MODE ACCELEROMETERS - PCB
noise measurements during large temperature variations. UHT-12™ technology reduces the effects of temperature . variation. Pyroelectricity phenomenon may occur during large temperature fluctuations, generating “spikes” and disrupting behavior of the accelerometer and the test results. Accelerometers made with UHT-12™ technology have an
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
0.50mm Pitch FFC/FPC - F31S Series - Amphenol CS
%PDF-1.7 %âãÏÓ 656 0 obj > endobj 690 0 obj >/Filter/FlateDecode/ID[53BDC22D341E0046A48D44D5D6A2C58A>64270320CC9CBB4D9ABFCC6DF3FDF34F>]/Index[656 59]/Info 655 0 R ...
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC
t3-4 | Amphenol Global Search | Amphenol
T3-4120-36LD Red SEALING PLUGS AmphenoV Pyle Inches 0.030 0.040 mm 0.76 1.02 Maximum MS Wire Size Minimum Wen Inches o. 054 0.083 mm 1.37 2.11 -0345 .001 .001 ADAPTER BODY 28, 26. 24.22 24, 20 27488-22 27488-20 T34022-59L T34020-59L OPTIONAL CRIMP SHIELD ADAPTER CRIMP SLEEVE ADAPTER BODY View) optional shield adapter part
Cryogenic ICP® Accelerometers | PCB Piezotronics
Cryogenic ICP® accelerometers are specifically designed to operate at temperatures below the typical -65 ºF (-54 ºC) temperature limit of most voltage mode sensors. The use of specialized, built-in, cryogenic circuitry and quartz shear sensing technology promote survivability in demanding environments such as liquid nitrogen. Each sensor is ...
Infrared Sensor Application Note 5 Determining Coefficients for ...
T = the actual temperature measured at the sensor in kelvin. Tcal = the temperature measured during the calibration routine in kelvin. DETERMINING ALPHA ( ααα) TEMPERATURE COEFFICIENT To change the Alpha coefficient equation to a “y = m x + c” format from which “m” (gradient) will be the “ α” coefficient, Equation
NTC Type NDL - amphenol-sensors.com
the maximum operating temperature • Alternative reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) • Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10 s • Dissipation factor: 2.2 mW/K
NTC Type NDK - amphenol-sensors.com
temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s • Dissipation factor: 1.5 mW/K • Voltage insulation: 500 VDC