Search Results for boeing x-43
1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Dimensions (Length x Width x Depth) 1687 x 407 x 98 mm 66.4 x 16.0 x 3.9 in Weight without Mounting Brackets: MET 20.0 kg 44.1 lbs Weight without Mounting Brackets: RET 20.3 kg 44.8 lbs Survival Wind Speed 201 km/hr 125 mph Wind Loads (160 km/hr or 100 mph) Front 838 N 189 lbf Side 191 N 43 lbf
55011301-000 - Amphenol Sine
X.X ± X ± BREAK ALL SHARP EDGES AND REMOVE ALL BURRS UNLESS OTHERWISE SPECIFIED TOLERANCE TO BE FINISH: X.X' ± MATERIAL: X.X'X " ± DIMENSIONS IN DO NOT SCALE X ± ANGULAR Amphenol Australia Pty.Ltd, 22 Industry Blvd, Carrum Downs VIC 3201 Australia DATE: DATE: DATE: PART No: APP'D: SCALE: CKD: DRN: TITLE: DRAWING No. SIZE: Amphenol / 1 30' 15'
A6
43.6 17.0 17.1 6 A4 C0540S UPDATE DIMENSIONS 22JUN16 JONYTOMMY ORANGEAT04-2P-ORG A5 - ADD COLOR OPTION 23NOV20 LOUIETOMMY REF: DT04-2Pÿ DT04-2P-E004 A6 - ADDED DATE CODE FEATURE 11DEC2024JHEAD TZ. Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 01-2025
6U6VX065X06Fxys5 - Amphenol Antenna Solutions
Panel, 2FT, 24-Port, 65°, (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
fci connectors | Amphenol Global Search | Amphenol
The origin of the power connection – FTG in Triberg has been manufacturing pre-assembled cables for connecting electrical power since 1962. The cable harnesses can be put together individually in lengths, 0,75 to 95 sqmm cross-section, colors, and the type of assembly, whether with wire end sleeves, cable lugs, or the new and save technique of ultrasonically welded cable ends.
Cable Components LGP - AMPHENOL PROCOM
Approx. 35 (excl. conn.) x 42.5 x 196 mm / 1.38 x 1.67 x 7.72 in. Weight: Approx. 650 g / 1.43 lb. Approx. 550 g / 1.21 lb. Environmental; Operating temperature range-55 °C to 80 °C: Ingress Protection: IP65: Ordering Designations. Model Product No. LGP 140-200-N(f) 210002136: Add to quote:
A3 - RELEASE NEW DWG FORMAT 26DEC13 JARRY
3) note reference = x b at04-2p-xxx a3 11 jarry 26dec13 none receptacle, 2 pin, at series, requires contact retention wedge aw2p standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications ...
antenna | Amphenol Global Search | Amphenol
10-Ports, X-Pol, Hybrid Beam Antenna, 2.6m, 1x 698-960MHz, 65deg, 4x 1710-2690MHz, 33deg, Integrated RET, Site Sharing Optional
Printed CIRCUIT - アンフェノールジャパン株式会社
able to routinely build Rigid Flex on 24 x 36 panels • Cost and size are the two main features of large format Panels • Customers are able to design less interconnects and benefit by combining backplanes and rigid flex Test Capabilities and Large ... 5/30/2019 2:03:43 PM ...
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
PRO-HPS... 70-470 - AMPHENOL PROCOM
Approx. 1114 x 94 x 45 mm / 43.86 x 3.70 x 1.77 in. Approx. 1288 x 94 x 45 mm / 50.71 x 3.70 x 1.77 in. Weight: Approx.1.25 kg / 2.76 lb. Mounting: 4.2 mm dia. (2 pcs.) Environmental; Operating temperature range-30 to 60 °C: Ordering Designations. Model Product No. Description; PRO-HPS2 70-470-7/16(f) 200002589: 2-way splitter:
Amphenol
3.43 mm (.135 in) 4.32 mm (.170 in) Ø30.9 p h e n o l y y m m d d a h d p 0 6-1 8 - 0 8 p n - s r a a m 110°ref 110°ref main polarizing keyway Ø44.4 38.8 size 12 contacts (8 places) 6 smooth ring adapter
iDAS Hybrid Combiner Data Sheet-x ID-REV2
PIM 2 tone test at +43 dBm N, 7/16 DIN: <-153 dBc; 4.3-10 Connectors: <-161 dBc Environment Rati ng IP67 Temperature Range: -35 to +65°C Compliance RoHS compliant Housing Finish: Passivated aluminum Connectors: (Body/Finish) N, 7/16 DIN, 4.3-10 - Brass/Triplate. Title: iDAS Hybrid Combiner Data Sheet-x ID-REV2.indd
4U4MT360X06F40s4-GPS Archives - Amphenol Antenna Solutions
4U4MT360X06F40s4-GPS Archives - Amphenol Antenna Solutions
our Interconnect Solutions Expert - Amphenol Sine
44724 Morle Drie Clinton Tonship M 48036 SA 1 800 394 7732 www.amphenol-sine.com www.entertainmentamphenol.com Form MM-ATHP-A-2022 Step 1
REQUIRES CONTACT RETENTION WEDGE AW12S - Amphenol Sine
( x = a,b,c,d keys; * = modifications and colors ) 6. all dimensions are for reference use only. 7 contact size and rear seal wire range: requires contact retention wedge aw12s strain relief end cap - black - all connectors refer to sheet 2 for available connector housing colors of: sh: rev: dwg no: title: rev description date revisions eco by ...
Centre fed dipole 48 - 52 MHz 7050002 - AMPHENOL PROCOM
1370 x 2674 x 110 mm / 53.94 x 105.28 x 4.33 in. Wind Load 218 N (160 km/h) Weight Approx. 2.8 kg / 6.17 lb. Mounting Bracket 3202078/68 + 3201079/00 (Ordered Separately) Alternate Mounting Bracket 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) ORDERING Model Product No. Frequency
Base Station Antennas from Amphenol Antennas
High performance antennas for virtually all applications and frequencies. Plus options to boost capacity in high traffic areas or cover hard to reach sites.
6U4MTSP1X12F60s4BR-GPS Archives - Amphenol Antenna Solutions
6U4MTSP1X12F60s4BR-GPS Archives - Amphenol Antenna Solutions