Search Results for boeing x-43
MASTER KEYWAY - Amphenol Sine
x y z key part number rts712nd8p03 rts712wd8p03 rts712xd8p03 rts712yd8p03 rts712zd8p03 recommend mounting hole pad position recommend pcb layout master keyway master keyway ecomatefi aquarius!", receptacle, jam nut, 8pos, pin contact, size 12 rts712*d8p03. created date:
Omni Antennas 422x.06-425-Txx - amphenolprocom.com
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) (PIM value not guaranteed for N connector version) Lightning Protection: Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical;
6U4MT360X12Fxys0-GPS-(7) - Amphenol Antenna Solutions
6U4MT360X12Fxys0-GPS-(7) - Amphenol Antenna Solutions
PCIH SERIES CONTACT VARIANTS PCIH SERIES
Fixed Contact Retention in Connector Body: Size 16 Contacts: 45 N [10 lbs.] Size 20 and 22 Contacts: 27 N [6 lbs.] Resistance to Solder Heat: 260˚C [500˚F] for 10 seconds duration per IEC 60512-6, Test
Home | Amphenol Network Solutions
We would like to show you a description here but the site won’t allow us.
3-Channel Hybrid Combiner - amphenolprocom.com
19" x 2 HU x 400/500 mm (482.6 x 88.1 x 400/500 mm) / 19 x 3.47 x 15.75/19.69 in. Weight 50 W : Approx. 7.3 kg / 16.09 lb. 100 W : Approx. 11.8 kg / 26.01 lb. Environmental Operating temperature range -30 °C to +60 °C ORDERING Model Product No. PRO-PHY450-3DI-50 Contact for product no. PRO-PHY450-3DI-100 Contact for product no. PRO-PHY450-3DI ...
WBV090X18F300 Archives - Amphenol Antenna Solutions
WBV090X18F300 Archives - Amphenol Antenna Solutions
WBV065X12Fx00 - Amphenol Antenna Solutions
When ordering, replace “x” with desired Electrical Downtilt option. Select from the options listed in the Electrical Downtilt section below. Electrical Characteristics 1710-2170 MHz Frequency Bands 1710-1880 MHz 1850-1990 MHz 1900-2170 MHz ... 3/18/2019 2:43:43 PM ...
Single band, panel antenna with fixed electrical tilt
Dimensions (Length x Width x Depth) 2405 x 285 x 132 mm 94.7 x 11.2 x 5.2 in Depth with z-brackets 170 mm 6.7 in Weight without Mounting Brackets 10.9 kg 24 lbs Wind Area Front 0.69 m2 7.4 ft2 Side 0.32 m2 3.4 ft2 Survival Wind Speed > 201 km/hr > 125 mph Wind Load (161 km/hr or 100 mph) Front 985 N 221 lbf Side 525 N 118 lbf
MASTER KEYWAY - Amphenol Sine
x y z key part number rts714nd12s0332 rts714wd12s0332 rts714xd12s0332 rts714yd12s0332 rts714zd12s0332 recommend mounting hole pad position recommend pcb layout master keyway master keyway ecomatefi aquarius!", receptacle, jam nut, 12pos, socket contact, dipsolder, size 14 rts714*d12s0332.
Protimeter HygroMaster 2
Protimeter HygroMaster 2
Yagi Antennas 7014385 - amphenolprocom.com
-143 dBc (3rd Order, 2 x Tx @ 43 dBm) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 (f) on 3 m RG214/U cable: Materials: Boom, 32 mm dia. aluminium elements, 12.7 mm dia. aluminium balun, Fully moulded enclosure: Length: Approx. 2570 mm / 101.18 in.
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
Cell Connection Systems in e-Mobility - Amphenol CS
FlexLock™ is compliant with USCAR-T2V2 and LV-214 S3 specs, with 2A per contact for high power. It has 2 pitch options, standard on 2.54mm and 3.20mm for larger creepage and clearance distances. FlexLock™ is built around a reliable dual beam contact system for excellent electrical performance and offers an active latch and Connector Positioning Assurance (CPA) to ensure a reliable ...
WBV090X18Fx00(1) - Amphenol Antenna Solutions
WBV090X18Fx00(1) - Amphenol Antenna Solutions
WBV090X12F500 Archives - Amphenol Antenna Solutions
WBV090X12F500 Archives - Amphenol Antenna Solutions
4-stack dipole array TETRA 380 - 430 MHz - AMPHENOL PROCOM
Passive Intermodulation -143 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection Lightning current handling capability : 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) 7/16(f) on 5m RG214/U cable Materials
Trex-Onics® Individually Shielded Multi-Pair Control Cable
68503 20 3 19/32 11 22 awg 22 awg 0.43 92 68502 20 2 19/32 13 22 awg 22 awg 0.41 74 68312 18 12 19/30 6 20 awg 20 awg 0.84 405 68309 18 9 19/30 7 20 awg 0.79 320 68306 18 6 19/30 7 20 awg 20 awg 0.65 245 68304 18 4 19/30 9 20 awg 20 awg 0.54 163 68303 18 3 19/30 11 20 awg 20 awg 0.49 142 68302 18 2 19/30 14 20 awg 20 awg 0.44 110
DISCONTINUED - Amphenol Antenna Solutions
Antenna Dimensions (Height x Diameter) 305 x 371 mm 12.0 x 14.6 in Weight without Mounting Bracket Kit 10.0 kg 22.0 lbs Antenna Volume 0.03 m3 1.2 ft3 Survival Wind Speed 200 km/hr 125 mph Wind Area 0.11 m2 1.22 ft2 Wind Load (160 km/hr or 100 mph) 93 N 21 lbf ... 10/23/2017 10:43:11 AM ...