Search Results for boeing x-43
CALIBRATION - pcb.com
Lance Pellens Phone: 716 684 0002 x 3310 . CALIBRATION . Valid To: April 30, 2022 Certificate Number: 1015.01 . In recognition of the successful completion of the A2LA evaluation process, accreditation is granted to this laboratory to perform the following calibrations1, 4: I. Electrical – DC/Low Frequency . Parameter/Equipment . Range 2, 3
MASTER KEYWAY - Amphenol Sine
x y z key part number rts716nd26s0332 recommend mounting hole pad position recommend pcb layout master keyway master keyway ecomatefi aquarius!", receptacle, jam nut, 26pos socket contact, dipsolder, size 16 rts716*d26s0332 rts716wd26s0332 rts716xd26s0332 rts716yd26s0332 rts716zd26s0332.
MEG-Array - Amphenol CS
leveling and self-centering. 1.27mm x 1.27mm array of discrete circuit contacts allows flexible ground distribution to optimize high speed signal integrity at speeds up to 32 Gbps. § High density, high speed, dual-point contacts § 32 Gbps performance documented for 4mm and 6mm stack heights § 1.27mm x 1.27mm grid, 71 contacts per cm² §
Cable Components LGP - amphenolprocom.com
1.38 x 1.67 x 7.72 in. Weight: Approx. 650 g / 1.43 lb. Approx. 550 g / 1.21 lb. Environmental; Operating temperature range-55 °C to 80 °C: Ingress Protection: IP65: Ordering Designations. Model Product No. LGP 140-200-N(f) 210002136: Add to quote: LGP 140-200-7/16(f) 210002137:
Whip Antennas MU 907-X/... - amphenolprocom.com
X-mount, MM-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m low loss cable terminated with FME-connector. Specifications. Electrical; ... XP4-version : Approx. 195 g / 0.43 lb. MM-version : Approx. 270 g / 0.6 lb. Mounting: 18 mm dia. hole: Ordering Designations. Model Product No. Description Frequency; MU ...
Connectors | Products - Amphenol
Amphenol has been designing and manufacturing electrical and electronic connectors since the company’s inception in 1932. For nearly a century, we’ve been helping customers transmit power, data and signal in the harshest environments, from subsea applications to the outer reaches of space and everywhere in between.
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
43 14 M5 40 Rotation: Vertical 18º Horizontal 360º Ø 33 57 14 Rotation 18º 60º 13.5 Height: 8 mm Ø 4,3 on circle Ø 24 24 M5 GFK, Magnet Hardferrite Ball joint CuZn39Pb3 nickel plated Weight ca. 30 g Operating temperature:-40 ... +75ºC GFK, Magnet Hardferrite Ball joint CuZn39Pb3 nickel plated Weight ca. 30 g Operating temperature:-40 ...
Level Plus - Temposonics
2.9 Display Contrast Adjustment 43 3.0 OPERATION 44 3.1 Stand-alone Mode 44 3.2 Network Mode 47 3.3 General Network Mode Protocol Information 49 3.4 Network Mode Timing Considerations 55 3.5 Command Protocol 60 3.6 LCD Display and Optional Back Light 82 3.7 Programming The STI 83 3.7.1 Programming Control Code and Mode Switch 84
ROHS COMPLIANT PRODUCT DATA DRAWING - SV Microwave
1.75 43 2 02 2.25 44 2.5 22 2.75 45 3 03 3.25 46 3.5 23 3.75 47 4 04 4.25 48 4.5 24 4.75 49 5 05 attenuation accuracy db value dc-26.5 ghz 26.5-40.0 ghz 0-6 db 0.5 db 0.8 db 6.25-10 db 0.6 db 0.8 db 10.25-20 db 0.6 db 1.0 db date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
LTE 4G/5G Antennas 424x.95-780-Tx - AMPHENOL PROCOM
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) or 4.3-10(f) Materials:
LTE 4G/5G Antennas 425x.09-780-Tx - AMPHENOL PROCOM
-153 dBc (3rd Order, 2 x Tx @ 43 dBm) Lightning Protection: Lightning current handling capability: 200 kA According to EN 62305-1 (Test pulse 10/350 μs) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) Mechanical; Connection(s) 7/16 DIN(f) or 4.3-10(f) Materials:
CUD120X06F56s0BR Archives - Amphenol Antenna Solutions
CUD120X06F56s0BR Archives - Amphenol Antenna Solutions
worn_dots_@2X - Amphenol Fiber Systems International (AFSI)
worn_dots_@2X - Amphenol Fiber Systems International (AFSI)
Q Microwave | Experts in Kickass Microwave Subsystems and Filters
For over 25 years, Q Microwave has s pecialized in RF filters and subsystems. We are the trusted partner for military and space sectors, ensuring fast, high-quality, in-house solutions while emphasizing collaboration and customer-centric delivery.
Band Pass Filters BPF 70/4-HX - AMPHENOL PROCOM
110.6 x 104 x 33 mm / 4.35 x 4.09 x 1.30 in. Weight: Approx. 0.43 kg / 0.95 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Mounting Details. All dimensions are given in mm. Typical response curve. Ordering Designations. Model Product No. ...
Thermometrics Coolant Temperature Sensor CTS
Thermometrics Coolant Temperature Sensor CTS
SKAER1508UCR1001 - Sheet1
43.00 not centered w/ x and y 22.00 8x r0.79 set with component 2.72 2.54 "sld2500" clearance 2.21.100 4.00 set with m40dpxx features y populated hole not dowel pin populated pin a1 hole not dowel pin pin 1 not coincident with center moutning/tooling pin a1 in x and y offset .5mm toward device center x 54.00 m2 mounting 52.50 1.5mm tooling 59.50
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
CUUT070X12F63s0BR Archives - Amphenol Antenna Solutions
vietnam | Amphenol Global Search | Amphenol
Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs, including high power requirements, higher speeds, size and weight reduction, EMI shielding, hermeticity, high pressure, and improved board retention.
A3 - RELEASE NEW DWG FORMAT 26DEC13 JARRY
3) note reference = x b at04-2p-xxx a3 11 jarry 26dec13 none receptacle, 2 pin, at series, requires contact retention wedge aw2p standard molded color is grey. additional colors shown in part number chart are available via special order. notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications ...