Search Results for browser cache size
DESCRIPTION - PCB
728 is sculptured from a single chip of silicon. Weighing in at 0.5 grams, the extremely small size and unique construction of the element allows exceptionally high resonant frequency. On-chip balance resistors provide low zero measured output and low thermal zero drift. The lightweight Model 728 is
Crimping Hand Tools | Amphenol
Amphenol's crimping hand tools are professionally designed for applications in the prototyping phase or small production quantities. The hand tools have a mechanism which opens automatically after making the last advance of the ratchet with an ergonomic handle for an optimal grip.
Connectors | Products - Amphenol
The FSBDC is rugged, has a tri-mating bayonet locking mechanism, and is sealed ensuring high environmental and optical performance for a variety of applications in harsh environments. The FSBDC is based on the proven Pattern 105 size 10 series of electrical connectors. The bayonet coupling offers simplistic and quick mating/de-mating.
NEXUS
d c b a d c b a 8 7 6 5 4 3 2 1 ap-136 cap-136 this document contains proprietary infor-mation of nexus,incorporated and such information may not be disclosed to others
SMPM Straight PCB Smooth Bore Jack Surface Mount 50 Ohm Tape and Reel
925-144J-51PT PDF Customer Drawing (Size: 119 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 925-144J-51P HFSS 3D Comp Model (Size: 2914 kb ) 925-144J-51P HFSS 3D Comp Model (Size: 2729 kb ) SMPM Product Series Solutions Guide (Size: 3711 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Board-Level Connectors | Products - Amphenol
FCI Basics Smart Card connectors are 8- or 16-pin connectors primarily used as full-size smart card readers. These are deployed in health, social security, ID cards, and credit card "chip-and-pin" schemes. These products also account for durability with a very large number of mating cycles.
Board-to-Board (BTB) Signal Connectors | Space-saving Connectors - Amphenol
Board to board connector's right angle can also be cut to the required size. This flexibility allows designers to optimize their PCB layouts and meet space and mechanical constraints. For example, modern cars equipped with various infotainment features utilize automotive right-angle board-to-board connectors to stack PCBs.
Wall feed through - rfstechnologies.com
Cable Size 5" MECHANICAL SPECIFICATIONS Feed-Through Holes 1 Feed-Through Hole Diameter mm (in) 128 (5.06) Mated to Cable Size and Interface 5 PACKAGING INFORMATION Package Quantity 1 PRODUCT DATASHEET WF-495 Wall feed through WF-495 REV : B REV DATE : 07 Mar 2023 www.rfstechnologies.com
132101 | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Size Category: Miniature: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 112160. BNC Straight Clamp Jack 0.141-inch Conformable RG-402 Times Tflex 402 Bulkhead Rear Mount 50 Ohm 031-4220.
UG-273/U UHF Plug to BNC Jack Adapter 50 Ohm Straight
031-28 PDF Customer Drawing (Size: 132 kb) 031-28 STP 3D Model (Size: 988 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to UHF Plug: Adapter Type: Between-Series: Alias: UG-273/U: Body Finish: Nickel: Body Material: Brass: Contact Finish:
HT200 Smart™ Sensor SST Thru-hull - Airmar
Features. High-precision water-temperature sensing for fast-response reporting on your display; Low-profile, low-drag housing extending outside the hull only 5 mm (3/16")
CROSS REFERENCE SEARCH - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
Fiber Optic Termini | Products | Amphenol Aerospace
90-Degree Multi-Mode Termini (Size 16) Multi-Mode Termini, HD20. JSFC17/JSFC18 Termini. ARINC 801 Termini. Application Tools for Multi-Mode Termini. MT Ferrule Assembly Kits and Tools. Fiber Optic Catalog Section
BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC Cable Assemblies designed for radio frequency applications. BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol
6 contact size and wire range: 7. receptacle is supplied with dust cap. ahdp04-24-21pr-sra a1 release new drawing 12may20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdp04-24-21pr-sra recept.,size 24,21-pin,rd01 seal,sra,duramate ahdp series materials list
A3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF ...
736 miniature high-frequency accelerometer - Wilcoxon Sensing Technologies
Miniature high frequency accelerometer, 100 mV/g sensitivity, side exit microdot connector, case grounded. High frequency accelerometers are used on machinery with gear mesh or small bearings, such as high-speed machine tool spindles and compressors.
IT Datacom | Markets - Amphenol
The HPCE® BTB is a board-to-board high power connector for demanding applications requiring high linear current density and small connector size. It is part of Amphenol's HPCE® series family together with HPCE and HPCE cable assembly.