Search Results for burst oc spray instructions
eco mate Standard | Technical Data - Amphenol Australia
11 1) DIN EN 60664-1 ^= VDE 0110-1 ^= IEC 60664-1 2) All contacts under load eco|matem Standard | Technical Data General Characteristics Standard Characteristics Number of contacts 3 + PE 6 + PE Termination technique screw type solder type crimp type
External Antenna 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz ...
Active External Antenna, 1166-1186 1559-1563 1574.42-1576.42 1594-1610 MHz GNSS, GPS, GLONASS, BDS, Galileo, QZSS, L1, G1, B1, B1-2, E1, GNSS, GPS, GLONASS, QZSS 50 Ohms
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: AL::: AL2CxxSCLxxxx00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Model 201B03 ICP® quartz force ring, 500 lb comp., 10 mV/lb ... - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
SIM2D82NA - Amphenol Air LB
EN4165 / SIM is a modular, multifunctional rectangular connector. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
AT04-08PA-PM16 8 Position Receptacle, Pin, Panel Mount, Key - Amphenol Sine
AT04-08PA-PM16 8 Position Receptacle, Pin, Panel Mount, Key A, Self-Threading, Reduced Diametr Seal, Strain Relief
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KF7.5: 7.5: 2P-16P: KFxxA0500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
RF Adapter 7-16 Plug to 7-16 Plug Right Angle | 272299 - Amphenol RF
RF Adapter 7-16 Plug to 7-16 Plug Right Angle
CXL 130-1-Ex - amphenolprocom.com
CXL 130-1-Ex is a 0 dBd, vertically polarized, omnidirectional base station antenna for the 118 - 137 MHz civil aircraft band. The antenna is specified as ATEX antenna for use in zone 2 in potentially explosive areas.
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516T - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: KD5.0: 5.0: 2P-24P: KDxx70500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
PRP Spread Sensors - Marport
instructions in this manual. Basic good practices Never place the product in a hazardous and/or flammable atmosphere. Product installation and use Install and use this product in accordance with this user manual. Incorrect use of the product may cause damage to the components or void the warranty.
Rugged Junction Boxes - Amphenol Aerospace | 3U VPX 10G 48-Channel ...
Rugged Ethernet junction boxes for a range of harsh environment applications utilizing Amphenol D38999 connectors.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace ...
Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure; Operates under severe high-temperature vibration, through 392 °F (200 °C) ... 38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
SMB Right Angle Plug to SMB Straight Plug RG-178 50 Ohm 12 inches
SMB Right Angle Plug to SMB Straight Plug RG-178 50 Ohm 12 inches (305 mm)
AT06-08SA-SS01 | 8-Way Plug, Female, A Position Key, Solid Rear Grommet ...
AT06-08SA-SS01, 8-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-08SA-C017
RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
RF Connector RP-SMA Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm
Rugged Junction Boxes - Amphenol Aerospace | 4 Channel XAUI 10G ...
Ethernet junction boxes for rugged military and other harsh environment applications, featuring a wide range of Amphenol D38999 connectors.