Search Results for burst oc spray instructions
SIM2S110B - Amphenol Air LB
This modular composite splice provides a reliable and simple connection between two EN4165 / SIM modules. Available with or without cable clamp, and/or flange, the SIM splice can be fixed on/under a structure or Feed-through.
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
安规类别/Safety category: UL486C: 额定电压/Voltage rating: 600V: 额定电流/Current rating: 35A: 适用线经/Wire range: 单芯线经(AWG)/Solid wire(AWG):
MIL-DTL-38999 Series I - LJT Connectors - Amphenol Aerospace
38999 Assembly Instructions. 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. View Download. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement. View Product ...
SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm ...
RF Connector TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 75 Ohm Isolated
32408035002 - Amphenol Air LB
Assembly 3240 0.3750-24 UNF (Ø 9,52) - H: 17,7 mm - pitch of 28 With wave-washers 3 terminals
Repair and Maintenance Returning Equipment Contact Information Safety ...
instructions located in the manual. This symbol indicates safety, earth ground. Manual 21354 Rev E ECN 50523 PCB工业监视和测量设备 - 中国RoHS2公布表 PCB Industrial Monitoring and Measuring Equipment - China RoHS 2 Disclosure Table 部件名称 有害物质
TNC Straight Crimp Jack RG-316DS RD-316 50 Ohm | 122377
Alias: T6121A1-004-ND3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188
FAQ | Amphenol Socapex
takaisin PS-sarja: Power Devices Solutions. Tehomuuntimet; Tehonjakoyksiköt; USB-avaimet ja -laajentimet
19 LED Premium Design - el-cab.com.pl
19" LED Premium Design de Bedienungs- und Einbauanleitung en Operating and installation instructions fr Mode d’emploi et de montage es Instrucciones de manejo e instalación 7 620 310 034 BA_7620310034.indd 1 04.09.14 17:17
FiberQuad Evaluation Kit | FiberQuad Ruggedized Quadrax Contacts | High ...
Evaluation and test kit for 4.25Gbps, 10.3125Gbps, and 28.05Gbps FiberQuad
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: SD Closed frame: 2.54: 1-64: SD1030x30000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
MCX Straight Plug to MCX Straight Plug RG-174 6 inches
MCX Straight Plug to MCX Straight Plug RG-174 6 inches (152 mm)
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
AT06-12SA-RD01 | 12-Way Plug, Female, A Position Key ... - Amphenol Sine
AT06-12SA-RD01 12-Way Plug, Female, A Position Key, Reduced Diameter Seal (E-Seal). Comparable to PNs# DT06-12SA-C015,DT06-12SA-CE06
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product Search ...
00150036198 - Amphenol Air LB
Relay socket 4RT 10A solder cup 16 contacts With marking On panel mounting
TNC Straight Crimp Plug Belden 8213 Belden 8238 75 Ohm
Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-9292-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Belden 8213, Belden 8238, Belden 8261, Belden 9011, Belden 9292: Contact Finish: Gold: Contact Material:
ATSS-16-00 CONTACT SIZE 16 SINGLE TERMINAL CONNECTION 14-20 - Amphenol Sine
No. of Positions: 2 Amperage: 13A IP Rating: IP67 Voltage: 250 Contact Size: 16 Color: Red Contact Type (Pin/Socket): Pin or Socket Operating Temperature:-55°C to +125°C Seal Material: Silicon Rubber Seal Diameter: 2.54mm (.100") - 3.40mm (.134") RoHS Compliant?: