Search Results for burst oc spray instructions
8-Channel Ethernet Switch & Copper-to-Fiber - Amphenol Aerospace
Amphenol’s 8 Channel Ethernet Switch & Copper-to-Fiber Media Converter is an eight channel Ethernet Switch built around the Marvell Link Street 88E6390X device with support for four IEEE connections for copper Base-T and fiber optics which is 850nm multi-mode technology.
19 LCD-LED Premium Design - el-cab.com.pl
fr Instructions de montage et d'utilisation es Instrucciones de manejo e instalación 7 620 310 034 19" LCD-LED Premium Design. 7 620 310 034 | 19" LCD-LED Premium Design 2 Professional Systems – CM-PS/SCV1– 01/13 Subject to technical modification. de Der Monitor ist mit einem OSD-Menü ausgestattet. Zum Einstellen
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Slot 50 Ohm
FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key ...
349-50782 Assembly Instructions (Size: 102 kb) Automotive Solution Guide (Size: 20076 kb) FA1-NASJ-C04-6 STP 3D Model (Size: 1702 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TZ3.5 W/O pillar & With cover SMT type: 3.5: 2P-16P: TZxx2103B000G: Please refer to the pdf file. The website drawing is for reference only.
FAKRA Straight Plug to FAKRA Right Angle Jack RG-58 50 Ohm 24 Inches Z ...
FAKRA Straight Plug to FAKRA Right Angle Jack RG-58 50 Ohm 24 Inches Z Key Code (610 mm)
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 600 inches
HD-BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 600 inches (15240 mm)
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 19.70mm
Bullet Adapter PSMP Plug to PSMP Plug 50 Ohm Straight 19.70mm
32500035067 - Amphenol Air LB
Aluminum bar 90 A Direct
Long flanged Receptacle monomodule With non conductive panel sealing ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 600 Inches Z ...
FAKRA Straight Jack to SMA Right Angle Plug LMR-195 50 Ohm 600 Inches Z Key Code (15240 mm)
1.0-2.3 Straight Plug to BNC Straight Jack B1855A 75 Ohm 12 inches
1.0-2.3 Straight Plug to BNC Straight Jack B1855A 75 Ohm 12 inches (305 mm)
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: H57.62: 7.62: 2P-16P: H5xx00500000G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
Centaur - Solder Tail | Centaur ExaMAX for Military 92 ohms | High ...
The mythological connector of your dreams now has a new tail. The Centaur - Solder Tail features several solder tail lengths and all the same rugged, versatile options of its parent such as -40C to 85C operating temp and VITA 47 shock and vibe.
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
GPS Combination Antennas GPS-C 900 - AMPHENOL PROCOM
Mounting Instructions. Do not use sealer on rubber gasket or other places. Cable Mounting. Typical Response curves. Vertical Radiation Pattern. EU and UK Declaration of Conformity. Hereby Amphenol Procom declare that the product type GPS-C 900 is in compliance with EU Directive 2014/53/EU and
AMC Right Angle Plug to SMA Right Angle Plug 1.13 mm 50 Ohm 100 mm ...
RF Cable Assembly AMC Right Angle Plug to SMA Right Angle Plug 1.13 mm 50 Ohm 100 mm