Search Results for c�m���f�w�^��
Unmated or Mated X-Lok Connector - アンフェノールジャパン ...
Receptacle: -40°C~105°C Overmolded With Cable: • Date Group: -20°C~80°C • Power Group:-20°C~105°C • Hybrid Group:-40°C~105°C Contact Resistance ≤ 10m˚ Insulation Resistance ≥ 100M˚ at DC500V Durability 1000 cycles Breakdown Voltage ≥ 1 000 V plus 2 times the rated voltage More to know Salt Spray Corrosion: 48H Standard ...
FAKRA GEN 3 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm Z Key ...
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm C Key Code FA1-NCRP-PCB-M FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm Twin A Key Code 2FAH-NASP-C00W9 FAKRA GEN 1 Straight Crimp Jack RG-58 RG-141 Times LMR-195 50 Ohm A Key Code FA1-NASJ-C04-6
RF Filters | For VHF/UHF radio systems | Amphenol Procom
The RF Filters are designed in many different shapes and sizes, depending up on, for instance, how much Tx power the F ilter will be loaded with, or if it is used just on the Rx low power side. If the Tx power is > 150 W, we often recommend looking into our heavy-duty Cavity F ilters, which can withstand very high continuous power.
Model 485M49 | PCB Piezotronics
Model 485M49:Airborne Amplifier, 3-Channel, +28 VDC aircraft powered, for use with ICP® triaxial accelerometers
Model 052BR025AC | PCB Piezotronics
Model 052BR025AC:Polyurethane cable, 2-conductor twisted pair w/drain, shielded, 25-ft, 2-socket, molded composite connector (MIL-C-5015 compatible) to BNC Item added to your cart Main Menu
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
Hoffman Products’ Standard Polyolefin Tubing — 2:1 Shrink Ratio
TpC W*R C"#L CORp. • US" 800-521-7935 • C"/"D 800-545-0122 • M&9*CO 001-877-283-1696 Speci˜cations subject to change. for comlete speci˜cations and availability, ask your TPC Sales Representative or call 800-521-7935. 134 Cable glands Strain Reliefs electrical Comonents & Wire Bundling inventory management Shrink Tubing Sleeving Tape Tools
Model 357B14 High temp., miniature (2 gm), ceramic shear, charge output ...
500 °F (260 °C) for most ceramic crystal models and typically 900 °F (482 °C) and extreme application up to 1200 °F (650 °C) for UHT-12. These accelerometers are ideal for structural testing, machine monitoring, and vehicular shock and vibration measurement tasks where high temperatures preclude
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
PowerLok - アンフェノールジャパン株式会社
Ordering Information - Receptacle 7 8 PL 00 X - 300 - 10 D10 - 2
Band Pass Filters BPF 900/4 - AMPHENOL PROCOM
The BPF 900/4 is a 4-¼ λ resonator band-pass filter with internal coupling between the resonators. This filter can be used as a preselector to protect a receiver against interference from transmissions out of the passband, or it can be used to reduce spurious output from a transmitter with up to 50 W output power.
C70210M0080063 C702Y Landing EZ C702Y is a robust product li
Shock (w/o Disconnection): 10 g; 11 ms; halfsine 2 shocks / direction in 3 axis Insulation Resistance: 10(9) mΩ Contact Resistance: 100 mΩ data; 200 mΩ switch Extraction Force: 12 N Shock (w/o Destruction): 200 g; 6 ms; halfsine2 shocks / direction in 3 axis Chattering Time: 5 ms Insertion Force: > 2.5 N Climatic Category: 25 / 85 / 21 Operating Temperature:-25°C to +85°C
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
www.ardentconcepts.com
%PDF-1.4 %âãÏÓ 462 0 obj > endobj xref 462 64 0000000016 00000 n 0000002216 00000 n 0000002378 00000 n 0000002986 00000 n 0000003035 00000 n 0000003149 00000 n 0000003261 00000 n 0000004765 00000 n 0000006148 00000 n 0000006696 00000 n 0000007217 00000 n 0000007302 00000 n 0000007729 00000 n 0000008255 00000 n 0000008522 00000 n 0000009058 ...
Return Loss to VSWR Conversion Chart - Amphenol RF
vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) vswr rl (db) 1.001: 66.025 : 1.060: 30.714 : 1.138: 23.803 : 1.480: 14.264 : 5.400: 3.255: 1.002: 60.009 : 1.061 ...
Amphenol CS-USB3.1TYPC-000.5M Amphenol Premium USB 3.1 Gen2 Certified ...
Buy 0.5m (1.6ft) Amphenol CS-USB3.1TYPC-000.5M Cables Direct from the Factory at Cables on Demand. Our Exclusive Amphenol Premium Series USB 3.1 SuperSpeed 10.0-Gbps Certified (aka USB 3.1 Gen2) Type A-C Device Charge/Sync Cables are specifically designed to provide both high data throughput at 10.0 Gigabits per second and high power handling capacity for direct USB port powering of high ...
附录: 共 1 页,第 1 页 - Temposonics
M = 平面法兰,公制螺纹M18 x 1.5,杆直径10 mm S = 平面法兰,美标螺纹¾” – 16 UNF,杆直径10 mm W = 平面法兰,公制螺纹M18 x 1.5,杆直径10 mm,材质1.4404,AISI 316L F = 平面法兰,美标螺纹¾-16,杆直径10 mm,材质1.4404,AISI 316L
Level Plus L - temposonics.com
W õ ' Sèð _Ò · ... 밀도 측정이 이루어진 온도이며 허용 가능한 값은 32 °F ~ 150 °F (0 °C ~ 66 °C)입니다. ... M MODBUS Modicon이 1979년에 프로그램 가능 논리 컨트롤러(PLC)와의 사용을 위해 개발한 직렬 통신 프로토콜입니다. 이는 업계에서 사실 상의 표준
6-cavity duplexer for the 450 MHz band DPF 70/6 - AMPHENOL PROCOM
Input Power 50 W Special spec. info Single-channel tuned : Multi-channel tuned, ... Impedance 50 Ω VSWR < 1.5:1 Mechanical Connection(s) N(f) (BNC(f), TNC(f), UHF(f), SMA(f) on request) Dimensions 226 x 154 x 33 mm / 8.9 x 6.0 x 1.3 in. Weight Approx. 0.99 kg / 2.18 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency ...
Series T General Eastern Differential Pressure Transmitters
32°F to 115°F (0°C to 45°C) Storage Temperature-20°F to 160°F (-30°C to 70°C) Effect of Temperature • on zero: ±0.05%/°C • on span: ±0.02%/°C Operating Humidity Range 10% to 90% RH ... Dimensions (W x L x H) 3.00 in x 5.15 in x 1.40 in (76 mm x 131 mm x 36 mm) Material Flame retardant, glass-reinforced polyphenylene oxide