Search Results for c�m���f�w�^��
Level Plus Direct Digital Access (DDA) Tank Gauge
D7 = Intrinsically Safe (0 to 120°F, -18 to 49°C) for underground fuel storage tanks only D8 = Intrinsically Safe (-30°F to 160°F, -34°C to 71°C) D9 = Intrinsically Safe (-30°F to 300°F, -34°C to 149°C) DESIGNATOR 1 = Inches (xxx.0 inches) 2 = Millimeters (xxxx mm) GAUGE ORDER LENGTH Tank Entry Height plus 5 inches (127mm)
B RT0W01626S*H B1 - Amphenol Sine
2.3 operating temperature:-40°c ~+105°c. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@1500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles(min). 2.8 rohs compliant. 3. suitable contacts :20# contacts. 4. all dimensions are for ...
pt02a | Amphenol Global Search | Amphenol
High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, M10 x 1.0 mtg thd, accel. comp., ground isolated, stainless steel diaphragm Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email prot...
Temposonics
Linearity < ±0.02 % F.S. (minimum ±50 µm) Repeatability < ±0.001 % F.S. (minimum ±2.5 µm) Hysteresis < 4 µm Operating conditions Operating temperature −40…+75 °C Humidity 90 % relative humidity, no condensation Ingress protection M16 connector: IP67 (if mating connectors are correctly fitted) Cable outlet: IP68 (for 2m / 6h)
Omni Antennas CXL 130-1LW-SS-Ex - AMPHENOL PROCOM
Group IIA : 35.6 dBm (3.6 W) Group IIB : 33.3 dBm (2.1 W) Group IIC : 30.8 dBm (1.2 W) ... 0.023 sq. m / 0.25 sq. ft: Wind Load: 29 N (160 km/h) Dia. At Top End: 17 mm / 0.67 in. Dia. At Bottom End ... Operating temperature range-30 °C to +60 °C: Survival Wind Speed: 200 km/h: Ingress Protection: IP66: Ordering Designations. Model Product No ...
offers.tpcwire.com
%PDF-1.6 %âãÏÓ 720 0 obj >stream hÞì[mO É ÎO™ w ²ÛõÒoÒ _ %±ãCÆùD,´"kŒ² ´,ÒùÏ'W5ó4gƆ àK¤, Ý=ÛUõT¿UUwÏ ¦.t¤¹#©– ûOl‰=ÄÐ'öŸ½@ åàOÜ1³=Eé„s´‚v Š±ÆØEÍb…Ôe&¯Ê]eõB±BOS»*bì)XÁÙ uUÅ40àªÅ ’t5²ÉIj…¢Vˆ]Mì4É ÙÙMr §1É9'+˜äâr²I..ÇèªÁ[Á$×b4®\ líÉê%« ×! këRBŸf ˜œ®x©—fOA\- b P1M‚’= ö’kV ...
21-033384-291 (PIN) 21-033385-291 (SOCKET) - Amphenol Aerospace
C 1. Slide crimp bushing, large diameter end first, over cable braid until cable jacket ... F 1. Carefully splay inner wires perpendicular to the axis of the cable as illustrated. 2. Assemble inner contact over cable center conductor until fully seated against ... (110 Ohm) W. L Gore RCN 8422 (110 Ohm) M22520/2-01 (5) Daniels K709 (M22520/2-37 ...
Model J320C03 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 350B43 | PCB Piezotronics
Model 350B43:ICP® Triaxial shock accelerometer, 0.5 mV/g, 10k g range, mechanically isolated and electrically filtered, 5-ft integral cable
Panel-Antennen 760.12.14.780.00 - amphenolprocom.com
Modell Produkt Nr. Beschreibung Frequenz; VPOL panel antenna 120° 14 dBi: 760.12.14.780.00-7/16 DIN(f) 7/16 DIN(f) termination: 690 - 870 MHz: Verfügbarkeit
Model 138A25 | PCB Piezotronics
-10 to +100 °F-23 to +37.8 °C: Maximum Shock: 20000 g pk: 196140 m/s² pk: Electrical: Output Polarity (Positive Pressure) Positive: Positive: Discharge Time Constant (at room temp) ≥0.3 sec: ≥0.3 sec: Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤100 Ohm: ≤100 ...
NTC Type B Series - amphenol-sensors.com
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
Model 485M49 Airborne Amplifier, 3-Channel ICP® , +28 VDC aircraft ...
Temperature Range -40 to 185 °F -40 to 85 °C Electrical Supply Voltage 18 to 30 VDC 18 to 30 VDC Output VDC(Offset) <10 ±mV <10 ±mV ... Cable Output(Integral) 037 type 24" Long (w/6" S&T BZ) Cable Output(Supply Voltage) Violet Violet Cable Output(GND) Green Green Cable Output(X Axis) Red Red Cable Output(Y Axis) Yellow Yellow Cable Output(Z ...
NTC Type B Series - amphenol-sensors.com
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
SMA Coaxial Test Probe Assemblies Offer M2M Testing Solutions - Amphenol RF
SMA Coaxial Test Probe Assemblies Offer M2M Testing Solutions Amphenol RF expands its line of coaxial cable assemblies with SMA test probes, ideal for RF module test applications.
Base Station Antennas | Huge range | Amphenol Procom
Our Base station antennas are deployed in a comprehensive range of networks such as Public Safety, M ission C ritical C ommunication, LTE and IoT networks. Furthermore, Amphenol Procom Base station antennas are feature rich f or instance, low PIM, PIP rated, resilient to high windspeeds, lightning strikes and for the hazardous environments ATEX ...
Model FV | PCB Piezotronics
Model FV:2-socket MS3106 connector with environmental boot (meets MIL-C-5015)**Self-assembly requires the use of 0.25” (6.35mm) cable** Item added to your cart Main Menu
28-Port Canister Antenna - Amphenol Antenna Solutions
3rd Order for 2x20 W Carriers dBc: N/A Upper Sidelobe Suppression: dB > 20: ... Wind Area m: 2 (ft: 2) 0.47 (5.0) Volume: Total m: 3 (ft: 3) 0.13 (4.7) Each Antenna: m: 3 (ft ) 0.065 (2.33) Connector: Type ---4.3-10 Female Quantity--- 28: Position ---Bottom Radome Color---Grey (Pantone 420 C) Brown (Pantone 476 C) Black (RAL 9011) Lightning ...
Model 340A50 Triaxial, miniature (11 gm) charge output accel., 2. ... - PCB
500 °F (260 °C) for most ceramic crystal models and typically 900 °F (482 °C) and extreme application up to 1200 °F (650 °C) for UHT-12. These accelerometers are ideal for structural testing, machine monitoring, and vehicular shock and vibration measurement tasks where high temperatures preclude
Reeling Cable Comparison Guide
• Type W-200V • MSHA • Class I, II, III, Div. 1 & 2* TENSILE STRENGTH** 200 psi 6,000 psi 1,800 psi 1,200 psi TEMPERATURE-20°C to 90°C -40°C to 90°C -40°C to 90°C -40°C to 90°C VOLTAGE TC – 600; WTTC –1,000 2,000 600 Type W 2,000V JACKET TSE Double Pass Yellow TSE Double Pass Orange TPE Double Pass Black TSE Double Pass Yellow ...