Search Results for c�m���f�w�^��
8-Channel Cavity Combiner - AMPHENOL PROCOM
Connection(s) N(f) Dimensions 19" x 38 HU x 1200 mm (482.6 x 1688.3 x 1200 mm) / 19 x 66.47 x 47.24 in. Weight Approx. 90 kg / 198.42 lb. Environmental Operating temperature range -30 °C to +60 °C Frequency Stability Approx. 0.8 ppm / °C ORDERING Model Product No. PRO-CAV85-8 210001209 PRO-CAV85-8 PROCOM A/S reserves the right to
Data Sheet Level Plus CHAMBERED - temposonics.com
1/ The ambient temperature rating, Ta = −50 °C (−58 °F) to 71 °C (160 °F), must not be exceeded due to the mounting of the level transmitter to the MLG and exposure to the process temperature 2 ft. 9 6 3 1 ft 9 6 3 0 (Circle one) 4 mA or 20 mA Setpoint Order length standard (Circle one) 4 mA or 20 mA Setpoint 74 (2.9) standard 114 (4.5 ...
Data Sheet EH Start / Stop - temposonics.com
M Flange M18×1.5-6g, 10 mm rod-Ø S Flange ¾"- 16 UNF -3A, 10 mm rod-Ø EH rod-style sensor with housing material 1.4404 (AISI 316L) and rod material 1.4404 (AISI 316L) F Flange ¾"-16 UNF-3A, 10 mm rod-Ø W Flange M18×1.5-6g, 10 mm rod-Ø c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. Stroke length Ordering steps 50 ...
Model 356A24 | PCB Piezotronics
Model 356A24:Triaxial, low-profile, ceramic shear ICP® accel., 10 mV/g, 1 to 9k Hz, titanium hsg, mini 4-pin conn.
C146 | Amphenol Global Search | Amphenol
Blind module with centering function. Allows the use of the modular system in rack and panel applications without housing. Modules align a floating frame so that modules can be plugged centered. For optimal function two modules must be used in the frame. Heavymate® F. Formerly part number C146 10H000 000 15.
NTC Type NDM - amphenol-sensors.com
77°F (25ºC) in the range of 32°F (0ºC) up to the operatingtemperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) (±1 mm or ±2%, whichever is the greater) •Otherwirematerials Data • Operating temperature range: -40°F to 311°F (-40°Cto155°C) • Thermal time constant: <10s
snap-on neg battery connector | Amphenol Global Search | Amphenol
disconnect connectors. 62IN connectors are intermateable and interchangeable with all MIl-C-26482 connectors, whether solder or crimp type. ... Input Power: 100 W CW simultaneously on both HIGH and LOW port See Note *) ... Typical Response curve. Ordering Designations. Model Product No. PRO-BPF 118-137-N(f) 200001969: Add to quote: ...
PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 7280A -XXX YY ZZZ) - PCB
All specifications assume +75°F (+24°C) and 10 Vdc excitation unless otherwise stated. The following parameters are 100% tested. Calibration data, traceable to the National Institute of Standards and Technology (NIST), are supplied. ... (0.9 N-m) Use 8 ±2 lbf-in mounting torque, acoustic couplet and high strength steel screws to (1) insure ...
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
Cross Reference - Airmar
AIRMAR provides information in this cross-reference as a guideline for choosing the correct transducer for your specific fishfinder. Our OEM customers frequently change their models, software versions and plug configuration, which may not be reflected in this cross-reference guide.
Data Sheet R-Series V RP5 EtherNet/IP 551963 - temposonics.com
I 5 I Temposonics -Series V P5 EtherCAT ® Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets M 0 (07 43 (16 14 (0 17 (067 40 (17 1 3 (1 18° (1.65) (0.55)
CUSTOMER OUTLINE DRAWING - Amphenol RF
confidential and not to be disclosed to any person other than those to w hom they other data by Amphenol Corp., or to any other person to anyone for any p urpose is ... C. McGRATH 4/8/04 CRIMP TYPE 'SMA' PLUG FOR RG-188A/U, 316/U, 174/U, P ... P. BRENZEL 2/13/98 I:\SMA\901-9511-3 T A RELEASE TO MFG. 11/17/76 24871 SP M ADDED SHEET 2 4/27/04 ...
P6886300
Operating Temperature -40° to +65° C (-40° to +149° F) Lightning Protection DC Ground Connector(s) 8 Connectors / 7/16-DIN Female / Bottom Mechanical Characteristics ... (H x W x D) 1698 x 470 x 420 mm 66.9 x 18.5 x 16.5 in Packing Weight 31 kg 68.3 lbs Survival Wind Speed 201 km/hr 125 mph Wind Load - Rear (200 km/hr or 124 mph) 750 N 169 lbf
Thermometrics NTC Type BR Series Datasheet
• -112°F (-80°C) to: 221°F (105°C) for Material system E0, 392°F (200°C) for Material systems A1 through A4, 572°F (300°C) for Material systems A5 through D17 • Unaffected by severe environmental exposures, including nuclear radiation • Intermittent operation to 1112°F (600°C) is permissible, however, stability will be degraded
NTC Leadless Chips - amphenol-sensors.com
• Point matched at 77°F (25°C) to ±5% or ±10% • Suitable for use over range of -112°F to 302°F (–80°C to 150°C) • High sensitivity greater than –4%/°C at 77°F ... NDU152C2R1 for 1500 W ±1% at 77°F (25°C) • Reference temperature in the range of 32°F (0°C) up to the maximum operating temperature
Data Sheet C-Series Off-Highway - Temposonics
2 Temposonics® C-Series ff-ighwa Fig. 1: Time-of-flight based magnetostrictive position sensing principle 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position ...
Data Sheet E-Series EH IO-Link - temposonics.com
I 2 I Temposonics® E-Series EH IO-Link ata Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Super-Trex® Type W Portable Power & Automation Cable
TYPE W POR T ABLE POWER CABLE Super-Tr ex ® TYPE W POR T ABLE POWER CABLE NOTE: (2) Based on an ambient temperature of 30°C and conductor temperature of 90°C per NEC, Table 400.5(A)(2). *When installed in accordance with NEC guidelines sections, 501.140, 502.140, 503.140. Super-Trex® Type W Portable Power & Automation Cable ORDERING INFORMATION
PRO-TAP 88-5850-...-7/16
500 W power tapper with 4.8 to 30 dB coupling covering the 88 - 5850 MHz. ... -30 °C to +60 °C: Ordering Designations. Model Product No. Description; PRO-TAP 88-5850-4.8 dB-7/16 DIN(f) 210002825: Coupling: 4.8 dB: Add to quote: PRO-TAP 88-5850-6 dB-7/16 DIN(f) 210002826: Coupling: 6 dB: Add to quote: PRO-TAP 88-5850-8 dB-7/16 DIN(f) 210002827 ...