Search Results for c�m���f�w�^��
Model 137B21B | PCB Piezotronics
Model 137B21B:Quartz, free-field, ICP® blast pressure pencil probe, 1000 psi, 1 mV/psi, BNC connector
Temposonics
Gruppen E, F, G T130°C −40 °C ≤ Ta ≤ 75 °C Druckfeste Kapselung Class I Zone 0/1 AEx d IIC T4 Class II/III Zone 21 AEx tb IIIC T130°C −40 °C ≤ Ta ≤ 75 °C Keine Ex-Zulassung CEC (Kanada) — — Explosionsgeschützt Class I Div. 1 Gruppen B, C, D T4 Class II/III Div. 1 Gruppen E, F, G T130°C −40 °C ≤ Ta ≤ 75 °C ...
Cavity Combiners PRO-CAV130-8 - AMPHENOL PROCOM
Hybrid Combiners. Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
NTC Type NDK - amphenol-sensors.com
the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F (-40°C to 155°C) • Thermal time constant: <10s
Model 2100E21-C | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Base Station Antennas | Huge range | Amphenol Procom
Our Base station antennas are deployed in a comprehensive range of networks such as Public Safety, M ission C ritical C ommunication, LTE and IoT networks. Furthermore, Amphenol Procom Base station antennas are feature rich f or instance, low PIM, PIP rated, resilient to high windspeeds, lightning strikes and for the hazardous environments ATEX ...
High Silicon Pressure Sensor Die - amphenol-sensors.com
Input Impedance 5000 ±20% W Output Impedance 5000 ±20% W Environmental Temperature Range Operating -40 to 257 °F (-40°C to 125°C) ... All values measured a 77°F (25°C) and 1 mA excitation, unless otherwise noted. 6. 133 ± 33 mV for 51009 and 51013, 285 ± 35 mV for 51243, 270 ± 35 mV for 51242 7. Not fully tested in production.
4U4VT360X06F22s4BR-GPS Archives - Amphenol Antenna Solutions
4U4VT360X06F22s4BR-GPS Archives - Amphenol Antenna Solutions
Zusatzdatenblatt E-Serie – EH mit Kabelabgang
USA Temposonics, LLC Amerika & APAC Region 3001 Sheldon Drive Cary, N.C. 27513 Telefon: +1 919 677-0100 E-Mail: info.us@temposonics.com DEUTSCHLAND
Amphenol Sine Systems - Category Index
Amphenol Sine Systems is a global leader in electrical connector manufacturing. We provide high-performance interconnect systems for a broad range of markets including factory automation, motion control, heavy equipment, AISG, UV and Automotive Diagnostic.
Amphenol High Speed Interconnects
light pipe option 0 - no light pipe 1 - 4 lp per 2x1, normal orientation 2 - 2 inner lp per 2x1, normal orientation 3 - 2 outer lp per 2x1, normal orientation
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Input Power (2x) 500 W (4x) 250 W Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2410 x 724 x 153 mm 94.9 x 28.5 x 6.0 in Weight Antenna Only 49.3 kg 108.7 lbs Antenna with Mounting Bracket Kit MKS09P04 63.8 kg 140.7 lbs
Operation Manual Level Plus - Temposonics
allowable values are 32 °F to 150 °F (0 °C to 66 °C). S Specific Gravity The density ratio of a liquid to the density of water at the same conditions. Sphere Radius The internal radius of the sphere that contains the liquid, the value is used to calculate the volume along with the Sphere Offset. Sphere Offset
Model TLDM354C03 | PCB Piezotronics
Model TLDM354C03:Triaxial, thru-hole mtg, ceramic shear ICP® accel., 100 mV/g, 0.5 to 2k Hz, ground isolated, 4-pin conn., metric mtg, TEDS 1.0
Protimeter Large Speedy | Roads, Aggregates, Sand & Concrete
Applications. Speedy moisture testers from Ashworth Instrumentation are used throughout the world by a diverse range of industries to measure the moisture content of materials including soils, aggregates, concrete, sand and powders.
ATEX certified, 0 dBd, Omnidirectional Base Station for the 450 MHz Band ...
Wind Area 0.029 sq. m / 0.31 sq. ft Wind Load 33.6 N (160 km/h) Diameter 25.5 mm / 1.00 in. Height Approx. 1050 mm / 41.34 in. Weight Approx. 1.45 kg / 3.20 lb. Mounting On 16 to 54 mm / 0.63 to 2.13 in. dia. mast tube ATEX Marking II 3G Ex nA IIC T6 Environmental Operating temperature range -30 °C to +60 °C Survival Wind Speed 200 km/h
REACHTemplate - svmicrowave.com
K)£@ ½ã©y`Œ¾‚'Qâ±m1}ÿëww ,U( k£šelƒktôdBÙâwwûþ€ ± 6¬ÙE:ˆ£klªt EQ‹ßÛ·? ð«œhT £† m ÷ êËœhà!^Úó[¥¤ XΕ ˆC]koVÌ+oöf^{³Áý‡ÑíËãÞ,Y Þìͯöfƒ_¨Uˆå@ ÷iÉ´ôi + D¦¥¾áœïq,Ž¾{Å`NöÄþñOü5a: Hë˜ \El £A µ[™³÷ Ÿ B h!÷ŽŠ€ ÅNŠç ÛråÄYÚê ¤%sQº ·d ...
rt06122snhec03 | Amphenol Global Search | Amphenol
RT06122SNHEC RT06122SNHEC03 RT06122SWHEC RT06122SWHEC03 RT06122SXHEC RT06122SXHEC03 RT06122SYHEC RT06122SYHEC03 RT06122SZHEC RT06122SZHEC03 B4 VOLTAGE UPDATE AND ADD KEY ICON Nov-28-20 Ronald Tommy. Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021
Directional Coupler - amphenol-antennas.com
Operating Temperature -30° C to +75° C (-40° F to +185° F) Relative Humidity Up to 95% Application Indoor / Outdoor Certifi cation IP65 RoHS Compliant Yes Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Garmin 8-Pin, DT
1 kW with depth tracking down to 400 m (1,300') Medium frequency: 60-100 kHz. 57° to 73° beamwidth (port/starboard) 16° average fore/aft; 40 kHz of total bandwidth from one transducer; ... Water Temperature: -10° to 40°C (14° to 104°F) Weight: ...