Search Results for c�m���f�w�^��
PCB Piezotronics | Measure vibration, pressure, force, and more
zS/W oaA oaA zo OVO wqo 99 ZH OOO'9L 01 oan peaat.u ôuwnon lunon - LN X - êZ!S leo!J10ê12 ÃouenbêJd Iueuosau (0/0 OL F)eôueu f,ouenba'd (0/0 ÃouenbêJd palelosl pun0J9 - r aôueu luawansean uo!lapxa luauno Iuelsuoo a6e110/\ uoneuoxa aÔe110A se!8 Indlno so!u0J10êlê se!q moa - 8 ppon seoqdêJ (L) PE) 6u!puog lepon : Fuossaooy pê!lddns
5005370A
3rd Order for 2x20 W Carriers ≤ -150 dBc ≤ -150 dBc ≤ -150 dBc ≤ -150 dBc Maximum Power 50W Connector Type 2 Ports, N-Type Female or 4.3-10 Female (specify when ordering) ... Operating Temperature -55° to +60° C (-67° to +140° F) Operational Humidity < 95% Radome Material ABS Radome Color White, RAL 9003 Mounting Options
MCX to BNC Cable Assemblies| Amphenol RF
BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... BNC to SMA Adapters; BNC to SMB Adapters; BNC to SMC Adapters; BNC to TNC Adapters; BNC to UHF Adapters; BNC Tee Adapters. C-Type Adapters. Back; C-Type Adapters; C-Type to N-Type Adapters. FAKRA Adapters ... BNC Straight Bulkhead Jack IP67 to MCX Right Angle Plug RG-316 ...
RF Connectors - SV Microwave
With over 50 years of manufacturing experience in RF connectors, SV delivers unparalleled experience. Explore our extensive range of RF connectors.
ROHS NON-COMPLIANT REVISION HISTORY PRODUCT DATA DRAWING
vswr: 1.15 + .011(f (f in ghz)):1 dc to 40.0 ghz material: mating body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 rear body: brass per astm b16, alloy uns no. c36000 insulator: ptfe per astm d1710, type i, grade 1, class b
DESCRIPTION T A m p h e n o l
C-ecomate® RM/RSSM/Aquarius™ - Contact Size 20 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 ... F Gold Plated G5 Gold Plated (Thickness 5µ”) G10 Gold Plated (Thickness 10µ”) G15 Gold Plated (Thickness 15µ”)
696-960 / 1695-2180 / 1695-2180 MHz - Amphenol Antenna Solutions
Input Power (2x) 500 W (4x) 250 W Diplexed No Lightning Protection Direct Ground Operating Temperature -40° to +60° C (-40° to +140° F) Mechanical Characteristics Dimensions (Length x Width x Depth) 2410 x 724 x 153 mm 94.9 x 28.5 x 6.0 in Weight Antenna Only 49.3 kg 108.7 lbs Antenna with Mounting Bracket Kit MKS09P04 63.8 kg 140.7 lbs
Model 080A12 | PCB Piezotronics
Model 080A12:Adhesive mtg base, 0.75" hex x 0.2" thk, 10-32 tapped hole, aluminum w/insolation hardcoat finish
APXVAA18X 43-U-A20 - Amphenol Antenna Solutions
Passive Intermodulation dBc -153 (3rd Order for 2x20 W Carriers) Front-to-Back Ratio, Total Power, ± 30° dB 19 20 20 23 Front-to-Back at 180° Copolar dB 30 30 32 33 ... Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant.
Cavity Combiners PRO-BCU 130 - AMPHENOL PROCOM
Hybrid Combiners. Hybrid Combiners by Amphenol Procom for Tx 35-100 W in frequency range 60-1000 MHz. Standard products are 2 to 8 channels. Learn more.
Panel Antennas 760.65.15.00 - AMPHENOL PROCOM
Model Product No. Description Frequency; VPOL panel antenna 65°, 15 dBi: 760.65.15.00-7/16 DIN(f) 0° Electrical Tilt: 380 - 470 MHz: Add to quote: VPOL panel antenna 65°, 15 dBi
Band Pass Filters BPF 70/4-HX - AMPHENOL PROCOM
-30 °C to +60 °C: Diagram and Mounting. Mounting Details. ... Ordering Designations. Model Product No. BPF 70/4-HX/l N(f) 200000975: Add to quote: BPF 70/4-HX/h N(f) 200001130: Add to quote: Related products ... Amphenol Procom’s portfolio of HF, VHF and UHF Band reject Filters works with input power up to 350 W and are customizable. Read ...
P95 Medium Chirp, 300W, Garmin 12-Pin, DO - airmar-emea.com
300 W. Ideal for inshore or coastal fishing in shallow to medium depths, the P95M is a 300 W, Chirp-ready, in-hull transducer working on the medium-frequency band of 95 to 155 kHz. ... Designed for smaller boats up to 8 m (25') with a solid-fiberglass hull. The P95M includes a plastic mounting base which is aligned to the centerline and secured ...
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range (mm²) Plating Male Female Male Female MP14M23F MS14M23F 14 2.0-2.5 Gold Flash SP14M2F SS14M2F 14 2.0-2.5 Gold Flash
Amphenol
12 pos,recept w/ flange,pin,panelmate at,keyed,end cap at04-12px-le21 44724 morley drive clinton township, mi 48036 ... c keyed (3) places d keyed gray color part number key-a configuration at04-12pa-le21 black ... recommended torque:5-7n/m 23.80 dt04-12px-le21 contact size min. insul o.d. typical wire range max. insul 16 1.35 mm (.053 in) 14 ...
Multiacopladores Receptores HPRS-S - amphenolprocom.com
-30 °C to +50 °C: Protección De Ingreso: IP31: Designaciones de pedido. Modelo Producto No. Descripción; HPRS-S-2-N(f) 210001948: OUTPUTS: 2: Agregar a la cotización: HPRS-S-2-TNC(f) 210001954: OUTPUTS: 2: Agregar a la cotización: HPRS-S-2-BNC(f) ... Power supply AC/DC linear 15 V 10 W: 240000062: Agregar a la cotización: Conexión de ...
PERFORMANCE SPECIFICATION ACCELEROMETER (MODEL 7280A -XXX YY ZZZ) - PCB
All specifications assume +75°F (+24°C) and 10 Vdc excitation unless otherwise stated. The following parameters are 100% tested. Calibration data, traceable to the National Institute of Standards and Technology (NIST), are supplied. ... (0.9 N-m) Use 8 ±2 lbf-in mounting torque, acoustic couplet and high strength steel screws to (1) insure ...
Antenas omnidireccional NTA 3E-SHT - AMPHENOL PROCOM
Specially designed for the three NAVTEX frequencies 490 kHz, 518 kHz and 4209.5 kHz. Built-in low-noise amplifier providing excellent impedance matching to the 50 Ω downlead cable.
Amphenol
degrees C. The rugged shell is made from aluminum alloy and plated with a variety of finishes to meet any application. Con- ... M P L F K B Q S. 4 31 ACA 3101E-B inline receptacle All dimensions for reference only. Inches Shell Size B Max. L Max. M + .016 – .000 N + .000 – .006 P ± .008 Q Max. S Max. KK Max. LL
Model 080962-01000 | PCB Piezotronics
Model 080962-01000:Model 962 Portable Transient Recorder, complete with FastPlot2 data transfer software, 8GB USB Memory Drive, USB cable for data upload/d