Search Results for clang 18
Configure a Medical Connector - Amphenol Alden
Explore Amphenol Alden's Connector Configurator to easily customize and select the perfect medical and industrial connectors for your specific application. Simplify your design process with our intuitive tool that allows for quick adjustments and accurate results.
L I S DESCRIPTION T A m p h e n - Amphenol Sine
4. mating part: ahdp04-18-21p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-21sn-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-21sn-sra plug, 18 sz 21 socket, std arrangement, normal seal, sra,duramate ...
Thermo-Trex® Igniter Wire with Fiberglass Jacket
18 AWG: 1: 16/30: 25 kVDC/17 kVAC: 1000°F / 538°C: Black (Fiberglass Braid) 0.339: 50.13: No Shielding: Related Products. Thermo-Trex Flare Stack Cable. Thermo-Trex Igniter Wire with Fluoropolymer Jacket. Request a Quote Your Wire and Cable Solution Starts Here. About Us.
SMA PCB End Launch Jack 50 Ohm | 132323 - Amphenol RF
N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 18 inches 175101-R1-18.00. SMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm SMP-MSSB-CSB. SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 75 Ohm 5 inches 095-725-112-050. You May also be Interested in.
MICRO ICP PRESSURE SENSOR - PCB
.125 .002 3.18[] .1 MODEL 132B38 MICRO SENSOR A ( .035 [0.89]) SENSING AREA BLACK CONDUCTOR GROUND SILVER CONDUCTOR SIGNAL/POWER FEP TYPE CABLE PCB MODEL NUMBER: 030 10 ft [3.1m] LONG .042 [1.07] All specifications are at room temperature unless otherwise specified.
PDS: Rev :G STATUS:Released Printed: Nov 18, 2020
Title: D:MiniENGG 2019ARUNELX-I-38935HM1L51DAP000H6PLF ( C-8626-0239)HM1L51DAP000H6PLF ( C-8626-0239)HM1L51DAP000H6PLF ( C-8626 Author: vandanmk
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 600 inches
BNC Straight Jack to BNC Straight Plug B4855R 75 Ohm 18 inches 12G 095-850-232-018. BNC Straight Plug to BNC Straight Plug B4794R 75 Ohm 30 M 12G 095-850-186M30L. BNC Straight Plug IP67 to BNC Straight Plug IP67 RG-58 50 Ohm 1.5 M (59.05 Inches) 095-850-292M150.
WIRE TO NOARD 2.0 MM PITCH CONNECTOR - Amphenol CS
EIA 364-18 Visual, dimensional and functional compliance. ELECTRICAL • Low Level Contact resistance Initial: 20 mΩ maximum. Final: 30 mΩ maximum. EIA 364-23 Mating connector, apply a maximum voltage of 20 mV and current of 100mA. • Insulation resistance 1000 MΩ minimum EIA 364-21 Mating connector, mounted to a PCB,
Quick-Connex® Mini DIN Standard 11mm - TPC Wire
Quick-Connex® DIN connector assemblies feature a self-sealing polyurethane shell design providing environmental protection up to IP67/NEMA 6, an integrated LED connector head, built in surge suppression and secured to our Trex-Onics® 18 AWG cable.
Mobile Mount, Low Profile Active GPS Antenna - PCTEL
This active NMO mount antenna provides superior GPS performance with the industry’s smallest NMO mountable footprint. Its custom-tuned frequency ceramic patch element, circuit protection, two stage low noise amplifier and a SAW filter provide excellent out-of-band signal rejection performance and consistently clear signal while minimizing loss-of-lock.
AT&T Part Number Reference Guide for Charles Copper Pedestals
316012079 ATT.100004175 Non-Metallic Multi-Purpose Housing, 2-Piece Base, 26.5”x48.5”x14”, 2 Ladder Bars, Non-Flame Retardant . . . . . . . . .CMPH-7500SN/ATT
Door Sensors User Guide - Marport
V4 11/30/18 • Frequency Plan on page 93: drawings have been changed, frequencies are now allocated between 34 kHz and 36 kHz and frequency ranges of narrowband and wideband hydrophones are indicated. V5 07/16/20 Now documents Mosa2 version 02.03, Scala version 01.06.34 and Scala2 version 02.02.
PERFORMANCE SPECIFICATION INTEGRAL ELECTRONICS ACCELEROMETER 2255B-XXX
4.1 supply voltage vdc +18 to +24 ; 4.2 supply current ma +2 to +20 ; 4.3 warm-up time sec 2 0.5 0.5 ; to within 10% of final bias . units -1 -01 -005 ; edved279-1 rev g document 76261 revision nr page 3 of 6; continued product improvement necessitates that endevco of pcb ...
CHAMBERED Application Data Sheet - temposonics.com
1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 L P C 1 X X 0 X To build the sensor model number in the fields provided above, download the product ...
CC5516B18L - Amphenol Air LB
Clamp CC5516 Light Size 18. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Description. CC5516 Light series is a line of lightweight cable clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They offer time saving in installation, as well as safety over time and significant ...
Telaire T8031 CO2 duct mount sensor - amphenol-sensors.com
18 to 30 VAC RMS, 50/60 Hz or 18 to 42 VDC, polarity protected. Power Consumption Typical values (1.65 watts peak, 0.65 watts avg. @ 42 VDC) *Note: The Telaire product line offers patented ABC Logic™ software for self correction of drift to better than ±20 ppm per year. The system is virtually free of
CTOS - Amphenol Fiber Systems International (AFSI)
CTOS – Tactical Multiway Expanded Beam Connector Performance Optical Attenuation Loss Typically 2dB using 50/125 µm fibre Fibre Types 50/125, 62.5/125 and 8/125
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 ...
Assembly Instructions C56 (Size: 18 kb) 901-9610-3 PDF Customer Drawing (Size: 92 kb) 901-9610-3 STP 3D Model (Size: 1216 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
SMA PCB End Launch Straight Jack 50 Ohm | 901-10019B
RF Connector SMA PCB End Launch Straight Jack 50 Ohm