Search Results for clang 18
6 element Yagi 88 - 108 MHz 7130088 - AMPHENOL PROCOM
6 element Yagi 88 - 108 MHz DESCRIPTION A 6-element Heavy Duty VHF Yagi antenna for high power Broadcast and extended range VHF Aircraft Band applications.
OVER 30 YEARS OF EXPERIENCE MANUFACTURING ACOUSTIC PRODUCTS - PCB
PCBPiezotronics Toll-Fre eintheUSA800-828-8840 716-684-0 001 www.pcb.com MICROPHONE HANDBOOK Pressurevariations,whetherinair,waterorother mediums,whichthehumanearcandetect,are
SMA Male Cable Connector for RG-58 Cable - SV Microwave
The SMA Male Cable Connector for RG-58 Cable M39012/55-3128 with straight orientation. Get the top RF performance with SV's RF solutions.
M23 Connector Assemblies - tpcwire.com
Fully Molded M23 Connector Assemblies are designed with a fully molded backend or a mechanical option. This fully molded M23 Connector cable assembly prevents ingress from water, oil, and dust. The molding also helps prevent conductor failure in the back-end termination area by holding the conductors in place when the cable flexes or gets pulled on.
Right Angle SMA Solution - SV Microwave
Frequency range DC to 18 GHz Right Angle SMA Solution As a world leader in the RF/Microwave industry with over 50 years of proven performance, our designs and manufacturing capabilities of coaxial connectors, cable assemblies and passive components is unparalleled and ideal
RMS and peak acceleration loop powered sensors
99010 Rev.B.2 09/18 2 PC420A series RMS and peak acceleration loop powered sensors SPECIFICATIONS Accessories supplied: SF6 mounting stud (metric mounting available); calibration data (level 2) Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± 10% ± 3 dB 10 Hz - 1.0 kHz 1.0 Hz - 2.0 kHz Repeatability ± 2%
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
Insert Arrangement 18-38 18-85 Number of Contacts 38 85 *Applies to both 23-28 and 23-22 contact sizes. Contact Size 20 23* Contact Legend 12 16 20 23* 5 348 Series insert arrangements front face of pin inserts illustrated The insert arrangements on this page (shell sizes 20 thru 24) are available only
BNC to HD-BNC Cable Assemblies - Amphenol RF
BNC Straight Plug to HD-BNC Straight Plug B1694A 75 Ohm 18 inches 095-850-131-018. View Details. Add to Parts List Add to Compare. BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 1 M 095-850-130M100. View Details. Add to Parts List Add to Compare.
TITLE: DWG NO - Amphenol Sine
ahdm04-18-14pn a1 release new drawing 17/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm04-18-14pn recpt, 18 sz 14 pin, n, wide thd 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com process specifications: material specifications: quantity approval: engineer: checked:
F51L-1A7H1-11018 | Flex 1.00mm | Amphenol
Flex Connector, 1.00mm Pitch, Height 2.55mm, Right angle, Flip type, ZIF, 18 position , With MYLAR
SMP Straight PCB Full Detent Jack End Launch 50 Ohm
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-119-018. SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 10 inches 095-725-119-010. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 3 inches 095-902-581-003.
SMA Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Assembly Instructions C56 (Size: 18 kb) 901-9602-3 PDF Customer Drawing (Size: 132 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
B5 TITLE - Amphenol Sine
B1 - RELEASED DRAWING JAN-18-2014 ARROW MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64
LOW OUTGASSING TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 18 to 30 VDC 18 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) <3 sec <3 sec
Telaire T3000 Series CO2 Sensors
24 - 18-30 VAC RMS, 50/60 Hz, or 18 to 42 VDC, polarity protected Power Consumption Typical 0.7 W at nominal voltage of 24V AC RMS Range See Ordering Information for calibrated ranges Resolution Minimum 10bit or analog equivalent Accuracy Single Wavelength (0~2,000 ppm as example) • 400-1250 ppm ±30 ppm or 3% of reading, whichever is greater*,**
C2E – 1RU - 12 Base-12 - Amphenol Broadband Solutions
18 Base-8 *AOMs: 3 trays: 2RU: 288 LC connectors: 36 Base-8 *AOMs: 8 trays: 4RU: 576 LC connectors: 72 Base-8 *AOMs: 16 trays *Advanced Optical Module (AOM) Product Gallery: Features: Additional Information: C2E Datasheet; Sign up for our newsletter: Sign Up. For more information: Contact Us. Products; Solutions; Company. News;
STRAIN RELIEF CLAMP BACKSHELLS - Amphenol PCD
Contact backshells@amphenolpcd.com TABLE A DASH # A Thread. Class 2B B Max. D Max. G Max. Cable Entry Min. Max. inch mm inch mm inch mm inch mm inch mm
BMMA Male to SMA Female Bulkhead Adapter - SV Microwave
18 GHz : Dielectric withstanding Voltage 675 VRMS : Shielding Effectiveness ≥ -90 dB : Mechanical Mating Cycles 5000 : Insertion Force 3.0 lbs ...
Marine Antennas CXL 2-1LW/... - AMPHENOL PROCOM
18 - 21 MHz (dep. on model) Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated U-bolt and fittings : Stainless steel:
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - DCN 47174 02/18 GPF
- dcn 47174 02/18 gpf approved: checked: drawn: gpf 02/07/18 gpf 02/07/18 vb 02/07/18 rohs compliant.2817.14.2115.36 .0651.65.1403.56 a.2225.64.2827.16.40010.16 2x 0-80 unf-2b thru holes.0120.30.005±.0020.13±0.05 detail a scale 20 : 1 product data drawing notes: 1. for recommended footprint for your pcb, contact sv microwave