Search Results for cm10-3
Hygromaster L - protimeter.com
6.9 in X 3.2 in X 1.5 in (17.7 cm X 8.0 cm X 3.8 cm) 7.3.c Gross weight Instrument only: 6.42 oz (182 g) 7.4 Regulatory Compliance CE, RoHS, ETL 7.5.a Display Graphical LCD Size: 2” Resolution: 176 X 220 Backlight (with adjustable brightness) 7.5.b User application profiles
Vulko-Wrap Insulating Tape - TPC Wire
(3.81 cm x 1100 cm) Black / Yellow 275 Volts / Mil MIL-I-46852 1100 psi 18412 (Reinforced) 40 Mil 1 in x 36 ft (2.54 cm x 1100 cm) Black / None 500 Volts / Mil MIL-I-22444C 1100 psi • RoHS Compliant • Operating Temperature Range -60°F to 400°F • Self-Vulcanizing Wrap • High Dielectric Strength
31-4774-3 - Amphenol RF
^uSCïþ)«Íy÷æaÿ¯W¥‹É’ 2y» ¹U¤’ã`²hÛ[¥°°Lêº^ZÕñË Ç ôê°,~íÞÞck8Ý §Õ)´äý:Dl¢eùJªœ-qkã' Û9 ñ iýÌ8á Á2‘ ·ù—æýjê¿?îÀßþtc+cM"Ö5å¢YíÂCCÛÚ‰™}p½N ¡Ô‹ ª ³ ïz #¨#¯ve¸tõêû‘ '—×d‹ô×ýÃþ gl鯛SÀz,” Îh2÷è°ow‡;´ÖÃñð ŸÎh;Ý·¿Üí Ò žNè ...
usb connector | Amphenol Global Search | Amphenol
Electrical Connector (External Power, DC) Integral Cable with USB Plug Termination Integral Cable with USB Plug Termination Size (Depth x Height x Width) 1.33 in x 1.18 in x 3.67 in 3.4 cm x 3.0 cm x 9.3 cm Weight 2.5 oz 70 gm [1] All specifications are at room temperature unless otherwise specified.
AT225 Airducer® Ultrasonic Transducer - airmar-emea.com
Non-contact level, flow, distance, proximity and object detection measurement is reliably delivered by the ultrasonic AT225. It includes rugged sealed construction and operates at 228 kHz. Its sensing range is 8 cm to 2.5 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge [email protected]
Flow Transducers - Precise and Reliable Industrial Ultrasonic Flow ...
Airmar’s ultrasonic flow transducers provide reliable, maintenance-free measurement for monitoring systems that measure the flow or velocity rates of fluids such as water, wastewater and fuel that move through pipes, rivers or open channels. Safe, compact and rugged, Airmar’s wide variety of ultrasonic flow transducers range from models optimal for hostile and chemically aggressive ...
Dual-Feed Rear Output Circuit Breaker - amphenol-ns.com
(4 8.2 cm x 12.36 cm x 20 .3 1 cm) *Panel comes with brackets in 19” configuration Weight, without breakers 19 lbs. (8.648 kg) 2 2 lbs. (10 kg) shipping weight ... Agency Compliance NEBS Level 3 certified UL listed CE Mark . Warranty . Amphenol Network Solutions Power Products are covered by a comprehensive 5-year warranty .
AR30 Airducer® Ultrasonic Transducer - Airmar
It includes rugged sealed construction, and PVDF housing is available for more chemically aggressive environments. The AR30 incorporates standard internal shielding, and it can accommodate transceiver and signal processing electronics. It operates at 30 kHz and its sensing range is 60 cm to 30 m. REQUEST A QUOTE OR SUPPORT. Email: Paul Strawbridge
PROTIMETER
3 Användning av extra fuktsonder DigitalMini levereras med en extra inkopplingsbar fuktsond och ledning för mätningar på punkter som inte är lätta att nå med de integrerade elektrodstiften. För att använda den, anslut fuktsonden till jackkontakten på instrumentets högra sida och tryck in sondstiften på ytan vid den valda mätpunkten.
CAL250 IEC 60942 CLASS 1 CALIBRATOR PRECISION - PCB
> 6.1 in3 (100 cm3) Dimensions (L x D) 4.9 x 1.75 in (124 x 44.5 mm) Weight 8.8 oz (249 g) Power Supply Battery 9 V NEDA 1604A or IEC 6LR61 Battery Voltage Operating Range 6.7 V to 10 V Traceability Traceability Traceable to National Institute of Standards and Technology (NIST) Supplied Accessories ADP019 Adaptor for 1/2" Microphone CCS003 ...
Model 8530CM35-50 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Handportable Antennas HX 70/...-FME - AMPHENOL PROCOM
70 cm band covered by four models: Antenna Type: Shortened ¼ λ antenna for portable equipment: Max. Input Power: 50 W: Polarisation: Vertical: Impedance: 50 Ω: Gain: Approx. -3 dB (compared to a ¼ λ portable antenna) Bandwidth: ≥ 20 MHz @ VSWR ≤ 2.0:1: Mechanical; Connection(s) FME(f) (Exchangeable BFME-connectors to be ordered ...
Model 480C02 | PCB Piezotronics
10 cm: Size - Height: 2.9 in: 7.4 cm: Size - Width: 2.2 in: 5.6 cm: Weight (Including Batteries) 0.7 lb: 0.3 kg * All specifications are at room temperature unless otherwise specified. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® ...
NMEA - Gemeco
Terminator (3) Protocol. ... Part # ELB-CM-CF. MFG # ELB-CM-CF. Compare. Maretron. Micro Cap (To Cover Female Connector) Part # M000101. MFG # M000101. Compare. Maretron. Micro Cap (To Cover Male Connector) Part # M000102. MFG # M000102. Compare. Actisense. Micro Field Fit Connector, Right-Angle, Female.
CM599LH Chirp-ready Cavity Mount - Airmar
3 kW. Having the right tool for the job makes the job easier and gives better results. The right tool for covering deep-water haunts of swordfish, tuna, and other species is a 2 to 3 kW, low and high-frequency transducer. The Chirp-ready CM599LH gives the deep-water performance of the low frequency down to 3000 m (10000') plus the incredible ...
5798400R-3 - Amphenol Antenna Solutions
(3x) Hexa Band, 36-Port, Tri-Sector Antenna, 65°, (2x) 698-960 | (2x) 1427-2180 | (2x) 2490-2690 MHz, 2340 mm
Amphenol SF-NDAQGF100G-001M 1m QSFP28 to 4 x SFP28 Splitter Cable (30 ...
Amphenol’s revolutionary 1m (3.3 ft) 100-Gigabit Ethernet QSFP28 to 4 x 25-Gigabit Ethernet SFP28 Splitter Cable offers IT professionals a cost-effective interconnect solution for merging new 100GbE QSFP28 and 25GbE SFP28 enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” cable) between an available QSFP28 port ...
n 10 252 4600 c | Amphenol Global Search | Amphenol
Search Results for n 10 252 4600 c Amphenol Mobile Connectors - Mobile Consumer Products ... to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. ... 10 to 20 in-lb: 113 to 226 N-cm * All specifications are at room temperature unless otherwise specified.
IECEx Certificate of Conformity - temposonics.com
joint according to IEC 60079-1 (joints specified for a volume ≤ 100 cm3) between the Zone 0 and the less hazardous area. In addition, the Linear Position Sensor Temposonics® T-Series TH must be protected against overheating by means of an upstream fuse of 125 mA. iii. The sensor tube must be protected from mechanical damage.
GPS Combination Antennas GPS-C MHU 3/FM - AMPHENOL PROCOM
If the 70 cm-frequency is not covered in any of the diagrams, coverage of the frequency pair in question is not possible using this type of antenna. Please note, however, that taking into account the inherent bandwidth of the antenna (± 2 MHz in the 2 m-band and ± 12 MHz in the 70 cm-band) the combination area may be increased considerably.