Search Results for d38999 shell size 25 dimensions
BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable Assembly for .141 ...
SV Microwave proudly presents the BMA (Size 8) D38999 Pin Contact to SMA Male 12" Cable Assembly for .141 Cable 7093-0184. Learn more here!
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
SMPS (Size 16) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly ...
Get the SMPS (Size 16) D38999 Pin Contact to MCX Male 12" 75 Ohm Cable Assembly for RG-179 Cable 7093-0276 at SV Microwave. Explore the product here!
38999 OVERMOLDED CORDSETS - amphenol.co.jp
38999 OVERMOLDED CORDSETS Ethernet & USB links per NGVA - STANAG AEP- 4754 ... OVERALL DIMENSIONS Right angle outputs for 9-35 & 11-35 Layouts Right angle outputs for 13-35 layout • L: 0.75 m, 1.0 m, 1.5 m, ... 2500 MHZ 25 8 MHZ 11.4 5000 MHZ 36 12 MHZ 13.4 7000 MHZ 47 24 MHZ 19 48 MHZ 27 96 MHZ 38 200 MHZ 64
Home Page - Amphenol PCDAmphenol PCD
Amphenol PCD designs and manufactures circular and rectangular electronic connectors for low, medium and high power applications and lightweight composite cable and pipe management solutions for wire, hydraulic and fuel systems for the military and aerospace industries. We take pride in our ability to create customizable cable assemblies and advanced In-Seat Portable Electronic Devices (PED ...
38999 INTEGRATED BACKSHELLS
%PDF-1.4 %âãÏÓ 124 0 obj > endobj xref 124 105 0000000016 00000 n 0000003140 00000 n 0000003254 00000 n 0000004539 00000 n 0000004676 00000 n 0000005234 00000 n 0000005920 00000 n 0000005971 00000 n 0000006020 00000 n 0000006184 00000 n 0000006296 00000 n 0000006410 00000 n 0000006659 00000 n 0000007284 00000 n 0000007539 00000 n 0000008147 00000 n 0000009398 00000 n 0000009530 00000 n ...
ROHS COMPLIANT PLATINGS - Amphenol Aerospace
MIL-DTL-38999, Rev L has established new service classes for alternative finishes addressing these requirements for Cadmium replacement. Amphenol is using this and European ... mating cycles and meets specified millivolt drop shell-to-shell conductivity. Durmalon also meets a 392 °F (200° C) temperature rating. Durmalon has been proven to meet
Power Connectors | Products - Amphenol
High Power 38999 incorporates RadSok, Temper-Grip, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, High Power 38999 offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Ruggedized SATA Connector | Products | Amphenol Aerospace
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
M28840 SHIPBOARD CONNECTORS - Amphenol PCD
- Shell 23 – 18 channels or 31 channels • Available in 6 keying options (1 through 6) • Backshells, featuring AFSI’s exclusive Quickloc cable captivation system, available in straight, 450 and 900 versions • Hybrid (COTS only) versions available •Fully field maintainable in accordance with MIL-STD-2042 Shell Size 11 7 Contacts Shell ...
RUGGEDIZED CONNECTORS AND SWITCHES - アンフェノールジャパン ...
25. Plug Part Numbers 26. Jack Part Numbers 27. MIL-C-8805/3 Push Button Switches 27. Hyrdo-Switch ... Mil-spec qualified for all shell styles and cable sizes. Many custom shielded designs, including right angle plugs and ... 40% smaller than D38999 size 9 plug connector. SPECIAL FEATURES Shielded and grounded versions of
D-Sub Product Presentation - Amphenol CS
Dsub: Basic Shell Sizes ... • 9 to 25 ways, socket only : 6.30 mm profile for mezzanine applications. Right Angled Versions • 9 to 50 ways : Euro style (low profile) height: 3.70 mm • 9 to 37 ways : 7.20 mm height (Europe style) • 9 to 37 ways : 6.30 mm height (US style) 10
D-SUBMINIATURE (D-SUB) D/8656/ DP SERIES - Amphenol CS
§ A Basic I/O connector comes with five shell size and ... 25 37 50 Solder Bucket 0 Straight 3 Right Angle 5 Stamped ... ≥200 64 ≥500 65 Standard on male connector only X LF SPECIFIC DIMENSIONS Solder Buckets Straight Spills Right Angle Spills. www.ampenol-icc.com Disclaimer Please note tat te aove information is sect to cange itot notice ...
EN3645 - 38999 系列 | 安费诺 Socapex
Amphenol Socapex 的 EN3645 连接器是一种高性能解决方案,它类似于 MIL-DTL-38999 系列 III 连接器,但提供更多要求,以满足最苛刻的应用。它的设计目的是在最恶劣的环境中(包括商用和军用航空航天)提供卓越的性能。EN3645 连接器的主要特点之一是具有更高的抗流体性能。
SMPS Socket D38999 Contact (Size 16) for .047 Cable
SMPS Socket D38999 Contact (Size 16) for .047 Cable SF9911-60001. Check out this SMPS Socket's technical specifications here.
connector adhesive | Amphenol Global Search | Amphenol
Low Outgassing, Triaxial, lightweight (1.0 gm) miniature, adhesive mount, ceramic shear ICP ® accel., 5 mV/g, 0.25" cube, mini 8-36 4-pin connector, no mating cable supplied Product Manual Product Datasheet ... bayonet style RJF connectors based on MIL-DTL-26482J with a shell size 18. Features & Benefits: Sealed against fluids and dusts (IP68 ...
SND SERIES P D-sub connectpositronic
0.120±0.010 [3.08±0.25] +0.13 Ø2.18-0.00] connector variant sizes gender a ±0.015 [0.38] b ±0.005 [0.13] b1 ±0.005 [0.13] c ±0.005 [0.13] d ±0.005 [0.13] d1 ±0.005 [0.13] e ±0.015 [0.38] g ±0.010 [0.25] h ±0.010 [0.25] k ±0.005 [0.13] m ±0.010 [0.25] snd 9 (shell size 1) male 1.213 [30.81] 0.666 [16.92] 0.984 [24.99] 0.329 [8.36 ...
Amphenol
Amphenol MIL-MIL ---STDSTDSTD- ---1553B Data Bus1553B Data Bus1553B Data Bus Couplers and Interconnect Systems MIL-STD 1553B • In-Line Couplers to PAN6465/JN1042 and JN1052 • R.T. Connector Coupler • R.T. Multiway Connector Couplers
1060-0135-01 | Amphenol Global Search | Amphenol
1060-0135-01 | Amphenol Global Search | Amphenol B175 Dimensional Drawing. 1 kW. Get more coverage under your boat with Airmar’s unique wide-beam, high-frequency, Chirp-ready B175HW.
D-Sub Standard Density | Input Output Connectors | Amphenol
STANDARD DENSITY D-SUBMINIATURE CONNECTORS. Amphenol's D-Subminiature product line offers a wide range of termination options for board and cable ends, bringing down the overall cost of cable assembly and connectors significantly.