Search Results for d38999 shell size 25 dimensions
HV Connectors | Amphenol Global Search | Amphenol
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 ...
Centaur is a high-speed, high density, ruggedized cable assembly that t supports data rates up to 10 Gbps in a lightweight, aluminum MIL-DTL-38999 shell. View Download The Myth-stery of the Centaur
58-533725-26s | Amphenol Global Search | Amphenol
Search Results for 58-533725-26s Your Source for Interconnect Products - Amphenol Aerospace 2 Contact Amphenol Aerospace for more information at 800-678-0141 • www.amphenol-aerospace.com 38999 III T I II Access Auacon MIL-DTL-27599 Hermetics Contact Size JT II LJT I TV III III JT/LJT Solder Crimp Class H Y TV* Service Rating Total Contacts 23 ...
R-VPX VITA 46 Connector System | Products | Amphenol Aerospace
Supported High Speed Protocols Signal Integrity Comparison Part Number Lists How to Order Module Options and Dimensions Hardware and Tools Installation ... connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements. ... MT ferrule-based fiber optic interconnect in the proven and ubiquitous ...
High Power Rhino 38999 - Amphenol PCDAmphenol PCD
Introducing Amphenol PCD’s Rhino 38999, a groundbreaking integration of field-proven Mil-DTL-38999 Series III circular connectors with hyperbolic contacts, pushing the boundaries of high power connector technology. ... With versatility in shell materials, plating finishes, and custom configurations, Rhino 38999 ensures unmatched reliability ...
Rectangular Connectors | Products - Amphenol
A 400 contact size 2 Arinc will be 25% lower weight and 25% lower cost. ... Connectors, shells, inserts, termination modules, and contacts are sold separately or as full assemblies. Can be filtered. See our 485 series. ... R39 - Rectangular 38999 Amphenol's rectangular 38999 connector soars to meet higher expectations. It is dynamically ...
Amphenol Aerospace
First Numter = Step 2A — Shell Size, Dash = Step 3 — Cable Clamp, Secand Number = 2B — LamJ1 STEP 1: SELECT SHELL STYLE, PLUG OR RECEPTACLES BACC63CD Front Mount Square Flange RECEPTACLE PLUGS BACC63CE LAYOUT ROTATIONS SERVICE RATING LAYOUT 12S-3 f 8-4 22-2 22-22 24_9 24_10 24-22 28-22 32-17 STEP 2A & 2B: SELECT SHELL SIZE - CONTACTS TOTAL
arinc404 | Amphenol Global Search | Amphenol
These connectors come in 4 sizes that can hold up to 424 individual contacts. ... Overview Mil-Spec Rectangular High Density HD38999 • Provide 30% more contacts • Work with existing mil-specified 38999 shells ... Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. ... 25 18.0 mm 0.02 ...
10-553310 | Amphenol Global Search | Amphenol
ba-4120 | Amphenol Global Search | Amphenol 10-553310 | Amphenol Global Search | Amphenol Cable Pull Out Force 162 lbs for 10 minutes per EIA/TIA-455-6 Cable Sealing Flexing 200 cycles at 180° flex per EIA/TIA-455-1 Impact 8 drops @ 7 feet rotated each time per EIA/TIA-455-2, Method B Flammability 0.75 inch flame for 10 seconds mated, 1.5 inch
Bantam Lightweight Aerospace Connectors | Products - Amphenol Aerospace
High Voltage 38999 Rectangular Connectors ... Connector Specifications Standard How to Order Guide Standard Dimensions Standard Insert Arrangements & Contact Data HD How to Order Guide HD Dimensions HD Insert Arrangements & Contact Data Tools Accessories ... Size 23 500 VAC, Size 12 & 16 1800 VAC: Shell Conductivity: 2.5 mΩ max at 1.5 VDC and ...
Ruggedized SATA Connector | High Speed Connectors | 38999 Plus ...
The R-SATA (r ugged ized) S ATA connector is perfectly suited as the primary internal storage interconnect for desktop and mobile PCs, connecting the system to peripherals such as hard drives, solid state drives, optical drives, and removable magnetic media drives. The R-SATA supports SATA 3.0 protocol, delivering 6.25 Gb/s data rates and beyond. Amphenol’s R-SATA connector s utilize a m ...
RADSOK® | Products - Amphenol Aerospace
MIL-DTL-38999 Series III connector with RADSOK®, Temper-Grip, or standard high power contacts to accommodate requirements for 500+ amps. View Product MGT-5015 Reverse Bayonet Coupling
38999 Connectors with Power Contacts - Amphenol Aerospace
Amphenol has increased its D38999 power options, creating a contact system for every application. Increase ampacity up to 50 percent when pairing Temper-Grip with HCP pins, helping your connection get as close as possible to the efficiency of uncut wire. ... Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all sizes.
High Voltage 38999 Connector - Amphenol Aerospace
Amphenol High Voltage 38999 Connectors with Dual Interlock Circuitry provide safe and reliable high voltage connections in harsh ... Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Features & Benefits: ... Shells are standard MIL-DTL-D38999 and will accommodate standard MIL-DTL-D38999 ...
DEEP SPACE 38999 - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 414 0 obj > endobj xref 414 61 0000000016 00000 n 0000002109 00000 n 0000002268 00000 n 0000007035 00000 n 0000007482 00000 n 0000008086 00000 n 0000008200 00000 n 0000008312 00000 n 0000008397 00000 n 0000008860 00000 n 0000009360 00000 n 0000009869 00000 n 0000010457 00000 n 0000011070 00000 n 0000011614 00000 n 0000011961 ...
Temper-Grip | High Power 38999 - Amphenol Aerospace
High Power Series, MGT-5015, Tri-Power D38999, D38999 Series 3 (size 8 cavities only), Contact Amphenol for Availability In other product lines. Technical Information Current Carrying Comparison Temper-Grip Technical Information. Documents Videos Complementary Products Request Quote.
high power | Amphenol Global Search | Amphenol
With a current capacity of 1000 amps, the High Power 38999 is an ideal fit for a range of high-power applications. The High Power 38999 is fully tooled utilizing readily available military-qualified inserts.
RF Connectors by Size
Standard size connectors accommodate a wide range of medium to miniature sized coaxial cables in a rugged medium size design, and are available with threaded, push-on, and bayonet couplings. Extended frequency ranges of up to 18 GHz are supported in some models. Typical applications include Antennas, Base Stations, Broadcast, Satcom, Test ...
MIL-DTL-38999 Assemblies - Amphenol PCDAmphenol PCD
MIL-DTL-38999 Assemblies. Contact: Jim MacEachern Product Marketing Manager 978-624-3532 cablesales@amphenolpcd.com. Alex Moore Marketing Specialist 978-564-5074 cablesales@amphenolpcd.com. Learn More. Contact Us to Learn More. Your Name (Required) Your Email (Required) Message. CAPTCHA. Description:
Amphenol Socapex - Connectors, military connectors, circular connectors ...
When size and weight are critital for blind mate applications See product Image. Defense Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies. ... MIL-DTL-38999 Connectors : Contact ...