Search Results for dave min
IDS-6-8 Amphenol
Insulation Resistance 1000 megaohms min. at 25ºC Mechanical Specifications Operating Temperature Range -55ºC to +125ºC Durability(Mating Cycle) No electrical or mechanical defects after 100 cycles of engagement or disenagement
High Performance Armored RF Cable Assemblies - SV Microwave
• The compression test clamp rate was 0.5 in/min until 1000 lbf was applied • The armored cable (.250” I.D. version) was found to have compressed 5% max at 1 100 lbf which was not significant enough to impact the electrical performance of the cable Cable Option: 200-70-140 Inner Conductor – SPC (solid) Dielectric – PTFE (Extruded)
REVISION HISTORY PRODUCT DATA DRAWING - DCN 55466 10/24 SEE PDM
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz product data drawing sv p/n bmb interface 1149-6415 smooth bore 1149-6416 full detent date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters]
7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight
Temp (Min Degrees Celsius)-65: Products Related To Your Application. 7-16 Jack to 4.1-9.5 Plug Adapter 50 Ohm Straight 242278. 4.3-10 Plug to 2.2-5 Jack Adapter 50 Ohm Straight AD-4310P225J-1. 7-16 Plug to 7-16 Jack Adapter 50 Ohm Straight 716-225.
SMPM Straight Crimp Plug RG-178 RG-196 50 Ohm | 925-129C-51S - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm 925-167A-51S.
dry block | Amphenol Global Search | Amphenol
Dry gases only 7 Parameter Units Min. Typical Max. Notes Performance Parameters (1) FS Output (FSO) mV 49.5 50 50.5 2, 3 Zero Pressure Output mV -2 — 2 3 Linearity ±%FSO -0.1 — 0.1 4, 8 Pressure Hysteresis ±%FSO -0.1 — 0.1 Input Impedance Ω 2500 4000 6000 Output Impedance Ω 4000 5000 6000 Thermal Accuracy–Span %FSO -0.5 — 0.5 3, 5 ...
SMPM Straight Full Detent Crimp Jack RG-178 RG-196 Bulkhead Rear Mount ...
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 6.42mm 925-207A-51S.
Custom Connectors - Positronic The Science of Certainty
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Custom Connectors. Custom Connectors Overview. One thing that sets Positronic apart in the connector industry is our ability and desire to offer custom connectors at low volume. For Positronic, the phrase “custom connectors” covers the spectrum from ...
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
M39012/21-0002 BNC Straight Receptacle Jack Solder Cup Bulkhead Front ...
Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight Crimp Jack RG-59 RG-62 50 Ohm 000-68150. UG-657A/U BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-239. BNC Straight Cable Plug 112132-10.
REV NR - Amphenol Ardent Concepts
electroplated hard gold (120 knoop min) 3. contact finish: 20 microinches minimum 4. temperatur range -54 c to 120 c 5. electrical characteristics: title: ca190cr1001 - sheet1 author: gordon mac created date:
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
EBY Electro - EB746 Series - 6.35mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
N-Type Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead ...
Temp (Min Degrees Celsius)-55: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. N-Type Straight Solder Jack RG-405 0.086-inch Conformable 50 Ohm 172237. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 172119-10.
Standard Polyolefin Tubing – 2:1 Shrink Ratio
Min Expanded As Supplied Max Recovered After Heat Nominal Recovered Wall Thickness After Heat Reel Qty (ft.) 4 Ft Qty (pcs./pack) HSTB1/16 0.059 0.026 0.014 500 25 HSTB3/32 0.094 0.039 0.020 500 25 HSTB1/8 0.118 0.059 0.016 500 25 HSTB3/16 0.177 0.091 0.020 250 25
ACJS-MVD985-3 3.5mm and 1/4" Dual Vertical PCB Phone Jack,
ACJS-MVD985-3 3.5mm and 1/4" Dual Vertical PCB Phone Jack, Stereo (3 Channels), Metal Bore, Metal Nut, Metal Thread
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-14. SMA Panel Mount Jack 4-Hole Flange Crimp RG-55 RG-142 RG-223 RG-400 50 Ohm 132254.
Ampehnol All Sensors Products | All Sensors
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
High Power 5015 Connectors with Advanced Contacts
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.