Search Results for dave min
BNC Terminator Pl 1 W 51 Ohm | 000-46650-51 - Amphenol RF
Temp (Min Degrees Celsius)-65: You May also be Interested in. BNC Terminator Jk 1 W 75 Ohm 202111. BNC Terminator Pl 0.5 W 75 Ohm 202119. BNC Terminator Pl 0.5 W Chain 75 Ohm 000-35650-75. BNC Terminator Pl 75 Ohm 202106. BNC Terminator Pl 0.5 W 75 Ohm 000-35725-75. BNC Terminator Pl 0.5 W 50 Ohm 202104.
C:Users orceDesktopMiniBoss Data SheetsC-MN47A4AC01-a1 - Amphenol Sine
insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy overmold material: thermoplastic color: yellow cable rating: ul listed type stoow, csa certified type st, ft2 flame rating, 600v ...
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9531-1SF. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228.
Amphenol Aerospace
.240 MIN. HANDLE CONFIGURATION (OPTIONAL).205 MIN..0162 ±.0005 DIA..0285 ±.0005 DIA. Contact Part Number Description Cable Accommodated Inner Tool Setting Inner Crimp Tool Inner Tool Positioner Intermediate Tool and Positioner Outer Tool and Positioner HK L 21-33908-81 Twinax Socket 5PTM1T04-1 3 MH992 K1365 GS212 GP1271 or GP1613
High Power 5015 Connectors with Advanced Contacts
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The High Power 5015 Series features advanced socket contact technology that provides a 40-50 percent higher current carrying capacity compared to standard 5015 connector contacts. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
VITA 67.3 SMPS Series Product Line in Stock - SV Microwave
SMPS min pitch .155" About SV Microwave. SV Microwave is a world leader in the RF/Microwave industry with over 50 years of proven performance. We design and manufacture RF/Microwave coaxial connectors, cable assemblies, and passive components designed for military, IoT, 5G, satellite, high speed, aerospace, commercial, and telecommunications ...
Compact, Durable RF Interconnect for Micro-Coax Cable Types ...
500 VRMS Min. VSWR (Return Loss) DC – 3 GHz. 1.3 Max. 3 – 6 GHz. 1.4 Max. Insulation Resistance. 5000 M.
Blog | Expert Insights on RF Subsystems & Filters | Q Microwave ...
David Higginson. Dec 23, 2024 3:42:04 AM Every RF engineer understands how powerful a well-designed lowpass filter is for refining communicat... Read more Sign Up for Our KickAss Newsletter. Stay up to date and receive the latest news and insights regarding wireless communication technology. One newsletter a month, no spam.
AT04-6P-EP13 6-way receptacle, (1) 6 pin busbar=39 amps, nic
AT04-6P-EP13 6-way receptacle, (1) 6 pin busbar=39 amps, nickel plating, black. Comparable to PN# DT04-6P-EP13
Ampehnol All Sensors Produkte
Entdecken Sie die anpassbaren Ultra-Niederdrucklösungen von Amephenol All Sensors nach Familie.
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
PRODUCT DATA DRAWING E DCN 41727 10/15 DAL DESCRIPTION
per ams-qq-n-290, class 1, .00005" min. notes: 1. replace "xx" in part number with desired db value. any reproduction in part or as a whole interpret dimensions and tolerances date approved revision history description see notes scale: 4:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of sheet 1 of 1
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. ... Min Qty. Max Qty. Target Price ...
Mil-Spec Contacts | MIL-DTL-38999 Series III - TV - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
R-VPX VITA 46 Connector System
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm ...
Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-11. BNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Front Mount 50 Ohm 112609.
MINI-FAKRA TYPE A TO IP67 FAKRA CABLES - amphenolrf.com
095-820-157-006; Mini-FAKRA Straight Jack Quad to (4) IP67 FAKRA Straight Jack, 6 inches. 095-820-157-M100: Mini-FAKRA Straight Jack Quad to (4) IP67 FAKRA Straight Jack, 1 meter
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - DCN 43165 ...
per ams-qq-n-290, class 1, .000050" min performance: impedance: 50 ohms freq. range: dc to 2.0 ghz product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
SHORT BODY PCMCIA CONNECTORS - Amphenol CS
Min. withdrawal force: 6.67 N • Durability: 10,000 cycles for 68 contact pins • Vibration: Contact resistance 20mΩ changes from initial, no more than 100 second discontinuity SPECIFICATIONS • 110 - 263 product specification APPROVALS AND CERTIFICATIONS • UL & RoHS • PMCIAompliancc e