Search Results for dave min
Positronic Appoints Electro Enterprises - Positronic
Positronic, a global manufacturer of high reliability electronic connector products based in Springfield, Missouri, USA, has appointed Electro Enterprises as an authorized distributor for the full line of Positronic products in the North American market.
Transient Voltage Suppression in Military Connectors
As the shift to more-electric and all-electric aircraft accelerates, so too does the need to dramatically reduce airframe weight. Many commercial and military aircraft already have significant portions of their bodies constructed of advanced carbon composite materials, but the proliferation of this technology is still an aircraft manufacturer’s single-greatest opportunity for further weight ...
Mini-SAS Cable Assemblies 3G/6G - Amphenol
Amphenol's external Mini-SAS cable assembly solutions address the current and legacy storage industry's demand for a reliable, compact, high-speed serial I/O supporting SAS 2.1.
PRODUCT DATA DRAWING DATE APPROVED - DCN 40314 01/14 STW - SV Microwave
- dcn 40314 01/14 stw svk jack to plug dc-32.0 ghz attenuator checked: approved: drawn: stw 12/10/13 stw 12/10/13 jmc 12/09/13 rohs compliant disengagement: 2 in-lbs
Multi-Media Ruggedized (MRC) Connectors - Amphenol Aerospace
The Multi-Media Ruggedized Connector (MRC) Series is a micro-miniature solution ideal for Commercial, Industrial, and Military Communications systems running Gigabit Ethernet, USB 2.0/USB 3.0, HDMI and 10 Gigabit Ethernet when specified and designated to a specific configuration.
Amphenol All Sensors Products | All Sensors
Pressure Min: 0. Pressure Max: 4. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Package Drawing: Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About ...
3653–37 2W/4W Transmission Only with Extended Range and Loopback (2W/4W ...
cuit can be optioned to have a 4-min, 20-min, or no timeout and automatic release. 4.6 Manual Loopback The 3653–37 can be manually placed in the loopback mode by momentarily operating the front-panel MLB push-button switch (S9). The module will remain in the manual loopback mode regardless of the settings of S8. To re-
1GBASE-T to 1GBASE-SX | Products | Amphenol Aerospace
Amphenol’s dual port 1GBASE-T to 1GBASE-SX media converter can be used in harsh environment avionics, ground systems, or naval applications that need to transmit and receive such encoded interfaces over fiber optic cables.
Custom Connectors - Positronic The Science of Certainty
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. Custom Connectors. Custom Connectors Overview. One thing that sets Positronic apart in the connector industry is our ability and desire to offer custom connectors at low volume. For Positronic, the phrase “custom connectors” covers the spectrum from ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead ...
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 122138. TNC Plug 1.32 mm Micro-cable 50 Ohm 122527. TNC Straight Receptacle Jack Flat Tab Thread-in 50 Ohm Hermetic 031-6789.
MMCX Straight Crimp Plug 1.37 mm Micro-cable 50 Ohm | 262146 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MMCX Straight PCB Jack End Launch 50 Ohm 908-22100. MMCX Right Angle Crimp Plug RG-178 RG-196 50 Ohm Non-Magnetic 908-NM43200. MMCX Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm 262148.
Meggitt Sensing Systems company overview Wilcoxon Research™ product ...
1960 by engineers from the David Taylor Naval Research Lab to make products for the US Navy Began manufacturing sensors for condition based maintenance in the 1980s Established an advanced technology R&D group, Wilcoxon Labs, in 1999 Acquired by international aerospace, defense and electronics group Meggitt PLC in 2004 In 2011 changed name to ...
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm
Temp (Min Degrees Celsius)-65: Products Related To Your Application. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 13.3mm 925-167A-51S. SMP Straight PCB Limited Detent Jack End Launch 50 Ohm SMP-MSLD-PCE-5. SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm SMP-MSSB-PCS.
SMA PCB End Launch Straight Jack 0.047-inch Conformable PCB 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: PCB - End Launch: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-178 RG-196 50 Ohm 132193. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AM.
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING - NRN 48387 ...
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max.
SMA Straight Crimp Jack RG-58 Bulkhead 50 Ohm IP67
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: Products Related To Your Application. MHF I LK Right Angle Plug to RP-SMA Straight Jack Bulkhead Front Mount IP67 1.13 mm 50 Ohm 100 mm 095-902-586-100.
PRODUCT DATA DRAWING DATE REV DESCRIPTION A DCN 51590 05/22 - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads.
MCX Right Angle Crimp Plug 1.32 mm Micro-cable 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MCX Straight Solder Jack 0.047-inch Conformable Bulkhead Rear Mount 50 Ohm 252162. MCX Straight PCB Jack Surface Mount 50 Ohm 252117. MCX Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 252123.
A A - amphenol-sine.com
a 5.50 min. nickel gold at60-20-0222 at60-20-0244 platingpart number part number chart tin at60-20-0277 selective tin over nickel overall in zone plating description a selective gold flash over nickel overall in zone or entire contact tin over nickel overall b a3 - update length 01/mar/21 sullen tommy.
B A5 - Amphenol Sine
min. insul o.d. typical wire range max. insul o.d. 16 1.35 mm (.053 in) 14 - 20 awg (2.0-0.5mm ²) 3.05 mm (.120 in) standard color is grey, addition color shown in part number chart 48.1±0.6 19.6 21.0 reduced diameter wire seal 6 requires contact retention wedge aw4p a4 c0540s update dimensions 05aug16 jony tommy orange at04-4p-mm01org