Search Results for dave min
Deep Space 38999 | Products | Amphenol Aerospace
The Deep Space 38999 Connector series is designed for extreme cold environments. They are built to retain a grommet-to-wire and contact-to-contact seal in temperatures below -85 °F (-65 °C), with inserts that have been cycle tested between -319° F (-195 °C) to 392 °F (200 °C).
R-VPX Evolution 2.0 VITA 46.30 Connectors
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
Amphenol All Sensors Products
Pressure Min:-2. Pressure Max: 2. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 12 VS. Honeywell PN: Supply Voltage: 12 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us hogar PRODUCTOS SOLUCIONES POR MERCADO SOBRE NOSOTROS ACTIVOS DE INGENIERÍA ...
PRODUCT PORTFOLIO - SV Microwave
(dB MIN) 3 MHz to 30 MHz ≥ 140 dB 30 MHz to 3 GHz ≥ 120 dB Engage/Disengage Force 1.0 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .145” 27 GHz to 40 GHz ≥ 90 dB Min Pitch (.086”) .155” Power Handling 3 MHz to 30 MHz 30 dBm Spring Force/Contact Nominal Mated Condition Full Deflection 2.1 lbs (typ) 2.6 lbs (typ)
SMA Straight Crimp Jack Times LMR-200 Optimized Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 901-10120. M39012/55-4502 SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm Safety Wire Holes QPL Approved 901-101-15.
Compact, Durable RF Interconnect for Micro-Coax Cable Types ...
500 VRMS Min. VSWR (Return Loss) DC – 3 GHz. 1.3 Max. 3 – 6 GHz. 1.4 Max. Insulation Resistance. 5000 M.
RP-MMCX Connectors - Amphenol RF
500 Min: Coupling Mechanism: Push-On: Interface Specification: CECC 22220: Engagement Force < 30 N: Disengagement Force > 8 N @ 1 - 5 Mating Cycles >4 N @ 100 - 500 Mating Cycles: Note: These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. Interface Dimensions.
PRODUCT PORTFOLIO - svmicrowave.com
(dB MIN) 3 MHz to 30 MHz ≥ 140 dB 30 MHz to 3 GHz ≥ 120 dB Engage/Disengage Force 1.0 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .145” 27 GHz to 40 GHz ≥ 90 dB Min Pitch (.086”) .155” Power Handling 3 MHz to 30 MHz 30 dBm Spring Force/Contact Nominal Mated Condition Full Deflection 2.1 lbs (typ) 2.6 lbs (typ)
BNC Straight Twist On Plug RG-59 RG-62 50 Ohm | 031-5136-RFX
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Twist On: You May also be Interested in. BNC Straight Crimp Plug MR-600 50 Ohm 112742. BNC Straight Clamp Plug RG-59 RG-62 50 Ohm 031-212-RFX. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 000-11325.
Next Gen ARINC 600 Stamped & Formed Contacts
• High Temperature Tolerance: 1000 hrs min . at 125°C • Process Temperatures: 270°C for 10 sec . wave solder 260°C for 2 min . vapor phase • Salt Spray: per MIL-STD-1344, method 1001, cond . B • Humidity: per MIL-STD-1344, method 1002 .1, type II ENVIRONMENTAL • Dielectric Withstand Voltage: Sea Level-1500 Vrms, 15,000 m: 500 Vrms
SMA Straight Crimp Jack RG-8X Times LMR-240 Optimized Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm 132176. SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9723-10.
SHORT BODY PCMCIA CONNECTORS - Amphenol CS
Min. withdrawal force: 6.67 N • Durability: 10,000 cycles for 68 contact pins • Vibration: Contact resistance 20mΩ changes from initial, no more than 100 second discontinuity SPECIFICATIONS • 110 - 263 product specification APPROVALS AND CERTIFICATIONS • UL & RoHS • PMCIAompliancc e
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel. ... Min Qty. Max Qty. Target Price ...
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 901-9531-1SF. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-10228.
BNC Straight Crimp Plug Mogami 26AWG 75 Ohm | 112721 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-4890-9. BNC Cable Jack Belden 1694A Bulkhead Rear Mount 75 Ohm 112662. BNC Right Angle Crimp Plug RG-316DS RD-316 50 Ohm 112528-NEX.
PRODUCT DATA DRAWING DESCRIPTION - svmicrowave.com
.625 min 15.88 min .531 min 13.49 min recommended mounting hole 5/8-24 unef-2a 1.140 28.96.884 22.45.330 max 8.38 max panel any reproduction in part or as a whole size date approved revision history description see notes scale: 3:1 interpret dimensions and tolerances dwg. no. b material: finish: per asme y14.5m - 1994 e without the written ...
Amphenol Aerospace
Amphenol Aerospace. CF-020400-065. Thermal Analysis. January 12, 2022. Ray Baruah and Kevin Ibarra. Electronic Cooling Solutions Inc.
BNC Right Angle Crimp Plug RG-59 RG-62 75 Ohm | 112185 - Amphenol RF
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight PCB Jack Through Hole 50 Ohm 112536. BNC Straight Crimp Jack RG-179DS RD-179 Bulkhead Rear Mount 75 Ohm 112648-11. BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-70000-1000.
SMPM Product Series Solutions Guide Catalog
Min Board to Board Distance 6.6 mm Temperature Range Thermal Shock Corrosion Vibration Mechanical Shock Moisture Resistance 50Ω DC - 26.5 GHz (DC - 65 GHz on Extended Range Designs) 325 VRMS Min DC - 10 GHz 1.15 (-23 dB) Max 10 - 26.5 GHz 1.25 (-19 dB) Max 26.5 - 50 GHz 1.35 (-16 dB) Max 5000 MΩ Min 6 mΩ Max 2 mΩ Max-85 dB Max (DC - 4 GHz)
Assembly Instructions-C59 Amphenol SMA-Reverse Polarity
Step 1 Clean cable end for .625"(16mm) min. length. Trim cable jacket and dielectric to c = .090(2.3) for 901-9866 or c = .125(3.2) for 901-9857. Do not nick center conductor. Remove burrs from cable jacket and center conductor. For 901-9866, file blunt end of center conductor to a 90° cone.