Search Results for dave min
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz vswr: see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle ...
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
QuarterBack Product Line - SV Microwave
Mating Cycles (min) 1000 500 Temperature Rating -65 to +165°C Figure 2: Female QB Cable Assembly to Male Edge Launch PCB Connector, Mated QuarterBack Product Line. Rev. 5 (11/22) O: 561.840.1800 marketing@svmicrowave.com Figure 3: Cut-away view of a mated Female QB Cable Assembly to Male
Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 5.33mm
Temp (Min Degrees Celsius)-65: Products Related To Your Application. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm 925-165A-51S. SMPM Straight PCB Full Detent Jack Through Hole 50 Ohm 925-138J-51P. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 5.94mm SMP-FSBA-594.
HD-EFI Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. HD-EFI Straight PCB Limited Detent Jack End Launch 50 Ohm 920-507J-52P. HD-EFI Right Angle Crimp Plug RG-178 RG-196 50 Ohm 920-514P-51A. HD-EFI Straight PCB Limited Detent Jack Through Hole 50 Ohm 920-504J-52P.
Rugged Microphones | PCB Piezotronics
Highlights: Durable – extends the life of the delicate measurement microphone; Flexibility – used on any ½” high sensitivity microphone; Easily Justifiable – can purchase as a low cost accessory
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
P51 Pressure Sensor - ssi-sensors.com
Contact SSI Technologies, LLC 3200 Palmer Drive, Janesville, WI 53546 ssi-sensors.com 1 (608) 757-2000 (ST]VMKLXl6 & .8IGLRSPSKMIW 11(5EVVERX] MT T: All SSI products are warranted against defective materials and workmanship for a period of one (1) year from the date of delivery to the original purchaser.
PRODUCT DATA DRAWING - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 18.0 ghz vswr: see table 1 operating temp.: -55c to +125c avg. power: 2 watt (power input derated linearly from 25c to 0.5 watts at 125c) peak power: 500 watts (peak power for a duty cycle ...
BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Right Angle Crimp Plug Belden 1694A 75 Ohm 112990. BNC Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 4-Hole Flange 50 Ohm 112530. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 112431.
R-VPX VITA 46 Connector System
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36005 08/08 STW - SV Microwave
- dcn 36005 08/08 stw smpm female r/a for .047 semi-rigid cable checked: approved: drawn: stw 08/11/08 stw 08/11/08 dal 08/11/08 rohs compliant c material:
Matrix MIL-DTL-5015 High Power Connector - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: The Matrix MIL-DTL-5015 series III is a crimp, rear-release high power connector that provides an improved alternative to the older MIL-C-5015 series I solder type. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products ...
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 C Key Code
Temp (Min Degrees Celsius) 40: Termination Style: Cable - Crimp: Our Newest Automotive Products. AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm F Code FM4-NFRP-PCB-1. AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm C Code FM1-NCRP-PCB-1.
SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 12 inches
Temp (Min Degrees Celsius)-65: You May also be Interested in. SMA Straight Plug to SMP Right Angle Plug Tflex 405 50 Ohm 9 inches 095-902-581-009. SMA Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 6 inches 095-902-459-006.
Quad Channel Bi-Directional Fiber to Copper Media Converter
Amphenol’s Quad Channel Bi-directional Fiber Optic Media Converter has four transmit and four receive channels to convert copper to fiber and fiber to copper utilizing Amphenol’s long-time trusted MIL-DTL-38999 connectors.
GigaBlox Rugged | Super Small Form Switches | Integrated Solutions ...
GigaBlox Rugged is a very small layer 2 unmanaged and managed ethernet switch that fits four 10/100/1000Mbps copper ethernet ports in an ultra-compact 50mm x 55mm form factor.
BNC Straight PCB Jack Through Hole 50 Ohm | 112553 - Amphenol RF
Temp (Min Degrees Celsius)-40: Termination Style: PCB - Through Hole: You May also be Interested in. BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm 112290. BNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm 112597. BNC Straight Crimp Plug AT&T 735 AT&T 735A Belden 735A1 75 Ohm 031-80105-B1C.
SMA Straight Crimp Jack Times LMR-400 Optimized Belden 9913 Bulkhead 50 ...
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132125. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm 132203-11.
UHF Right Angle Crimp Plug RG-316DS 50 Ohm | 182326-10
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. UHF Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 50 Ohm 182309. UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm 182102.