Search Results for dave min
Fuel Flow Sensor - Diesel/Gasoline, 16L/Min - Gemeco
Fuel Flow Sensor - Diesel/Gasoline, 16L/Min. Part # SENFUELFLOW-P80. MFG # SENFUELFLOW-P80. Share. Where to Purchase? The DEW Line P80 Fuel Flow Sensor is a high precision flow sensor for accurate metering of a variety of fuels. The P80 utilizes precision-machined elliptical gears to measure flow without creating undue restrictions.
PERFORMANCE SPECIFICATION TRIAXIAL ACCELEROMETER 2230EM1
At +350°F (+177°C) max/min % +20 / -5 . 2.4 TRANSVERSE SENSITIVITY % ≤ 5 . 2.5 AMPLITUDE LINEARITY % 1 per 500 g, 0 to 2000 g . Document Number . Rev . Date . Entered by : Description of Change . Change Accountable Engineer ECO : 76171 . NR: 2/16/22 NAD . Release of 2230EM1 Triaxial Accelerometer Performance
SIZE 8 PIN CONTACT - svmicrowave.com
res.: 5000 megohms min. see notes see notes date approved revision history description sv microwave, inc. scale: 6:1 size dwg. no. b material: finish: per asme y14.5m - 1994 e without the written permission of proprietary sheet 1 of 1 4) cham. 1st & last threads. 7) remove all burrs unless otherwise specified ...
Model 340A16 Miniature (2 gm), high frequency, ceramic shear ICP® accel ...
x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 mounting thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f 0 8 1-x x x x-9 0 pcb piezotronics inc. claims proprietary rights in
Amphenol 348 Series High Density Connectors - Amphenol Aerospace
micro inches min. per MIL-G-45204 over suitable underplate. socket contact (standard) - copper base alloy, gold plated per MIL-G-45204 over suitable underplate. Hood material is stainless steel. shell - aluminum alloy finish for E class connectors - cadmium plate over suitable underplate. inserts - high grade dielectric material
Amphenol All Sensors Products | All Sensors
Pressure Min:-1. Pressure Max: 1. Units: IN H2O. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS. Download Data Sheet Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center ...
BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: Solder Cup: You May also be Interested in. BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm 031-347. M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved 031-4326.
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Solder Cup: Thread Direction: Standard: You May also be Interested in. SMA Straight Crimp Plug RG-178 RG-196 50 Ohm 132193. SMA Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132125. SMA Straight Crimp Plug Times LMR-200 Optimized 50 Ohm 132234.
Model 352C15 Miniature (2 gm), high frequency, ceramic shear ICP ... - PCB
x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 mounting thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f 0 8 1-x x x x-9 0 pcb piezotronics inc. claims proprietary rights in
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
Parameter Min Limits Typ Max Units Condition Chip Size 3.0 X 3.0 mm2 Diaphragm Size 1.5 x 1.5 mm2 Active Area 0.51 x 0.51 mm2 Internal Resistance 140 200 260 kW 25°C Resistance T.C 0.10 %/°C Responsivity 77 110 143 V/W 500K, 1 Hz Responsivity T.C-0.11 %/°C Noise Voltage 62 nV rms R.M.S., 25°C NEP 0.60 nW/Hz1/2 500K, 1 Hz Detectivity 9.00 ...
Item # AP-145, Audio Plugs (MIL-C-55116) - Amphenol NEXUS Technologies
1000 megaohms min, except for connectors unmated after immersion test shall not be less than 100 megaohms : Dielectric Withstanding Voltage; Sea Level (RMV) 500 V: Water Immersion: 6 feet of water up to 48 hours (mated and unmated) Location. 316 Courtland Ave. Stamford, CT 06906. Reach Us. 203-327-7300; 203-324-7623
B B3 - Amphenol Sine
2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67. 2.7 mating cycles durability:500 cycles min. 2.8 rohs compliant. 3. suitable contacts :16# contacts. 4. all dimensions are for reference use only. panel cut out reference 29.4 29.4 Ø34.6 +0.2 0 (for rear panel mou nting) 4-Ø3.2 +0.2 0 Ø 3 0. 5 + 0 . 2 ( f o r f r o n t p ...
NON-ENVIRONMENTAL EMI/RFI BACKSHELLS - amphenolpcd.com
Visit && for more information Connector Group L NON-ENVIRONMENTAL EMI/RFI STRAIGHT; SPIN COUPLING MIL-DTL-38999 Series III & IV. TABLE A. Accessory. Shell Size
SMPM Straight Crimp Plug RG-178 RG-196 50 Ohm | 925-129C-51S - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 12.7mm Non-Magnetic 925-NM166A-51S. Bullet Adapter SMPM Plug to SMPM Plug 50 Ohm Straight 8.48mm Non-Magnetic 925-NM165A-51S.
BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead
Temp (Min Degrees Celsius)-40: You May also be Interested in. BNC Jack to BNC Jack Adapter 75 Ohm Straight Bulkhead 031-220N-75DD. BNC Jack to BNC Jack Adapter 75 Ohm Straight 112446T. BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead 112435.
SMA Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Crimp Jack RG-316DS Bulkhead 50 Ohm 132259. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE 901-10231.
R-VPX Evolution 2.0 VITA 46.30 Connectors
Improving off original Vita 46 standards, Amphenol’s R-VPX Evolution 2.0 is the next generation of high-speed ruggedized backplane connectors. R-VPX Evolution 2.0 series connectors are designed and optimized to achieve data rates in excess of 25 Gb/s, meeting VITA 46.30 requirements.
DC Electronics Qualifies for Highest Aerospace Manufacturing Standards
DC Electronics today announced it has met all the requirements and passed inspection from an independent certifier to qualify for AS9100B certification. The AS9100B standard was developed to ensure safety and reliability in an industry that demands near perfection.
Mini-SMB Straight Crimp Plug ATT 735 75 Ohm | 903-598P-71S
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. Mini-SMB PCB Through Hole Straight Jack 75 Ohm 903-651P-71P. Mini-SMB Straight Jack Round Post 75 Ohm 142323-75. Mini-SMB PCB Through Hole Straight Jack 75 Ohm Tape and Reel 142138-75TR.