Search Results for dave min
N-Type Jack to N-Type Plug Adapter 50 Ohm Straight Bulkhead
Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Plug to N-Type Plug Adapter 50 Ohm Straight 172369. N-Type Jack to N-Type Plug Adapter 50 Ohm Straight 172276. N-Type Jack to N-Type Push-on Plug Adapter 50 Ohm Straight Bulkhead 082-6296.
PCTEL Announces Closing of its Acquisition by Amphenol Corporation
BLOOMINGDALE, Ill.--(BUSINESS WIRE)--Dec. 15, 2023-- PCTEL, Inc. (Nasdaq: PCTI) (“PCTEL” or the “Company”), a leading global provider of wireless technology solutions, today announced that it has been acquired by Amphenol Corporation (NYSE: APH) (“Amphenol”), one of the world’s largest providers of high-technology interconnect, sensor and antenna solutions.
BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Solder: You May also be Interested in. BNC 45-Degree Angle Crimp Plug RG-179 Belden 179DT 75 Ohm 031-80401. BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated 031-4890-1.
Amphenol Assembletech
Plating: connector Au 30u" min. Color: black connector Environmental Compliance: RoHS Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X 95 ohm Right Angle Plug
PRE-SHIELD ADAPTER BACKSHELLS - amphenolpcd.com
W ±0.020 (0.51) Y +0.008(0.20)-0.00 Z Max. inch mm: inch mm: inch mm: 01 0.250: 6.350 0.044: 1.12 0.56: 14.22 02: 0.312 7.920: 0.044 1.12: 0.63 16.00: 03 0.375: 9. ...
The Benefits of Flexible Wire & Cable
TPC’s David Sedivy and Tim Hannigan discussed the benefits of using flexible wire and cable in this excerpt from "Cabling Flexibility and Speed Reign in Industrial Motion Cables" in Wire and Cable Tips (a Design World publication) by Gannon: "David Sedivy, senior product manager, and Tim Hannigan, cable engineer, at TPC Wire & Cable Corp ...
NEX10 Plug to SMA Jack Adapter 50 Ohm Straight | AD-N10PSMAJ-2
Temp (Min Degrees Celsius)-40: Thread Direction: Standard: Products Related To Your Application. 4.1-9.5 Straight Clamp Jack 1/2-inch Helical Corrugated 50 Ohm 332112. 7-16 Straight Clamp Plug 1/4-inch Helical Corrugated 50 Ohm 272186. 7-16 Plug to 4.3-10 Jack Adapter 50 Ohm Straight AD-716P4310J-1.
C 091 Crimp contacts - Amphenol Sine
These min. values are based on the copper wire tensile strength with δB ≈ 230 N/mm2. 57 Description for Series Part Number Drawing Figure Spanner wrench for receptacles with ring nut C 091 A C 091 B C 091 D N 45 091-000 1 Spanner wrench for male and female cable connectors C 091 A C 091 B C 091 D
TNC Straight Crimp Jack Times LMR-400 Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-40: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. TNC Straight Crimp Jack RG-316DS RD-316 50 Ohm 122377. TNC Straight Clamp Jack RG-59 RG-62 50 Ohm 122301. TNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm 031-2301.
RADSOK® | High Power Contacts - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
BNC Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Crimp Plug RG-59 RG-62 50 Ohm 031-321-10RFX. BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-11.
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 901-10028-RFX - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Right Angle Jack PCB Through Hole Bulkhead 50 Ohm 901-ENJAP-009. SMA Panel Mount Jack 2-Hole Flange Flat Tab 50 Ohm 901-5GB100000AM.
MIL-C-39012 INSPECTION - Amphenol
contact - brass, gold plating (50 min thick) insulator - ptfe ferrule - copper, silver plating (200 min thick) retaining ring - becu gasket - silicone rubber outer contact - brass, silver plating (200 min thick) coupling nut - brass, silver plating (200 min thick) 2. electrical: a. impedance: 50 ohm 3. mechanical: a. durability: 500 cycles min. ...
38999 Connectors with Power Contacts - Amphenol Aerospace
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol has increased its D38999 power options, creating a contact system for every application. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol Aerospace Products; Configurator; Sitemap; Careers; Request a Quote; Customer Support ...
UG-59A/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm 082-804. UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-92.
High Performance Armored RF Cable Assemblies - SV Microwave
• The compression test clamp rate was 0.5 in/min until 1000 lbf was applied • The armored cable (.250” I.D. version) was found to have compressed 5% max at 1 100 lbf which was not significant enough to impact the electrical performance of the cable Cable Option: 200-70-140 Inner Conductor – SPC (solid) Dielectric – PTFE (Extruded)
B RT0W01210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w01210p*h* eco-amte,receptacle,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart
Model Y356A32/034K20 Triaxial, mini (5 gm) high sensitivity, ICP ... - PCB
x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 mounting thread see drawing 5-40 a m3 x 0.50 b 10-32 c m5 x 0.80 d 1/4-28 e m6 x 1.00 f 0 8 1-x x x x-9 0 pcb piezotronics inc. claims proprietary rights in
0.50mm Pitch FFC/FPC - F31S Series - Amphenol CS
min. § Anchor-plate Retention Force: 500gf/plate min. § Durability: 30 mating cycles. ELECTRICAL PERFORMANCE § Voltage Rating: 50V AC/DC § Current Rating: 0.5A § Contact Resistance: 30MΩ max. § Insulation Resistance: 500MΩ min. § Dielectric Withstanding Voltage: No short or breakdown after 500V AC, 2mA, 1min. PACKAGING § Tape & Reel
CarbonMonoxide sensor Datasheet - SGX Sensortech
50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C. • Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. • Details on recommended connector pins can be