Search Results for dave min
Diode Connectors | MOV - Metal Oxide Varistor ... - Amphenol Aerospace
Clamping voltage as low as 11.9 volts; Low capacitance – suitable for high frequency applications; Unipolar or bipolar – using existing proven diode technology
PRODUCT DATA DRAWING REV DESCRIPTION - NRN 45704 03/21
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 40.0 ghz. product data drawing 2x 2-56 unc-2b recommended mounting hole sv p/n interface 1115-6126 fd 1115-6127 sb date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
PRODUCT DATA DRAWING REV DESCRIPTION - DCN56360 2/25
per ams-qq-n-290, class 1, .00010" min. performance: impedance: 50 ohms freq. range: dc to 25.0 ghz. notes: 1. dimensions apply prior to pre-tinning 2. sn96 solder required in hatched area. 3. solder permissble on outer and adjacent surfaces of body in this area. 4. all part numbers are rohs compliant. 5.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Mini-BNC Straight PCB Jack Through Hole 75 Ohm | 031-70249 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: You May also be Interested in. Mini-BNC Right Angle PCB Jack Through Hole 75 Ohm 031-70265. Mini-BNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm 031-70253. Mini-BNC Straight Crimp Plug Belden 1694A 75 Ohm 031-70257.
Temper-Grip | Power Products | 38999 Plus | Circular Connectors ...
David Salt Product Manager +1 (607) 563-5161 dsalt@amphenol-aao.com Description: Amphenol Aerospace’s Temper-Grip socket contact series is a high-current technology designed for use in high-temperature applications and is available with most Amphenol connectors. ... Min Qty. Max Qty. Target Price. Delivery Date. Add Part. Submit. Amphenol ...
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
DATE PRODUCT DATA DRAWING - svmicrowave.com
per ams-qq-n-290, class 1, .00005" min. quarter back nut & spring: passivated per ams 2700 performance: impedance: 50 ohms product data drawing unless otherwise specified date approved revision history rev description see notes see notes sv microwave, inc. scale: 10:1 third angle projection dwg. no. b material: finish: per asme y14.5m - 1994 ...
67 and 165 Series Miniature Connectors | Legacy | Mil-Spec Type ...
Amphenol® 67 Series connectors are ideal for applications that require a light to medium-weight, durable, environmentally sealed connector. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight | 172123 - Amphenol RF
Temp (Min Degrees Celsius)-40: You May also be Interested in. N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 082-6348. N-Type Jack to N-Type Plug Adapter 50 Ohm Straight Bulkhead 172336. UG-30C/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead 082-201.
SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 132183. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.256 Post 0.160 PTFE 132147-26.
Amphenol Canada Corp.
min .051.652 1.30 ±.005 4.50±0.07.177±.003 8 position 10 position shell/ground shell/ground 11 & 12--- contact 1 1 contact 1 contact 2 2 contact 2 contact 3 3 contact 3 contact 4 4 contact 4 contact 5 5 contact 5 contact 6 6 contact 6 contact 7 7 contact 7 contact 8 8 contact 8 contact 9 9--- contact 10 10 led 1 led 1 13 led 2 led 2 14 led 3 ...
TITLE
Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 02-2025 Contacts - Stamped & Formed Part Number Type Style Contact Size Amp
Positronic Releases New Zinc Die-Cast Backshell Series
# Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. Positronic Releases New Zinc Die-Cast Backshell Series July 26, 2023. Positronic is proud to announce the release of the new DT/DS and CT/CS Series backshells. With their zinc die-cast construction, the DT/DS and CT/CS backshells are ideal for ...
C:Users orceDesktopMiniBoss Data SheetsC-MN32PW02-a1 - Amphenol Sine
insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials:-coupling nut: machined aluminum, anodized-insulation insert: thermoplastic, ul 94/v-0-contact: gold flash plating over copper alloy-cable rating: ul listed type 1015, csa certified type tew, ft1 flame rating, 600v, 105°c-conductor insulation: pvc
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 38497 08/11 PJS DATE APPROVED
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 65 ghz return loss: 35db dc to 15.0ghz 23db 15.0 to 25.0ghz 20db 25.0 to 40.0ghz insertion loss: .10 x sqrt(f(f in ghz)) shroud to product data drawing interpret dimensions and tolerances date approved
Triax Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Clamp: Thread Direction: Standard: You May also be Interested in. Triax Straight Jack Solder Cup Bulkhead Non-Constant Impedance 000-34475-1003. Triax Straight Clamp Plug 50 Ohm 000-53100. Triax Straight Clamp Plug Non-Constant Impedance 031-30231-59.
SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
Temp (Min Degrees Celsius)-65: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 250 mm 095-725-115M025. SMA PCB End Launch Plug 50 Ohm 132366. SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm 901-9221-2A.
CUSTOMER OUTLINE DRAWING - amphenolrf.com
d. inner contact retention force: 1.5 lb (7 n) min e. temperature range: -65$ c to +165$ c 4. packaging: a. quantity: 50 pcs tray b. mark bag or tag: "amphenol rf, smp-mssb-pct-nm, date code" interface per mil-std-348 series: smp jack smooth bore this surface marked "nm" to signify non-magnetic connectors
The Supply Chain for Connectors Right Now - Positronic
# Power Contacts (min) # Signal Contacts (min) Width (max in mm) Height (max in mm) Search Parts Reset selections. PosiBlog. The Supply Chain for Connectors Right Now February 8, 2022. You’ve seen the headlines: From cereal boxes to computer chips, the COVID-19 pandemic has disrupted nearly every aspect of the global supply chain. Along with ...