Search Results for dave min
SMA Fixed Attenuator 3 dB 2 W | ATS-1M1F-03DB2W
Temp (Min Degrees Celsius)-55: You May also be Interested in. SMA Fixed Attenuator 9 dB 2 W ATS-1M1F-09DB2W. SMA Fixed Attenuator 4 dB 2 W ATS-1M1F-04DB2W. SMA Fixed Attenuator 8 dB 2 W ATS-1M1F-08DB2W. SMA Fixed Attenuator 10 dB 2 W ATS-1M1F-10DB2W. SMA Fixed Attenuator 7 dB 2 W ATS-1M1F-07DB2W.
MMCX Straight Crimp Jack RG-316DS RD-316 50 Ohm | 908-42500 - Amphenol RF
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: You May also be Interested in. MMCX Straight PCB Jack End Launch 50 Ohm 262107-10. MMCX Straight PCB Jack Surface Mount 50 Ohm Non-Magnetic 908-NM22100. MMCX Right Angle PCB Jack Surface Mount 50 Ohm 262105-10.
2M Hermetic Micro-Miniature Connectors | Micro-Miniature | Circular ...
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight.
RG 214 is a Low Loss coaxial cable with double braid and flame retardent ...
Min. Bending Radius 55 mm / 2.17 in. Weight Approx. 207 [kg/km] Jacket Dia/Matl HM FR-NC dia. 10.8 ± 0.18 mm Environmental Operating temperature range -25 °C to +70 °C ADDITIONAL DATA RETURN LOSS [dB] 100 - 1000 MHz > 20 dB 1000 - 2000 MHz > 18 dB 2000 - 3000 MHz > 18 dB TYPICAL ATTENUATION VALUES ATTENUATION FREQUENCY [dB/100m] Max. HF power/W
PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq.range: dc to 50.0 ghz product data drawing recommended mounting hole notes: 1. for recommmended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) date approved revision history ...
Amphenol All Sensors Products | All Sensors
Pressure Min:-1. Pressure Max: 1. Units: PSI. Operating Temperature:-25 to 85 C. Supply Voltage: 5 VS. Honeywell PN: Supply Voltage: 5 VS Contact our Team of Experts Today. Contact Us Home Products Solutions About Engineering Assets Resource Center Contact All Sensors. ...
C:Users orceDesktopMiniBoss Data SheetsMN27A4AC01M - Amphenol Sine
insulation resistance (min): 5000m ohms dielectric test voltage: 2200v 1) materials: coupling nut: machined aluminum, anodized insulation insert: thermoplastic, ul 94/v0 contact: gold flash over copper alloy overmold material: thermoplastic color: yellow cable rating: ul listed type stoow, csa certified type st, ft2 flame rating, 600v, 105°c
D-Sub & Micro-D Connectors - Amphenol CIT
DWV min ____ VDC: Burn-in: Jack Posts: Crimp: T: Immersion: Wire Wrap: Capacitance: Attenuation * Maximum or Mixed Capacitance Requirement? ____pF. Mechanical & Environmental Performance. Test Description Procedure; Temperature Cycling: EIA-364-32 Condition I: Durability: 500 Matings at a rate of 200 ± 100 cycles per hour:
PRODUCT DATA DRAWING REV DESCRIPTION DATE - REL. DCN 52320 02/13/23
over nickel per ams-qq-n-290, class 1, .000050" min. performance: impedance: 50 ohms freq. range: dc to 22.0 ghz vswr: 1.40:1 max gated, mated pair, dc to 22.0 ghz conforms to sosa technical standard v2.0. date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] ...
CUSTOMER OUTLINE DRAWING - Amphenol RF
a. durability: 500 cycles min. b. temperature range: -65$ c to 165$ c 4. assembly: see amphenol spec 349-50521, sheet 3 5. packaging: a. quantity: single pack b. marking: packaging to be marked "amphenol rf, 903-535p-71a, and date code" customer outline drawing all other sheets are for internal use only.
SMA Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
Temp (Min Degrees Celsius)-65: Termination Style: Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 132139. SMA PCB Through Hole Straight Jack 50 Ohm 901-144-3. SMA Straight Jack Bulkhead Round Post 50 Ohm 132363.
Piezoresistive pressure transducer - PCB
Burst pressure (diaphragm/reference side) [6] psi min 75/300 250/300 400/300 Electrical Full scale output 225 mV typical (140 mV minimum) at 10.0 Vdc Supply voltage 10.0 Vdc standard, 15 Vdc maximum Electrical configuration Active four-arm piezoresistive bridge
RJF RB - Rugged Ethernet, USB & Display connectors - Amphenol Socapex
The RJF RB is an industrial Ethernet RJ45 connection system designed to withstand harsh environments. This system is sealed against fluids and dust, and is resistant to shock, vibration and traction, making it an ideal solution for a wide range of applications, such as wireless base stations, industrial process control, robotics, and tele-maintenance.
GS-12-641 PRODUCT SPECIFICATION - Amphenol CS
1A (MIN) per single contact. 2). With power applied contacts (1, 5): 1.8A for power contacts 1 and 5 at the same time 0.5A for contact 2, 3 and 4. 5.3 Mechanical Performance: Item Test Description Test Methods Requirement 5.3.1 Random Vibration EIA 364-28 Test Condition V Test Letter A, (or MIL-STD-202F, Method 214, Test Condition 1, Test Letter A)
Centaur ExaMAX for Military | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Amphenol® Tri-Start connectors provide EMI/EMP shielding capability which exceeds MIL-DTL-38999 Series III requirements. The TV and CTV Series III connector with standard solid metal-to-metal coupling, EMI grounding fingers and conductive finishes have proven to be the ultimate in EMI/EMP shielding effectiveness.
New hires at Meggitt Sensing Systems strengthen engineering team ...
March 24, 2011—Germantown, MD - Meggitt, a leading supplier of quality vibration sensors, announced hiring two engineers to contribute to the quality and development of the Wilcoxon Research line of accelerometers. Meggitt Sensing Systems has hired Sean O'Brien as a Senior Mechanical Design Engineer and Martin Luplow as a Quality Engineer. We are proud of […]
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
§ Unmating Force 0.10N min. per contact § Average Force to insert one EON: 12N max. APPROVALS & CERTIFICATION § Telcordia GR-1217-CORE Central Office qualification passed § UL E66906 ENVIRONMENTAL § Designed to meet Telcordia GR-1217-CORE central office environments § Operating Temperature Range: -55°C to +85°C ELECTRICAL PERFORMANCE
LENGTH TABLE AT04GY-6P-N-TPE-M1 1 (3.28FT) AT04GY-6P-N-TPE-M2 2 (6.56FT ...
3.4 insulation resistance: 1000 megaohms min @ 25c 3.5 moisture resistance: ip68 mated condition (1m of water for 24 hours). 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. cable specifications: components: six 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
Mil-Spec Contacts | Series Five Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions