Search Results for dc meter
ACD-08BFMM-LL7A01: Ceres Connector - Amphenol LTW
ACD-08BFMM-LL7A01, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Facility Monitoring System | IOT Monitoring System - KAYE
Internal sensor range: -20 to +60°C (Accuracy of 0.6°C from 0 to 45°C) External sensor range: -196 to +200°C (Accuracy of 0.1°C from 0 to 60°C) Maximum cable length of external sensor is 30 feet/9 meters: Relative Humidity: Internal or External sensor range: 0 to 100% RH (Accuracy of 2% from 10 to 90% at 25°C) Auxiliary Inputs
Accessories and Other | Products - Amphenol
Multi-Purpose Cabinets are rugged, compact enclosures with steel mesh or wooden backboards designed for economical protection of a wide assortment of remotely deployed equipment including small electronics, splice trays, smart meters, SCADA equipment, and security/monitoring hardware.
Tower Mounted Amplifi er - Amphenol Antenna Solutions
DC Supply Voltage 9 to 30 V Power Consumption < 2 W Environmental Characteristics Operating Temperature Range -40° to +65° C (-40° to +149° F) Operation ETS 300 019-1-4 Class 4.1E (2.1.2) Storage ETS 300 019-1-1 Class 1.3E (2.1.4) Transport ETS 300 019-1-2 Class 2.3 (2.1.4) Ingress Protection IP67 EMC EN-301 489-23 Safety Standards EN 60950
End fed dipole 94 - 100 MHz 7034097 - AMPHENOL PROCOM
Antistatic Protection All metal parts DC-grounded (Connector shows a DC-short) Mechanical Connection(s) N(f) Materials Polished aluminium with stainless steel fixings Length Approx. 2300 mm / 90.55 in. Wind Load 61 N (160 km/h) Weight Approx. 1.7 kg / 3.75 lb. Mounting Bracket 0300120/00 (Ordered Separately) ETC-250 (50 to 76 mm dia.) (Ordered ...
Datenblatt R-Serie V RP5 P OWERLINK - temposonics.com
Magnetostriktive Lineare Positionssenso ren Datenblatt R-Serie V RP5 P OWERLINK 0LQLPDOH3RVLWLRQVDX ùVXQJ vP 3RVLWLRQV XQG*HVFKZLQGLJNHLWVPHVVXQJI UELV]X 0DJQHWH
CORD SETS & CONNECTOR ASSEMBLIES / DIN CONNECTORS Abrasion | Chemicals ...
TPC WIRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935.
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
surge which can exceed 3000 volts (this happens in both AC and DC applications, with operating voltages as low as 12 volts). The resulting surge can cause immediate and long-term component damage and may create problems with noise interference. Building surge suppression into the connector stops the transient surge at the source. The suppressor
Amphenol TPC Wire & Cable News
Nos enorgullecemos en anunciar la apertura de nuestro renovado y ampliado Laboratorio Interno de Pruebas de Rendimiento de Productos. Este moderno espacio ha sido diseñado para garantizar la calidad y confiabilidad de nuestros cables, además de evaluar materiales que permitan desarrollar nuevas soluciones de alto rendimiento.
l Sensors Division Temposonics Intrinsically Safe Position Sensors
l Sensors Division Temposonics® Intrinsically Safe Position Sensors Ordering Guide & Installation and Instruction Manual Part Number 550420 Revision D 2/20/98
Cord sets & C oNNeCtor AsseMBLIes / dIN tors Abrasion | Chemicals ...
surge which can exceed 3000 volts (this happens in both AC and DC applications, with operating voltages as low as 12 volts). The resulting surge can cause immediate and long-term component damage and may create problems with noise interference. Building surge suppression into the connector stops the transient surge at the source. The suppressor
GNSS Combination Antennas ProFin - amphenolprocom.com
3 - 15 V DC for GNSS/GPS supply. DC supply via GNSS or GPS RF-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: ProFin: Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz: Antenna Type: Mobile Shark Fin Style Antenna ...
Datenblatt R-Serie V RP5 Profinet 551961 - temposonics.com
I 3 I Temposonics® Serie V P5 EtherAT ® Datenblatt Ausgang Schnittstelle EtherCAT® Ethernet Control Automation Technology Datenprotokoll EtherCAT® 100 Base-Tx, Fast Ethernet Datenübertragungsrate 100 MBit/s max. Messgröße Simultane Position, Geschwindigkeit und Beschleunigung für bis zu 30 Magnete
Model 101A03 General purpose ICP® pressure sensor, 10k psi, 0.5 ... - PCB
Model 101A03 General purpose ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8-24 mtg thd, ground isolated Installation and Operating Manual For assistance with the operation of this product,
Model 039050-51201 PCB L&T Rotary Torque Only Transducer, w/Auto-ID ...
Model 039050-51201 PCB L&T Rotary Torque Only Transducer, w/Auto-ID, 200 Nm (148 lbf-ft), 1/2-inch Square Drive, 10-pin PT Receptacle Installation and Operating Manual
GNSS Combination Antennas ProFin - AMPHENOL PROCOM
3 - 15 V DC for GNSS/GPS supply. DC supply via GNSS or GPS RF-connector. ECE R118.02 approved cable. Specifications. Electrical; Model: ProFin: Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz: Antenna Type: Mobile Shark Fin Style Antenna ...
AB-DC02FL-DCFL-QE010: X-Lok Large Size | Amphenol LTW
AB-DC02FL-DCFL-QE010, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.
l Sensors Division Temposonics Intrinsically Safe Position Sensors
l Sensors Division Temposonics® Intrinsically Safe Position Sensors Ordering Guide & Installation and Instruction Manual Part Number 550420 Revision D 2/20/98
Amphenol GT Series Reverse Bayonet Coupling Connectors
3 front face of pin insert or rear face of socket insert illustrated GT Series for Bombardier contact arrangements Insert Arrangement 10SL-3 14S-6 16S-1 16-10 18-1 Service Rating A Inst. A A B, C, F, G = A; Bal. = Inst.