Search Results for dc meter
HD-BNC Connectors - Amphenol RF
DC - 6 GHz: Voltage Rating: 170 Volts RMS Max Continuous: Dielectric Withstanding Voltage: 500 VRMS Max: VSWR (Return Loss) DC - 4 GHz: 1.065 (-30 dB) Max: Insulation Resistance : 10000 MΩ Min: Center Contact Resistance: 5.0 mΩ Min: Outer Contact Resistance: 2.5 mΩ Min: RF Leakage: 60 dB Max @ 1 GHz: Insertion Loss
Model 1203-12A
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >/Annots[61 0 R 62 0 R 63 0 R]>> endobj 23 0 obj >stream xœ½=koÜ8 ...
DIN RAIL MOUNT VIBRATION TRANSMITTERS - PCB
Output Range (DC Acceleration) 0 to 5.00 g pk or rms: 0 to 49.03 m/s. 2 pk or rms Output Range (DC Acceleration) 0 to 10.00 g pk or rms: 0 to 98.06 m/s. 2 pk or rms Output Range (DC Acceleration) 0 to 20.00 g pk or rms: 0 to 196.12 m/s. 2 pk or rms Output Range (DC Velocity) 0 to 0.5 in/sec pk or rms:
Charge Accelerometers | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model TO603C01 | PCB Piezotronics
Model TO603C01:Dual output (vibration/temperature), industrial, ceramic shear ICP® accel, 100 mV/g, 0.5 to 10k Hz, top exit, 3-pin conn, single point
Amphenol Network Solutions > Products > Power > DC Power Distribution ...
Gain the convenience of circuit breakers for traditional power distribution with this factory-configured panel. All breakers come pre-loaded so you receive a panel that's ready to be deployed directly into the equipment rack. These panels are being replaced by our newer 300CB08 panel!
Model 112A21 | PCB Piezotronics
Model 112A21:High resolution ICP® pressure probe, 100 psi, 50 mV/psi, 0.218" dia. diaphragm, accel. comp.
Explosion proof vibration transmitter, velocity, RMS, 1.0 in/sec
PC420VR-10-EX Explosion-proof vibration transmitter, velocity, RMS, 0.5 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
Model 1203-12A/084A100 | PCB Piezotronics
Model 1203-12A/084A100:PCB L&T load cell, low profile, 1000 lbf rated capacity, 50% overload protection, 2mV/V output 5/8-18 UNF-2B thread, PT02E-10-6P
Model 176M09 | PCB Piezotronics
Model 176M09:Differential charge output pressure sensor with UHT-12™ element, 17.0 pC/psi, +986 F, ATEX-CSA approved
Model SYS017 | PCB Piezotronics
Model SYS017:Audiometric calibration system including 831C, 831C-AUD, AMC493B, AEC201-A, 377A15 1 in. microphone, ADP008A, CAL250, CCS055 case and related
Same Band Combiner - amphenol-antennas.com
AISG / DC Transparency Between Ports See Ordering Options Above Environmental Characteristics Operating Temperature Range -25° to +65° C (-13° to +149° F) Operation ETS 300 019-1-4, Class 4.1E Storage ETS 300 019-1-1, Class 1.2 Ingress Protection IP67 EMC EN 301 489-8 Safety Standards EN 60950 MTBF 1.5 M hours Lightning Protection 8 kA 8/20 μs
TORQUE-ANGLE-TENSION TESTING & ANALYSIS OF THREADED FASTENER ... - PCB
a thread torque-tension research head, a DC electric tool and controller, and a printer for numeric and graphic data reports, all of which are available from RS Technologies. Options – Optional features include an auxiliary input for an ultrasonic interface, and a tabletop or mobile test cart. 2 Force washers Bolt extensiometers
SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, FD
≥ -80 dB DC - 3 GHz, ≥ -65 dB 3 - 26.5 GHz : Dielectric withstanding Voltage 325 VRMS : Mechanical Mating Cycles - SB 500 : Mating Cycles - FD 100 ...
Model 7290DM2-10 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 130E21 | PCB Piezotronics
Model 130E21:ICP® microphone with integral preamplifier, 10-32 jack connector
Model 102B06 | PCB Piezotronics
Model 102B06:High frequency ICP® pressure sensor, 500 psi, 10 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
PERFORMANCE SPECIFICATION ACCELEROMETER 7270AM7-XXX -YY ZZZ - PCB
[2] Frequency response should deviate by less than ±5% from dc to indicated frequency, based on predicted . response of single degree of freedom system. Acceleration levels of conventional techniques are too low for . accurate analysis of the frequency response for the 6K and higher ranges.
Digital Gauges - ssi-sensors.com
Digital Fluid-Trac™ The Digital Fluid-Trac™ drum level Digital Gauge is a cost competitive, non-contact, continuous liquid level drum gauge.
Introducing PCB's Model 176A07 | PCB Piezotronics
June 13, 2023 DEPEW, NY - PCB Piezotronics (PCB®) is introducing our new Model 176A07, UHT-12TM High Temperature Pressure Sensor. The 176A07 is a UHT-12 hazardous area approved design with a temperature rating of 1200°F (650°C). Model 176A07 features: