Search Results for dlss transformer model ray reconstruction
Mobile Mounts CX-Mount - amphenolprocom.com
Installation. CX-mount antenna types can be mounted anywhere on the car, however, roof top mounting is always recommended. Mounting can take place exclusively with access from the outside when drilling an 18 mm dia. hole. Mounting can take place from the inside by drilling a 14 mm dia. hole, in which case the bottom plastic ring of the gasket should be removed with a sharp cutter.
Model EX1503D06 Intrinsic 5000 psi standard port Installation and ... - PCB
Model EX1503D06 Intrinsic 5000 psi standard port Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
week. Call or email with model and serial number as well as a brief description of the problem. Calibration Routine calibration of sensors and associated instrumentation is necessary to maintain measurement accuracy. We recommend calibrating on an annual basis, after exposure to any extreme environmental influence,
End-Fed ½ λ Dipole Antenna with Universal FME-Connection System for ...
Model Product No. Frequency FSP 1300/1235-FME(f) 140000239 1200 - 1270 MHz FSP 1300/1245-FME(f) 140000242 1210 - 1280 MHz FSP 1300/1255-FME(f) 140000244 1220 - 1290 MHz FSP 1300/1265-FME(f) 140000245 1230 - 1300 MHz ORDERING DESIGNATIONS When ordering the antenna, please state the centre frequency, e.g. FSP
L17ED09P40 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of D-Sub Connector, part number L17ED09P40
97-3102a-10s-2s | Amphenol Global Search | Amphenol
97 Series. • Offer shell styles: 3102A box mount, 3106A straight plug. • Standard plating is black zinc alloy. Green zinc and other plating types are optional. ... 10SL-3 14S-2 18-10 18-12 Insert Pattern Contact Size #16 #16 #12 #16 Ground Pin Number C D D D Rated Voltage (r.m.s) AC200V AC320V AC200V AC400V AC250V AC500V AC200V AC400V ...
86303926ALF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number 86303926ALF.
ECN #: 073A20 ECHO REPLACEMENT BATTERY KIT Optional Versions - PCB
Model Number 073A20 ECHO ® REPLACEMENT BATTERY KIT Revision NR ECN #: Optional Versions for standard model except where noted below. More than one option maybe used.) All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we reserve the right to change specifications without notice.
HB114-U6S12-140-TH Connectors, 140 ft - RFS Technologies
ADDITIONAL ASSEMBLY LENGTHS Length (ft) Model Number 10 HB114-U6S12-10-TH 20 HB114-U6S12-20-TH 30 HB114-U6S12-30-TH 40 HB114-U6S12-40-TH 50 HB114-U6S12-50-TH
Topless Splitter Series ABS100TP Topless slim design, all ports face ...
Ph: 732-446-2626 • Fx: 732-446-2717 • Web: www.abs-go.com Product Specification - PS-ABS10XTP+-12G16-02 Page 1 of 1
Indoor Patch Antenna to Extend GPS Coverage - Amphenol Antenna Solutions
This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com • To be used where GPS signals are missing • Outdoor GPS is necessary; recommended outdoor GPS-4 • Low profi le antenna for re-radiating the GPS signal • Specially designed for closed rooms
Telaire Common CO2 Wiring Issues Application Note
Current Signal ACT makes a 1-into-2 current transducer (model no ARM2). Carrier price is $47.75. If more sensors need to be con - nected to a single device multiple transducers will be required. Equipment Another approach is to have all units provide a base ventilation level and designate a percentage of units to provide
SMP Male PCB Thru-Hole Connector (Pre-Tinned), SB
SV Microwave offers the SMP Male PCB Thru-Hole Connector (Pre-Tinned), SB. Access the product resources and place your order with distributors.
6-Port Antenna
OPTIONS for availability with this model. Number of RET-READY Actuators One per antenna Input Voltage +10 to +30 V Power Consumption Idle State (AISG P1) 0.5 W High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature)
NovaSensor NPH Series Solid State Low Pressure Sensors
NPH Series - Specifications Parameter Value Units Notes Pressure Range 0 to 10 in H 2O (0 to 25 mbar) 0 to 2.5 kPa 0 to 1 psi (0 to 7 bar) 0 to 7 kPa 0 to 5 psi (0 to 0.34 bar) 0 to 30 kPa
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Low Band Model Number R1 R2 (x) Mid Band Y1 Y2 (y) Grey Pantone 420 C 0° 0° 2C2UT360X12F00s0 0° 6° 2C2UT360X12F06s0 5° 0° 2C2UT360X12F50s0 5° 6° 2C2UT360X12F56s0 Brown Pantone 476 C 0° 0° 2C2UT360X12F00s0BR 0° 6° 2C2UT360X12F06s0BR 5° 0° 2C2UT360X12F50s0BR 5° 6° 2C2UT360X12F56s0BR Black RAL 9011 0° 0° 2C2UT360X12F00s0BK
NF-RA12-012 - N Female Connector for 1/2' RADIAFLEX® cable
Model Series all ALF and RLK12-50A-Series Connector Interface N Connector Type Straight Sealing Method Shrinking Sleeve Gender Female ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 Maximum Frequency GHz 6.0 MECHANICAL SPECIFICATIONS Length mm (in) 70.8 (2.79) Outer Diameter mm (in) 26.8 (1.06) Body Material Brass / Plating: Tri metal
TERP-43 6GHz Low PIM Load Series - rfstechnologies.com
External Document Links LINK to VEX FILES Notes PRODUCT DATASHEET TERP-43 6GHz Low PIM Load Series Broadband Low PIM Load for Wireless & Indoor Application, Support 350-6000MHz, from 2W to 200W
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
901-9244-1 STP 3D Model (Size: 362 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: