Search Results for dlss transformer model ray reconstruction
Thermometrics ZTP-015 IR Sensor - amphenol-sensors.com
model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed TO-41 (small-size) package. Applications • Infant ear thermometers • Non-contact thermometers Features • Ultra small-size sensor (TO-41 package) • Included ambient temperature (thermistor) sensor for compensation
Marine Antennas G-CXL 900-1LW/... - amphenolprocom.com
Model Product No. Frequency; G-CXL 900-1LW/l: 110000187: 824 - 894 MHz: Add to quote: G-CXL 900-1LW/m: Contact for availability: 870 - 950 MHz: Add to quote: G-CXL 900-1LW/h: Contact for availability: 890 - 960 MHz: Add to quote: Please Note. The antenna is delivered with a DC-connection between the antenna element and the mounting bracket.
UE36-C16500-05A3A | QSFP DD | Amphenol
Amphenol is one of the leading manufacturers of High speed Connectors. Contact us today for more details of QSFP DD Connector, Part Number UE36-C16500-05A3A
5 pin | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. ngs are available for 1- to 14-pin connectors.
Traditional Data Center Converges to HCI - Amphenol CS
Amphenol ICC’s solutions meet or exceed data center convergence expectations. HCI’s non-volatile memory specs call for connectors like U.3 based out of SFF-TA-1001 and Mini Cool Edge based out of SFF-TA-1002 standards.
4U3MT360X06F xys4 - amphenol-antennas.com
HOW TO READ THE MODEL NUMBER Each letter and number has meaning. NUMBER OF BANDS & OPERATING FREQUENCY PATTERN TYPE AZIMUTH BEAMWIDTH POLARIZA-TION LENGTH TILT TYPE TILT OPTIONS CONNECTOR TYPE VARIATION RADOME COLOR OPTIONS 4U 3M T 360 X 06 F xy s 4 BK BR (4x) 1695-2700 (2x) 3300-4200 (1x) 5150-5925 Tri-Sector 360° XPOL 0.6 meters Fixed Tilt
Technical features - rfstechnologies.com
Model Series SCF12-50 Series Connector Interface N Connector Type Compression Connector PREMIUM Straight Sealing Method 360° Compression Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 Insertion loss dB ≤0.05 3rd Order IM Product @ 2x20 Watts dBc -160 Maximum Frequency GHz 6 VSWR, Return Loss VSWR (dB) DC
SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ...
RF Connector SMB Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Model M080A132 Curved Surface Magnet Installation and Operating ... - PCB
Model M080A132 Curved Surface Magnet Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com. Manual 21354 Rev E
MUF9103NGP No Ground Plane Base Loaded Chrome Coil Antenna
When no suitable ground plane is available, these antennas do the job with a tapered loading coil jacket, chrome plated fittings and base-loaded matching network supporting the collinear or trilinear rod sections. Optional heavy-duty stainless steel spring.
RJE1D18820101 | Modular Jacks| Amphenol
Amphenol is one of the leading manufacturers of Modular Jacks. Contact us today for more details about part number RJE1D18820101
Signal Conditioning Basics | PCB Piezotronics
In addition to ease-of-use and simplicity of operation, ICP ® sensors offer many advantages over traditional charge output sensors, including: 1.) Fixed voltage sensitivity independent of cable length or capacitance. 2.) Low output impedance (<100 Ohms) allows signals to transmitted over long cables through harsh environments with virtually no loss in signal quality.
AFI Straight PCB Full Detent Jack Surface Mount 50 Ohm
RF Connector AFI Straight PCB Full Detent Jack Surface Mount 50 Ohm
Product sheet - amphenol-antennas.com
the basic model to high gain or different frequency antenna without actually dismantling the base assembly. Type Lambda/4 Frequency (MHz) 872 - 960 Gain (dB) 0 Impedance 50 Ohms Termination Connector FME Colour Black Weight (g) 45 Height (mm) 90 Hole diameter (mm) 14 or 18 Sheet metal thickness (mm) 0,6 to 1,9 Whip MA712UV05 Base MA711LV02
43MR-SCF12-C03 - 4.3-10 Right Angle Male Connector for 1/2 ...
Model Series SCF12-50 Series Connector Interface 4.3-10 Right Angle Connector Type OMNI FIT™ Standard Sealing Method O-ring Gender Male ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -162 ; typical -166 Maximum Frequency GHz 6.0 VSWR, Return Loss VSWR (dB) 0 < f ≤ 2.2 GHz: 1.04 (34.1)
iezoresistive accelerometer - PCB
The model 7287 utilizes a micro-machined sensor which includes integral mechanical stops. This monolithic . sensor offers ruggedness, stability and reliability. The model 7287 has minimum damping, thereby producing no phase shift over the useful frequency range. With a frequency response extending down to dc (steady state
NMR-LCF38-E01 - N Male Rigth Angle Connector for 3/8' Coaxial Cable ...
Model Series LCF38-50 Series Connector Interface N Connector Type OMNI FIT™ PREMIUM Right Angle Sealing Method O-ring + 360° Compression Gender Male Right Angle ELECTRICAL SPECIFICATIONS Nominal Impedance, ohms Ohm 50 3rd Order IM Product @ 2x20 Watts dBc -158 ; typical -163 Maximum Frequency GHz 6 VSWR, Return Loss VSWR (dB)
ORDERING OPTIONS MODEL NUMBER - amphenol-antennas.com
ORDERING OPTIONS MODEL NUMBER Antenna with 4.3-10 Connectors 5962308NG Antenna with 7/16-DIN Connectors 5962308G ACCESS PORT DESCRIPTION (CONNECTORS) The antenna has 6 colour-coded connectors located at the bottom face. Frequency Designation R1 R2 Y1 Frequency Range 690-960 MHz 690-960 MHz 1695-2690 MHz
CHARGE OUTPUT ACCELEROMETER Revision: A - PCB
Model Number 357B82 CHARGE OUTPUT ACCELEROMETER Revision: A ECN #: 46956 Performance ENGLISH SI Sensitivity(± 5 %) 50 pC/g 5.1 pC/(m/s²) Measurement Range ± 1000 g pk ± 9810 m/s² pk Frequency Range(± 5 %) 6 kHz 6 kHz Resonant Frequency ≥ 20 kHz ≥ 20 kHz