Search Results for eci connector
SMA Straight Plug to SMA Straight Plug Tflex 405 50 Ohm 24 inches
Connector 1 Part Number: 901-9201-2ASF-T: Connector 2 Part Number: 901-9201-2ASF-T: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
Twinax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Twinax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 031-34179-1 STP 3D Model (Size: 240 kb ) 031-34179-1 (Size: 272 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group:
Temposonics
3 2.2 Installation, commissioning and operation If danger of injury to persons or of damage to operating equipment is caused by sensor failure or malfunction, additional safety measures
SMP Female to SMP Female 24" Cable Assembly for .085 Cable - SV Microwave
SV Microwave offers the SMP Female to SMP Female 24" Cable Assembly for .085 Cable" 7012-1293 with the greatest electrical, mechanical and environmental specifications.
2-Pin Power Cable For GPS MAP 4000/5000 - gemeco.com
2-Pin Power Cable For GPS MAP 4000/5000
PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector PCB Termination Straight Crimp RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 142197 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 142197-N: Export Control Classification Number: EAR99: Mil Qualified:
Twinax Straight Clamp Plug 50 Ohm | 031-2226-1051
RF Connector Twinax Straight Clamp Plug 50 Ohm. Downloads. 031-2226-1051 PDF Customer Drawing (Size: 109 kb) 031-2226-1051 STP 3D Model (Size: 365 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group:
PRODUCT DATA DRAWING - SV Microwave
%PDF-1.4 %Çì ¢ 1 0 obj >/PageMode/UseOutlines>> endobj 2 0 obj > endobj 3 0 obj > endobj 4 0 obj[0 >] endobj 5 0 obj >/Contents 6 0 R>> endobj 6 0 obj > stream xœÄ}I¯nKŽ•ªhë 蛢?Ã{ ù }3EBHÌ s Œ@ ¡ þÏ/ùãßÊÿÿ÷_ôé ÿo~Ù-µ×( u W©íãó—Ýs}•|(¿ÿå·BëãUÇ㩽_ýùÐhå5z|hö,ÿ|>•Ë|¥öQš¼_;ž"¥ÖüêyžªSz7ÂC-Ï×JûñP éµû OuéÉö –Y ...
Mini Bulk Cable (1 Piece 100m Spool-gray) - gemeco.com
Bulk cable with field attachable connectors allows for maximum flexibility as cables can be made on the job to exact lengths. Meets and exceeds NMEA 2000® specifications for the highest reliability. Trunk or drop cable for use with Mini connectors. Used with field-attachable connectors to build exact length cables at the job site (not included).
N-Type Straight Plug to N-Type Straight Plug LMR-200 50 Ohm 12 inches
Connector 2 Part Number: 172214: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
BNC Straight Plug to BNC Straight Plug B179DT 75 Ohm 2 M
Connector 2 Part Number: 031-80107: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 75: Temp (Min Degrees Celsius)-20: You May also be Interested in.
SMA Straight Plug to SMA Straight Plug LMR-100 50 Ohm 3000 mm
Connector 1 Part Number: 901-10604: Connector 2 Part Number: 901-10604: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Impedance (Ohms) 50: Low PIM: No: Mil Qualified: Not Mil Qualified: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 36 inches | 115101 ...
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 6 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-2743-1 - Amphenol RF
RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Series I Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications meeting or exceeding MIL-DTL-38999 Series I requirements. Series 1 offers a three-point bayonet coupling system that allows for fast, 1/3 turn connector mating with the added benefit of a scoop ...
Cap Installation Tool for Sealed FAKRA 3FA1XNXRJ-C01E3
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
Mini-SMB PCB Through Hole Right Angle Plug 75 Ohm | 142142-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Plug 75 Ohm. Downloads. 142142-75 PDF Customer Drawing (Size: 35 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 082-5770 PDF Customer Drawing (Size: 268 kb) 082-5770 STP 3D Model (Size: 632 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
N-Type Straight Plug to N-Type Straight Plug LMR-240 50 Ohm 1 M
Connector 2 Part Number: 172135: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.