Search Results for eci connector
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 144 inches
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 2 M
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...
1.0-2.3 Straight Plug to BNC Straight Plug RG-179 75 Ohm 200 mm
Connector 1 Part Number: 102-799-7579: Connector 2 Part Number: 031-80101: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 75: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: You May also be Interested in.
AcquaLink® Battery Current 52 mm, 60A - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Combo UHF (410-440MHZ) and VHF(146-162.5MHz), includes N240F - Gemeco
Connector: N - Female. Max. Input Power [Watt]: A: 150 B + C: Receive. UHF/VHF is an omnidirectional dipole antenna covering VHF marine band and an UHF subband. Radiating elements are made of brass. The antenna is manufactured using crimping technology giving the antenna a 4-5 times stronger build-up. The swivel nut N240F is included for ...
BNC Straight Plug to BNC Straight Plug RG-58 50 Ohm 2 M
Connector 2 Part Number: 112116: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: You May also be Interested in.
New Microphone for Measurements in Hazardous Areas - PCB
New Microphone for Measurements in Hazardous Areas Quality measurements in areas where standard condenser microphones are restricted. June 5, 2018 DEPEW, NY – PCB Piezotronics Inc. released a prepolarized condenser microphone system – Model EX378B02 – for use in hazardous areas. The new microphone system is compliant with explosive atmospheres and gaseous hazardous environments where ...
BNC Straight Plug to SMA Straight Plug RG-58 50 Ohm 36 inches
Connector 2 Part Number: 132113: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 60: Temp (Min Degrees Celsius)-40: You May also be Interested in.
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 031-33546-16 PDF Customer Drawing (Size: 187 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold:
Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm
RF Connector Coaxial Insert Straight Solder Plug 0.047-inch Conformable 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) 0.047-inch Semi-Rigid, 0.047-inch Conformable, M17/151: Contact Finish: Gold: Contact Material:
NavControl - gemeco.com
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model 3743F11100G Accelerometer, VC, 100g, triaxial, damped ...
Accelerometer, VC, 100g, triaxial, damped, differential, stud mount, integral 9-pin connector Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
Triax Straight Clamp Jack Bulkhead Non-Constant Impedance
RF Connector Triax Straight Clamp Jack Bulkhead Non-Constant Impedance. Downloads. 031-33546-17 PDF Customer Drawing (Size: 186 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold:
RJ11 MODULAR JACK CONNECTOR - Amphenol CS
This modular jack connector is wired for one analog telephone line, using the centre 2 contacts of 6 available positions (6P2C). It is available in right angle surface mount configuration. RJ11 is specified with shields to protect against electromagnetic interference (EMI) and radio frequency signals.
Airmar TDT1000 Transducer Tester & Test Block Kit | Gemeco
Eliminate guesswork with the Airmar TDT1000 Transducer Tester from Gemeco. Includes test unit, test block, terminal block, power supply, and carrying case.
Trex-Onics® Reduced Diameter Control Cable - TPC Wire
Trex-Onics® Reduced Diameter Control Cable is a multi-conductor unshielded control cable designed for industrial applications that require continuous flexing. This control and instrumentation cable features a high strand count, TPE insulation, and a security yellow TPE jacket that provides excellent protection against abrasion, tearing, oil, and most chemicals.
Heat Shrink Tubing | TPC Wire & Cable
Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments. Contact. 9600 Valley View Rd. Macedonia, OH 44056 (800) 211-4520. Contact Us Subscribe.
Angle Mast Mount - Exc'l Nut and Washer - Gemeco
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 48 inches
2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; AMC4 Connectors; AMMC Connectors; AUTOMATE Type A; AUTOMATE Type B; BNC Connectors; Coaxial Inserts; C-Type Connectors; FAKRA Connectors; FME Connectors; F-Type Connectors; G-Type Connectors; HD-AFI Connectors; HD-BNC Connectors; HD-EFI ...