Search Results for electrical insulating resin
NTC Type AB6 - amphenol-sensors.com
Polyimide sleeve is epoxied over welds for strain relief and electrical insulation, multiple conformal dip coatings of liquid epoxy resin are applied for complete immersibility in conductive fluids. For use in applications where fast response, good strain relief and full immersion are required.
NTC Interchangeable Type 65 Series Thermometrics Thermistors
NTC Interchangeable Type MF65 Epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead-wires.
Thermometrics NTC Type 95 Series Thermistors
Epoxy-coated, NTC interchangeable thermistor chips with bare tinned copper lead wires. Select appropriate part number below for resistance and temperature tolerance desired. For RoHS compliant product, please add the sufix “N” to the part label. Example: DC95F103VN.
Amphenol Assembletech
Small size design with great robustness : pitch 0.6mm connector and max 25N wrenching test. 4. Excellent SI performance: signal rates up to UPI1.0 11.2GT/s, PCIe4 16GT/s, SAS 4.0 24Gbps and OpenCAPI 25Gbps. 5. Compatible with many different industry standards and protocols including SAS, PCIe and 25G Ethernet. 8. RoHS compliant.
apc-series-catalog-amphenol-industrial
This plant specializes in the design and manufacturing of industrial connectors featuring high power, high density, medium to high voltage electrical properties, and harsh environment applications.
Micro SD Express 3-in-1 Solution - amphenol-cs.com
ELECTRICAL PERFORMANCE Insulation Resistance: 100MΩ min.(initial) Contact Resistance: 100mΩ max. (initial) Current Rating: 0.5A
Thermo-Trex® Fiberglass Ultra-Sleeve-High Temperature Sleeving - TPC Wire
Braided E-glass fiber yarn, heat treated and coated with acrylic saturant for superior high temperature resistance. Suitable for continuous use at 538°C and intermittent use up to 650°C. Offers superior protection for cables, assemblies, hoses, and pipes.
Microsoft Word - gs-12-1064_pwrlopro_ver_b.doc
7.3 Insulation Resistance The insulation resistance of mated connectors shall not be less than 1000Mohms initially and after environmental exposure. Measurements shall be in accordance with EIA 364-21.
Microsoft Word - gs-12-1176_fci_pwrblade_ultra_prodspec_revb.docx
The insulation resistance of mated connectors shall not be less than 500 megohms initially and 500 megohms after environmental exposure for signal contacts. Measurements shall be in accordance with EIA 364-21.
apc-plastic-connector-catalog-amphenol-industrial
This plant specializes in the design and manufacturing of industrial connectors featuring high power, high density, medium to high voltage electrical properties, and harsh environment applications.
THHN Wire, Meet Your Replacement!
THHN is a thermoplastic high-heat-resistant, nylon-coated wire. It’s designed with a specific insulation material, temperature rating, and condition of use for electrical wire and cable.
Busbars - Amphenol Interconnect Product Corp
Amphenol IPC busbars are custom designed to meet or exceed your specifications. We have expertise in a broad range of applications, materials, and processes to ensure you have the right solution. Power Distribution Busbar applications are primarily low—medium DC voltage, and inductance is not typically critical.
Epoxy Sealed Connectors - Amphenol Aerospace
Amphenol MIL-DTL-38999 Epoxy Sealed Hermetic Connectors offer superior electrical performance and a superior leak rate performance provided by an epoxy seal, coupled with the rugged design of a glass to metal seal connector.
Size 20 Contacts, Fixed IEC Publication 60807-2 Performance Level Two ...
Nylon resin, UL 94V-0, black color. Precision machined copper alloy. Professional performance Gold flash over nickel plate. Other finishes available upon request.
Vulko-Wrap Insulating Tape (Yellow & Black) - TPC Wire
rap® Insulating Tape (Yellow & Black) • Vulko-Wrap® is TPC�. s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resist. nt to oil, water, ozone and many chemicals. It has a high dielectric strength an.
Minitek® Pwr 5.7 Connector System - amphenol-cs.com
Minitek® Pwr 5.70mm is a flexible and comprehensive solution for power application with high current rating up to 28A per contact and wire gauge range from 16AWG–12AWG for wire-to-board application. Minitek® Pwr 5.70mm features polarized mating geometry, this helps to prevent mis-mating.
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
Amphenol® Pre-Earth/First Mate Last Break Connectors are designed for applications where a protective circuit from the ground contact to the shell is critical. These connectors provide a path for any stray voltage to be shunted to a safe ground avoiding harm to the operator and the voltage sensitive equipment.
Minitek® 1.25mm Wire-to-Board Connector System - Amphenol CS
Minitek® 1.25mm wire-to-board solution conforms to the EU Industry Safety Standard. PCB header material meets halogen-free requirements and can be operated in the temperature range from -40°C to +105°C. Plating: Matte Tin, Gold flash, 15μin. Gold and 30μin. Gold over Nickel. Contact Resistance: 20mΩ max.
DIN 41612 High-Temperature Headers and Receptacles - Amphenol CS
ELECTRICAL PERFORMANCE § Current Rating at 20°C: 1.50A § Current Rating: 2A max. § Contact Resistance: ≤ 20mΩ § Insulation Resistance: ≥ 106MΩ § Test Voltage: 1000Vrms
Microsoft Word - BUS-12-009.doc - Amphenol CS
6.3 Insulation Resistance - The insulation resistance of the unmated connector shall not be less than 50,000 meg-ohms after environmental exposure ( 5,000 meg-ohms after humidity ) when measured in accordance with EIA 364-21.