Search Results for electrical insulating resin
Laminated Busbar calcs - Amphenol Interconnect Product Corp
13. Max AC Current Amperage for the selected size Select S from above either for t2SD or t>2SD
PRESSURE FUNDAMENTALS - PCB
outputs an electrical charge when subjected to a load with near ... Acetal Resin; 3/8-24 external thd to 5/16-24. internal thd, Acetal (for Series 111, 112 & 113) 061M130; ... temperature glass insulated electrical connectors. Hardline cables are recommended for operating temperatures above +500 °F (+260 °C). ...
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Relevant electrical properties of conductor materials used in busbar construction Metal Resistivity (ρ) @ 20°C Ω • sqmil/ft Conductivity % IACS @ 20°C Thermal Coefficient of Resistivity (α) @ 20°C (10-2/°C) Copper 110 8.1 101 .393 Copper 101 8.1 101 .393 Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423
Trex-Onics® Individually Shielded Resolver Cable - TPC Wire
Trex-Onics ® Individually Shielded Resolver Cable is designed for use in heavy-duty industrial resolver applications and shows superior resistance against abrasion, tearing, oil, UV, and most chemicals.. This control and instrumentation cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% ...
Power Distribution | Products - Amphenol
The 125GMT10/nrg125GMT10 and 125GMT15/nrg125GMT15 fuse panels are 125A dual-feed and provide 10/10 and 15/15 GMT fuse positions. Engineered into a standard 1RU footprint that supports up to 20A GMT fuses in each position, providing ample capacity for distribution to a broad range of components.
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact 30mohm max. initial, 15mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms 3. Insulation Resistance: 100 MΩ minimum between adjacent terminal Signal Integrity. 1. Mated Connector Impedance: 85±10% ohm and 100+/-10% ohm 2.
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact 3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1.
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 4X 85ohm Plug. Product Description: MCIO 4X 38pos 85ohm Straight to Right Angle Cable Assembly ... Electrical Performance 1. Voltage: 30VAC per contact 2. ... Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins ...
NUMBER TYPE GS-12-672 製 品 規 格 PRODUCT SPECIFICATION - Amphenol CS
2.1 EIA 364 Electrical Connector/Socket Test Procedures Including Environmental Classifications 2.2 UL94 Tests for flammability of plastic materials for parts in devises and appliances. ... Heat resistant resin (Halogen free) - 黒( ) ... Insulation 耐熱性樹脂 ( ) Heat resistant resin (Halogen free) - 白 White ドレイン線
Connectors | Products - Amphenol
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail.
MATERIAL ENVIRONMENTAL - アンフェノールジャパン株式会社
1119 Splices consist of female contacts, inside a thermosetting resin and fluorinated silicon elastomer sleeve. They are fitted with male crimp contacts, at each extremity of the splice, and comply with NF L53-105, NAS 1749 and EN 3155-016 standards.
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact 3. Contact resistance: 20mohm max. initial, 20mohm maximum change after stress test 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1.
Thermometrics NTC Type 95 Series Thermistors - Amphenol
• Resin-coated for mechanical strength and resistance to solvents • Rugged construction • DC95: 0.012 in (0.3mm) diameter, bare tinned copper lead wires • EC95: 0.008 in (0.2mm) diameter, bare tinned Cu-Ni alloy lead wires • TK95: 0.010 in (0.25mm) diameter, PTFE/ PFA Cu-Ni alloy lead wires Amphenol Advanced Sensors
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. HD Mini SAS 4i plug: 30mohm max. initial, 20mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins
HERMETIC SOLUTIONS - Amphenol Aerospace
Quality programs include advanced mechanical and electrical inspections, as well as nondestructive testing and pressure testing. 100% leak testing can be carried out in house for fail-safe hermeticity. Customers can choose from our standard product range or bespoke concept-to-supply solutions. Amphenol glass sealed hermetic connectors are
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VDC per contact. ... 300 VDC minimum for 100 ms. 3. Insulation Resistance: 10 MΩ minimum between adjacent pins . Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm. 2. Common Mode Impedance: meet SAS4.0 specification
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) Mini Cool Edge IO(MCIO) 8X Straight to Straight
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 Swift 12X Right Angle . Product Description: Extremeport-Swift 8x Right Angle to Right Angle Cable Assembly ... Electrical Performance. 1. Voltage: 30VAC per contact 2. ... 4. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between ...
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X Right Angle Plug With Pull Tab
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact ... 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI