Search Results for electrical insulating resin
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 4X 85ohm RSE Plug . Product Description: MCIO 4X 38pos RSE Cable Assembly with pull tab ... Electrical Performance 1. Voltage: 30VAC per contact 2. ... Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal ...
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X Right Angle Plug With Pull Tab
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. HD Mini SAS 4i plug: 30mohm max. initial, 20mohm maximum after stress test. 2.Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins
Consumers Brochure 2024 | Amphenol
PCB modules or one PCB and an electrical . module • Single-piece compression-type or two-piece . board-to-board surface mount connectors. PSAS, SAS and SATA Connectors ... LDS on white resin. LDS on small form factor • Complex trace design on earbud • White resin • Via’s • Wi-Fi / BT / BLE
Using Composite Mounting Pads to Rapidly and Reliably Deploy EV ...
distancing for electrical vehicle charging equipment installers, which is an important consideration of late” 2. CPAD Advantages Composite pads are often used instead of poured‐in‐place concrete or pre‐cast concrete pads. The CPAD has several advantages over poured‐in‐place concrete.
Model 357B21 | PCB Piezotronics
Insulation Resistance (at 500°F) ≥100000000 Ohm: ≥100000000 Ohm [3] Insulation Resistance (at 70° F [21°C]) ≥1000000000000 Ohm: ≥1000000000000 Ohm ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female:
HY-TREX® CAT5E Profinet - TPC Wire
HY-TREX® CAT5E Profinet is a communication cable designed for flexible installations and special applications. It allows for movement and dynamic environments that consist of motion and vibration. This communication cable features conductors insulated with High-Density Polyethylene (HDPE) and is jacket ed with an extruded TPE jacket. Rated for Type B and C Profinet applications.
Defibrillator Interconnect Assemblies | Amphenol Alden
Our assemblies are constructed from high-quality, durable materials such as robust plastics, high-grade metals and advanced insulation components. These materials provide excellent electrical isolation and mechanical strength, ensuring the assemblies can withstand the rigors of demanding medical environments and perform reliably over time.
Amphenol Assembletech
Electrical Performance. 1. Contact resistance: 40mohm maximum change after stress test 2. Dielectric Withstanding Voltage: 500 VDC minimum 3. Insulation Resistance: 100 MΩ minimum Product Environmental Compliance. RoHS2.0: Compliant China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing
Braided Cables RG 58 A/U-XLL - AMPHENOL PROCOM
RG 58 A/U-XLL is a ultra low loss coaxial cable. The inner conductor consist of stranded bare copper wires and the cable has a double braid shield.
1750 Distribution Modules - Amphenol-Air LB
ELECTRICAL Withstanding voltage : 1500 V RMS 50 Hz Insulation resistance : to 5000 M FLUIDS RESISTANCE Modules conform to UTE C93-462 standard Metallic Rail = Robust 1750 & 1765 SERIES - PRESENTATION APHENOL AIR LB - 2 rue Clément ADER, Zac de Wé - 08110 Carignan - France Tel : +33(0)3.24.22.78.49. - Fax : +33(0)3.24.22.78.75 - www.amphenol ...
CHARGE OUTPUT ACCELEROMETER Revision: E - pcb.com
Electrical Isolation(Base) ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 3/4 in x 1.13 in 3/4 in x 28.7 mm Weight 1.80 oz 51 gm [1] Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Electrical Connection Position Side Side
Industrial Applications | Flow & Energy Metering
Thermometrics Type JR NTC Chip Thermistors in Eyelet Tag are chip thermistors with insulated flexible wires and housed in an eyelet tag. ... Thermometrics Type YQ RoHS Compliant PTC Thermistors is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over ...
Model LV | PCB Piezotronics
Model LV:3-socket half breakaway connector . 3-socket half breakaway connector. Connector Style: Circular
CHARGE OUTPUT ACCELEROMETER - PCB
Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Hex 0.375 in 9.5 mm Size - Height 0.39 in 9.91 mm Weight 0.11 oz 3.2 gm M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male P - Positive Output Polarity Output Polarity Positive Positive W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Examples include leak testing, pressure testing, and geometrical and electrical testing; including breakdown, voltage, and insulation resistance of finished parts. Cabling and wiring too? If you would like to extend your brief to include your cabling and wiring requirements, we can address those as well.
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. SAS 22Pos connector: 30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins
Dipole Arrays S.M4-127-SB - AMPHENOL PROCOM
Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress. ... Former Skymasts brand product. Specifications. Electrical; Model: S.M4-127-SB: Frequency: 117 - 137 MHz: Max. Input Power: 500 W: Polarisation: ...
00113090102 - Amphenol Air LB
Derived from the 1100 legacy series, these modules consist of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving and are mounted on metallic tracks (stacked).
SHORT BODY PCMCIA CONNECTORS - Amphenol CS
ELECTRICAL PERFORMANCE • Electrical withstanding voltage: Current leakage 1mA max. after 500V AC for 60 second • Insulation resistance: Initially 1000MΩ min. , after test 100M Ω min. • Contact resistance: Initially 40mΩ max. 20mΩ changes max. after test ENVIRONMENTAL • Operating temperature range: -55°C to +85°C environmental tests