Search Results for electrical insulating resin
Connectors | Products - Amphenol
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail.
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X Right Angle Plug With Pull Tab
97-e-series-first-mate-last-break-fmlb-catalog-amphenol-industrial
Electrical Characteristics Rated Current Contact Size #16 #12 #8 #4 Amperes 13 23 46 80 Rated Voltage Refer to individual insert pattern Dielectric Withstanding Voltage 2000V - 3000V AC Insulation Resistance 5000M (Min) @500V DC Materials and Mechanical Components Material & Coating Shell Aluminum Alloy with optional plating
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 MCIO 4X 85ohm RSE Plug . Product Description: MCIO 4X 38pos RSE Cable Assembly with pull tab ... Electrical Performance 1. Voltage: 30VAC per contact 2. ... Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal ...
Amphenol Assembletech
Electrical Performance. 1.Contact Resistance 30mohm max for signal contacts (initial). 2.Dielectric Withstanding Voltage 500 VAC for 1 minute no breakdown. 3.Insulation Resistance 1000 Mega ohms minimum. Signal Integrity. 1. Mated Connector Impedance: 85 ohm±15% 2. Cable Absolute Impedance: 85 ohm±10% 3. Cable Pair Matching: ±5 ohm 4.
Amphenol Assembletech
Electrical Performance. 1. Contact resistance: 40mohm maximum change after stress test 2. Dielectric Withstanding Voltage: 500 VDC minimum 3. Insulation Resistance: 100 MΩ minimum Product Environmental Compliance. RoHS2.0: Compliant China RoHS: Yes REACH SVHC: Yes Low-Halogen Status: Not Reviewed Packing
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. SAS 22Pos connector: 30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact Ultraport SlimSAS 4i plug: 80mohm max. initial, 20mohm maximum after stress test. SAS 22Pos connector: 30mohm max. initial, 15mohm maximum after stress test. 2. Dielectric Withstanding Voltage: 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins
Busbar Power Connectors/Distribution | High Current Electrical Busbar ...
Amphenol's BarKlip ® I/O products provide a convenient and customizable method of distributing high-current power between busbars, cables, and circuit boards. These board-to-busbar connectors are designed to meet OCP V3 power distribution architecture standards and are ideal for use in power shelves, BBUs, server/storage sleds, EV charging stations, and other high-current applications in data ...
Power Distribution | Products - Amphenol
Military AC and DC/DC power converters adhere to rigorous military standards and are designed to comply with MIL-STD-461, MIL-STD-704, MIL-STD-810, MIL-STD-1275, MIL-STD-1399, RTCA DO-160, EN2282, MIL-DTL-901 and DEF Stan 61-5, ensuring durability, reliability and the ability to withstand harsh conditions.
FAKRA Connectors - Amphenol RF
Insulation Resistance : 100 MΩ Min: Center Contact Resistance: 24 mΩ Max: Outer Contact Resistance: 5 mΩ Max (6 mΩ after Environmental Testing) Contact Current (dependant on cable size) ≤1 A DC: Insertion Loss : DC - 200 MHz: 0.15 dB: 200 - 500 MHz: 0.25 dB: 500 MHz - 2 GHz: 0.3 dB: 2 - 3 GHz: 0.3 dB: 3 - 6 GHz: 0.45 dB: Power Handling ...
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VDC per contact ... 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification
Temperature Sensors | NTC Thermistors
They are known for their defined sensitivity to temperature, sensitivity to electrical power input and sensitivity to changes in thermal conductivity. ... Epoxy Type 65 NTC Interchangeable Thermistors are epoxy-coated interchangeable chip thermistors with heavy isomid insulated nickel lead wires. ... Thermometrics Type JM of Resin-Coated Glass ...
Industrial Applications | Flow & Energy Metering
Thermometrics Type JR NTC Chip Thermistors in Eyelet Tag are chip thermistors with insulated flexible wires and housed in an eyelet tag. ... Thermometrics Type YQ RoHS Compliant PTC Thermistors is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over ...
SFP+ CONNECTOR AND CAGE - Amphenol CS
• Insulation tape option available for cages • Eliminates potential short circuits • EMI metal fingers are designed for each cage port with press-fit termination • Protects from EMI and offers robust connection • Heat sink and light pipe options available for cages • Provides heat dissipation to cool down devices and visual
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VDC per contact ... 300 VDC minimum for 100 ms 3. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. Mated Connector Impedance: 100+/-10% ohm 2. Common Mode Impedance: meet SAS3.0 specification
1750 Distribution Modules - Amphenol-Air LB
ELECTRICAL Withstanding voltage : 1500 V RMS 50 Hz Insulation resistance : to 5000 M FLUIDS RESISTANCE Modules conform to UTE C93-462 standard Metallic Rail = Robust 1750 & 1765 SERIES - PRESENTATION APHENOL AIR LB - 2 rue Clément ADER, Zac de Wé - 08110 Carignan - France Tel : +33(0)3.24.22.78.49. - Fax : +33(0)3.24.22.78.75 - www.amphenol ...
1750 Distribution Modules - Amphenol-Air LB
ELECTRICAL Withstanding voltage : 1500 V RMS 50 Hz Insulation resistance : ≥ to 5000 MΩ FLUIDS RESISTANCE Modules conform to UTE C93-462 standard Shunted Distribution Modules, individually Removable on rail, for a Sealed connection and a High Wiring Density. They are easily mounted on Rails thanks to a Locking Spring Mechanism, for a Quick ...
Connectors | Products - Amphenol
EconoStik™ 2.54mm is an economical range of 2.54mm unshrouded header. It is available in single-row and double-row with vertical through-hole, right-angle through-hole, and vertical SMT terminations. EconoStik™ 2.54mm is a standard 0.64mm square header with high-temperature resin and 1μ" gold plating in contact and tail.
GS-12-1301 PRODUCT SPECIFICATION - Amphenol CS
Thermoplastic resin - 黒(UL94V-0) Black (UL94V-0) アクチュエータ Actuator ... No evidence of arc-over or insulation breakdown. (Current leakage : 1mA Max.) 6.1.3 ... 電気的性能 Electrical Requirements 耐環境特性 Environmental Requirements