Search Results for electrical insulating resin
Coaxial Cable Splitters CPS2-50 - amphenolprocom.com
The junction points on the CPS power splitters are completely encapsulated with polyurethane resin within an aluminium tube totally preventing dust and moisture ingress. ... Specifications. Electrical; Model: CPS2-50: Frequency: 44 - 56 MHz: Max. Input Power: 500 W: Impedance: 50 Ω ...
NTC Type NDM - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System
Duplex Filters MPX 70/44-...-TETRA-N - AMPHENOL PROCOM
The housing is made of extruded aluminium, the chassis of steel, and teflon insulation has been applied in the rigid coaxial cables and in the connectors. MPX 70/44-...-TETRA-N is coated with black vinyl to prevent corrosion. Other models with different frequencies, duplex spacing, bandwidth and attenuation are available on request.
Automotive | Markets - Amphenol
Amphenol is a leading supplier of advanced interconnect systems, sensors and antennas for a growing array of automotive applications. In addition, we have developed advanced technology solutions for hybrid and electric vehicles and are working with leading global customers to proliferate these advanced interconnect products into next-generation automobiles.
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
RF Connector - Amphenol Antenna Solutions
Electrical Characteristics Frequency Range DC-3 GHz VSWR ≤ 1.10 Insertion Loss ≤ 0.05 dB Intermodulation (2x43 dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 mΩ Proof Voltage 2500 V Conductor Resistance Outer Conductor < 0.4 mΩ Inner Conductor < 0.8 mΩ Impedance 50Ω Environmental Characteristics
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
NTC Type NDL - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System
Base Station Antenna Components TWA 1 - AMPHENOL PROCOM
The antenna terminal on the TWA 1 is not dimensioned to carry the pull from the antenna wire directly. The tension of the antenna wire must be relieved at a well insulated point before it is connected to the TWA 1. If the receiving range is restricted to 8 MHz and below, the wire antenna can advantageously be extended up to a length of 40 m.
DC Block - amphenol-antennas.com
Electrical Characteristics Frequency Range 690-2700 MHz Insertion Loss ≤ 0.15 dB VSWR ≤ 1.14 Isolation ≥ 26 dB Insulation Resistance ≥ 10,000 mΩ DC Test Voltage (Inner Conductor) 800 V Average Power > 500 W Proof Voltage 4000 V Nominal Impedance 50Ω Intermodulation (2x43 dBm) ≤ -160 dBc Environmental Characteristics
Jumper Cable - amphenol-antennas.com
Electrical Characteristics Frequency Range DC-3.8 GHz VSWR ≤ 1.12 Insertion Loss (2.6 GHz) ≤ 0.123*L +0.2 dB Intermodulation (2x43dBm) ≤ -160 dBc Insulation Resistance ≥ 5000 MΩ Work Voltage (DC) 2000 V Power Rating (at 2.6 GHz) 500 W Impedance 50Ω Environmental Characteristics Temperature Range -40° C to +85° C (-40° F to +185° F)
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 (Note: The part number is only for reference. If you have requirement, please contact Amphenol for further confirming PN and drawing) MCIO 8X 95 ohm Right Angle Plug
tafe graphic design intro | Amphenol Global Search | Amphenol
Together, they provide end-to-end solutions for a wide range of products. Experts in the innovation teams include mechanical engineers, who specialize in 3D modeling of electro-mechanical assemblies using 3D CAD software, and electrical engineers who specialize in high-power systems, electronics and cable ...
NTC Type NDM - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System
Cable Assemblies | Products - Amphenol
CCS1 EVSE cable assembly for Charging Electrical Vehicles. MADE IN USA 200A, 125A, and 65A assemblies options UL2251 with UL62 cable rated with outstanding flexibility performance. ... 21, and 9 positions. Available in wire sizes 30AWG to 24AWG, their unique insulation displacement design grants the lowest installed cost for users. Standard ...
SMPM Product Series - Amphenol RF
925-144J-51P: Through Hole. 925 -138J 51S; 137J Right-Angle. 925 -140J 51S; 139J Edge Mount. 925 -126J 51P
Model 102A04 **OBSOLETE** See 102B04 High frequency ICP ... - PCB
Common black vinyl electrical tape has been found to be an effective insulating material in many cases. One or more layers may be used across the end of diaphragm and adaptor. A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended.
type | Amphenol Global Search | Amphenol
Choosing the right cable and proper installation of that cable is essential to having a long-lasting high performing electrical application. With a multitude of cables available for industrial markets, selecting the right one can be an overwhelming task. ... Type A040 Series NTC Thermistors are precision, solid state temperature sensors, that ...
12-Resonator Band-Pass Duplex Filter for TETRA Band - AMPHENOL PROCOM
housing. Teflon insulation has been applied in the coaxial cables and in the connectors. 19” drawers available as options. Built-in DC stop between all ports (Open circuit). SPECIFICATIONS Electrical Model DPBP 70/3333-TETRA-N-... Frequency 380 - 470 MHz Max. Input Power 200 W Spacing Tx-Rx 5 MHz Pass Band Insertion Loss ≤ 1.2 dB (typ. 1.0 ...
Advantages Micro38999 2M EMI/E - amphenol-aerospace.com
electrical testing to ensure consistent, quality hardware. Standard Electrical Tests • 100% Insulation Resistance testing • 100% Dielectric Withstanding Voltage testing • 100% Capacitance testing at 1KHz Special Tests/Processes Available • Attenuation testing (through 100 MHz) • Leakage inspection • Thermal cycling/shock • Burn-in