Search Results for electrical insulating resin
Industrial Applications | Room Monitoring
Thermometrics Type JR NTC Chip Thermistors in Eyelet Tag are chip thermistors with insulated flexible wires and housed in an eyelet tag. ... is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over-temperature protection, these thermistors offer ...
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
NTC Type NDM - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System
CHARGE OUTPUT ACCELEROMETER Revision: C - pcb.com
Electrical Isolation(Base) ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Aluminum Aluminum Sealing Epoxy Epoxy Size (Height x Diameter x Width) 0.11 in x 0.16 in x 0.27 in 2.8 mm x 4.1 mm x 6.9 mm Weight 0.006 oz 0.16 gm [1] Electrical Connector 3-56 Coaxial Jack 3-56 Coaxial Jack
NTC Type NDM - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System
4-stack dipole array, 145 - 175 MHz, split boom S.M4-160-SB
encapsulated in poyurethane resin, totally preventing moisture ingress. At VHF the antenna disassembles and flat packs for ease of shipping. Former Skymasts brand product. SPECIFICATIONS Electrical Model S.M4-160-SB Frequency 145 - 175 MHz Max. Input Power 500 W Polarisation Vertical 3 dB Beamwidth, E-Plane 16 °
Yagi Antennas S.6Y-165 - AMPHENOL PROCOM
Electrical; Model: S.6Y-165: Frequency: 155 - 175 MHz: Max. Input Power: 150 W: ... Polyurethane Resin U-600: Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Environmental; Ingress Protection: IP68: Diagram and Mounting.
xc6367 datasheet pdf | Amphenol Global Search | Amphenol
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500
Military Aerospace Electronic Solutions
• Repair & overhaul - team members average 20 years electrical assembly experience • Design and development of test equipment • Quick turn around on all repairs • Strong test and electrical engineering support Test Capabilities • ESS Testing: Temperature, Humidity, Random-Axis Vibration, Shock and Leak • Full Functional Testing to ...
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
NovaSensor NPH Series - amphenol-sensors.com
Electrical @ 77°F (25°C) Unless Otherwise Stated Input Excitation 1.5 mA 2 mA maximum Insulation Resistance 108 Ω @ 50 VDC Input Impedance 4000 Ω ±20% Output Impedance 5000 Ω ±20% Bridge Impedance 5000 Ω ±20% Environmental Temperature Range Operating(9) Compensated Vibration Shock Life (Dynamic 6 Pressure Cycle) –40 to 257 32 to 158 ...
NTC Type NDM - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned copper lead wires. Amphenol Advanced Sensors. R25 W Material System
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
NEXUS
b) body insulation c) strain relief clamp; stainless steel per federal spec qq-5-766, class 4 d) shell: glass filled nylon, black 7) electrical: a) dielectric strength: 500 volts rms min between any pair of contacts. b) insulation resistance: 100 megaohms min between any pair of contacts. c) contact resistance: when mated with nexus tp-101
Model 113B22PBO High frequency ICP® pressure sensor placebo version of ...
Common black vinyl electrical tape has been found to be an effective insulating material in many cases. One or more layers may be used across the end of diaphragm and adaptor. A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended.
Amphenol Assembletech
Electrical Performance. 1. Voltage: 30VDC per contact 2. Contact Resistance: 30mohm max. initial, 15mohm maximum after stress test. 3. Dielectric Withstanding Voltage: 250 VDC minimum for 100 ms 4. Insulation Resistance: 100 MΩ minimum between adjacent terminal . Signal Integrity. 1. Mated Connector Impedance: 85 ohm±15% or 100 ohm±15% 2.
CHARGE OUTPUT PRESSURE SENSOR - PCB
Insulation Resistance(at room temp) ≥ 1012 Ohm ≥ 1012 Ohm Insulation Resistance(500°F/260°C) ≥ 109 Ohm ≥ 109 Ohm Physical ... Electrical Connector 10-32 Coaxial Jack 10-32 Coaxial Jack Weight 0.21 oz 6.0 gm [3] All specifications are at room temperature unless otherwise specified. In the interest of constant product improvement, we ...
Piezoresistive accelerometer - pcb.com
Insulation resistance 100 megohms minimum at 50 Vdc; leads to case and to shield Physical characteristics Case material Green anodized aluminum alloy Electrical connections Integral cable, four conductor No. 32 AWG Teflon® insulated leads, braided shield, White silicone jacket Mounting torque Holes for two 0-80 mounting screws/2.6in-lbf (0 ...
UNIT: mm Installation instructions - amphenol-antennas.com
Insulation Resistance(MΩ/500VDC) ≥10000 Proof Voltage(V/AC) ≥3000 Contact Resistance (mΩ) <0.8 (Inner Conductor) <0.2(Outer Conductor) ... Electrical Performance. Amphenol Fuyang Tel: +86‐519‐86520303 www.amphenol‐fuyang.com No.6 Fengqi Road, Hi‐Tech, District, Wujin, Changzhou, Jiangsu, PRC 213164 ...
CHARGE OUTPUT ACCELEROMETER Revision: L - PCB
Electrical Capacitance 930 pF 930 pF [1] Insulation Resistance(at 500°F) ≥ 108 Ohm [1] Insulation Resistance(at 70° F [21°C]) ≥ 1012 Ohm Output Polarity Negative Negative Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Hex x Height) 3/4 in x 1.00 in ...