Search Results for electrical insulating resin
Circular Connectors | Products - Amphenol
The Submariner 5500-Series are underwater electrical connectors extremely rugged and reliable. This Dry-mate solution is available in 3 different shell sizes and a variety of configurations with wire gauges ranging from 10-16 AWG. ... 600V Machine-molded Neoprene insulation material Made from 316 SS Amphenol Energy Technologies Terrapin ...
WireLock - Amphenol CS
ELECTRICAL PERFORMANCE § Voltage Rating: 12VAC/VDC § Insulation Resistance: 100MΩ min. § Contact Resistance: 25mΩ max. (initial) § Current Rating: 2A § Low Level Contact Resistance: < 15mΩ GS-14-2679 (receptacle terminal) § Dielectric Withstand Voltage: 1000VAC MECHANICAL PERFORMANCE § Durability: 10 cycles (Tin plated)
IP67 SMA & RP-SMA Bulkhead Jacks - amphenolrf.com
Description. Max Panel Thickness. 901-10800. Straight Crimp Rear Mount Jack Bulkhead, 0.81 mm: 0.197” [5.000 mm] 901-10801: Straight Crimp Rear Mount Jack Bulkhead, 1.32 mm
RJE59 Modular Jack Series - Amphenol CS
ELECTRICAL PERFORMANCE § Contact Resistance: 20 mΩ. max. § Insulation Resistance: 500 MΩ min. at 500V DC for 2 minutes max. § Current Rating: 1.5 Amps § Voltage Rating: 125V AC § Dielectric Withstanding Voltage: 1000V AC, 60 Hz., 1 minute § LED Forward DC Current: 20mA typical § LED Forward Voltage: 1.9 Volts max. @ 2 mA
Model 113B22 Platinum Stock Products; High frequency ICP ... - PCB
Common black vinyl electrical tape has been found to be an effective insulating material in many cases. One or more layers may be used across the end of diaphragm and adaptor. A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended.
Yagi Antennas S.8Y-445 - amphenolprocom.com
Electrical; Model: S.8Y-445: Frequency: 420 - 470 MHz: Max. Input Power: 150 W: ... Polyurethane Resin U-600: Alternate Mounting Bracket: 0900912/00, 0302032/68, or 0300064/00 + U-Bolts to match mounting pipe diameter (Ordered Separately) Environmental; Ingress Protection: IP68: Diagram and Mounting.
Band Pass Filters BPF 3/3 - amphenolprocom.com
The housing is made of extruded aluminium, the chassis of steel, and teflon insulation has been used in the coaxial cables and in the connectors. BPF 3/3 is coated with black vinyl to prevent corrosion. Specifications. Electrical; Model: BPF 3/3: Filter Type: Band-pass filter: Frequency: 112 - 136 MHz: Max. Input Power:
Photovoltaics – FTG – Friedrich Göhringer Elektrotechnik GmbH
Electrical Installation Material for Photovoltaic Systems . One pole busbars. The insulated and bare photovoltaic busbars with or without a feed-in terminal collect the currents of individual miniature circuit breakers for photovoltaic systems, which are protected by the main switch.
Coaxial Cable Splitters CPS3-405 - amphenolprocom.com
The junction points on the CPS power splitters are completely encapsulated with polyurethane resin within an aluminium tube totally preventing dust and moisture ingress. ... Specifications. Electrical; Model: CPS3-405: Frequency: 380 - 430 MHz: Max. Input Power: 500 W: Impedance: 50 Ω ...
Standard products. Custom solutions - Amphenol Sine
Mating Cycle Durability Following 100 cycles of connection engagement/disengagement, neither mechanical/electrical degradation is evident Available in a wide variety of A Series™ product lines Amphenol Sine Systems’ PanelMate™ Family of PCB Board Receptacles are engineered with a one-piece, sealed, flanged design for rapid and secure
Model 2301-02A | PCB Piezotronics
Model 2301-02A:PCB L&T Reaction Torque Transducer, 5,000 in-lb/417 ft-lb (565 N-m) rated capacity, 50% static overload protection, 4-in (101.6 mm) Ste
00111925202 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted).
LOW PROFILE LOAD CELL Revision: B Optional versions have identical ...
Electrical Bridge Resistance 350 Ohm 350 Ohm [1] Excitation Voltage(Recommended) 10 VDC 10 VDC [2] Insulation Resistance >5K GOhm >5K GOhm Zero Balance ± 1 %RO ± 1 % FS [3] Output Polarity +Tension +Tension Physical Size (Diameter x Height) 4.12 in x 2.50 in 104.6 mm x 63.5 mm [9] Weight 6.4 lb 2.9 kg Mounting Thread 5/8 - 18 UNF-3B No Metric ...
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
Features and Benefits For Amphe-Lite M3 Ÿ Acme threads provide coupling durability and quick-mating. Ÿ High Vibration Resistance. Ÿ High-density connectors suitable for small footprint designs. Ÿ Uses removable crimp contacts. Ÿ 100% scoop-proof shells. Ÿ Self-Locking Threaded Coupling. Ÿ 9 shell sizes and 5 Keyway options are available to eliminate mismating.
Amphenol
(MIL-DTL-38999 Series I & III Electrical Connectors) Standard contact arrangements available in Series I and III are 17-2, 21-75, 21-79, 25-7, 25-17, 25-26 and 25-46. Contact is ... center conductor when removing cable core insulation. 12. Slide front insulator, large end first, over cable center conductor and cable core until insulator butts ...
HF Antennas HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
NTC Type NDP - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material
Dipole Arrays LBLAD-600 - amphenolprocom.com
The balun assembly is completely encapsulated in poyurethane resin, totally preventing moisture ingress. The power splitter / array input is terminated standard with an ‘N’ type female. • Former Skymasts brand product. Specifications. Electrical; Frequency: 88 - 108 MHz: Max. Input Power: 600 W: Polarisation ...
Custom Solutions - amphenol.com.au
We have a diverse team of electrical, industrial, and mechanical engineers to help design custom cables and cable solutions that are engineered for your . specific challenges. Our custom product solutions represent a unique and . valuable service offering. There is no job that our team can’t tackle, and we are ready to design a custom ...
NTC Type NDP - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material