Search Results for electrical insulating resin
Distribution Terminals >> FTG – Friedrich Göhringer Elektrotechnik GmbH
– Insulating body made of polyamide with high tracking resistance – Protection class: IP20 – DIN VDE 0603-2, version C, 400 V. click here for all HLAK ... The basic principle of the terminal is the further connection from one point to the next in order to create an electrical connection. The large LPDB versions can be opened and closed ...
NTC Type NDK - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • Limited heat conduction along monel (copper nickel) lead-wires • RoHS compliant NTC Type NDK Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.007 in (0.2 mm) tinned monel lead-wires ...
HY-TREX DEVICENET CABLE - THICK - tpcwire.com
EXPERTS IN CUSTOM CABLE AND ASSEMBLY SOLUTIONS WWW.TPCWIRE.COM Speci˜cations ubject o hange. For omplete peci˜cations nd vailability, k our TPC Sles Representative r all 800-521-7935.
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC LENGTH (Exxx = FEET ...
insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500 temperature range: -40°c to 105°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 ...
32405024002 - Amphenol Air LB
Assembly 3240 0.1900-32 UNF (Ø 4,82) - H: 23,8 mm - pitch of 14,5 Without wave-washers 2 terminals
Amphenol Assembletech
Flammability: thermoplastic resin UL94V-0, cable VW-1 ... Electrical Performance. ... 3.Insulation Resistance 100 Mega ohms minimum. Signal Integrity. 1. Mated Connector Impedance: 90ohm±10 2. Insertion loss: -6dB maximum up to 5.0 GHz, 3. Near-end Crosstalk between SS pairs: -34 dB up to 5.0 GHz
Accessories and Other | Products - Amphenol
They are used in the wing sections of aircraft, in the fuselage for power and electrical cables, as well as inside the cabin for in-flight entertainment or cabin service systems. ... Various build to print Long solid Busbar or Solid and flexible busbar assembly with insulation such as PA12, Heatshrink Tube, Powercoating or overmoulding. Busbar ...
Band Pass Filters BPF 4/3 - AMPHENOL PROCOM
The housing is made of extruded aluminium, the chassis of steel and teflon insulation has been used in the coaxial cables and in the connectors. The filter is black vinyl coated to prevent corrosion. Specifications. Electrical; Model: BPF 4/3: Filter Type: Band-pass filter: Frequency: 66 - 88 MHz: Max. Input Power:
Spring Battery Connector - Amphenol CS
ELECTRICAL PERFORMANCE §§Current Rating: 2A per contact §§Contact Resistance: 30mΩ max. §§Insulation Resistance: 500MΩ min. §§Voltage Rating: 250V AC SPECIFICATION §§Amphenol Specification: S-BC-008 for 3 pin vertical battery connector PACKAGING §§Tape and Reel ENVIRONMENTAL §§Thermal Shock: MIL-STD-202 Method 107 Condition A. ,
Product Spotlights | Amphenol Advanced Sensors
According to sharp growth of Electrical Vehicles (EV), many OEMs are using cooling systems for their battery systems. However, if an instance of coolant leakage were to occur in Li-ion battery packs, it would create dangerous conditions. Learn more about our Coolant Leak Detection Sensors and how they are used in Electic Vehicles.
NTC Type NDL - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System
00175550102 - Amphenol Air LB
1750 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
High Speed Connectors | Products - Amphenol
µCom-10Gb+ Series connector is designed to meet the latest market trends of the industry: miniaturization and high speed. µCom-10Gb+ design of 4 twisted data pairs insulated throughout the entire connector results in a performance that exceeds IEEE 802.3an-2006 specifications for 10GBASE-T Ethernet and TIA/EIA-568-C.2 Cat6 standards.
Specification - amphenol-antennas.com
Insulation Resistance(MΩ/500VDC) ≥5000 ; Proof Voltage(V/AC) ≥2500 ; Contact Resistance (mΩ) <1.0 (Inner Conductor) <1.0(Outer Conductor) Specification . Reference Standard . Electrical Performance . Installation video Installation instructions . Amphenol Fuyang Tel: +86-519-86520303 www.amphenol-fuyang.com ...
IECEx IECEx - PCB
over use of non-isolated accelerometers with insulated coatings ... ELECTRICAL CONNECTOR 4 PIN, HERMETIC 1/4-28 UNF-2A THREAD PIN 4 SIG/PWR X - AXIS PIN 1 GROUND PIN 3 SIG/PWR Z - AXIS PIN 2 SIG/PWR Y - AXIS 1 6-32 MOUNTING CAP SCREW INCLUDED (081A105) 2 3 MOUNTING SURFACE SHOULD BE FLAT WITHIN .001[.03]
leaky coax | Amphenol Global Search | Amphenol
RG316 50 Ohm Coaxial Cables (RG-316 RF Coax Cable Assemblies) at Amphenol Cables on Demand -- Our RG316/U Teflon insulated coaxial cable assemblies offer superior phase and temperature stability. RG316 coax is frequently installed in sensitive areas with minimal space including avionics equipment bays, medical systems, phased antenna arrays ...
Heavy-Duty, Multi-Pin, 13A-25A, Thermoplastic Connectors - Amphenol Sine
Insulation Resistance 1000 megohms minimum at 25°C Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z) Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (Max acceleration 20 g’s at Sine sweep of 10-2000Hz)
Module 1750 With inserted diodes 1 N 5621
Module 1750 With inserted diodes 1 N 5621
NTC Type NDL - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDL Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with bare 0.0098 in (0.25 mm) tinned copper lead-wires. Amphenol Advanced Sensors. R25 W Material System
Coaxial Cable Splitters CPS2-127 - amphenolprocom.com
The junction points on the CPS power splitters are completely encapsulated with polyurethane resin within an aluminium tube totally preventing dust and moisture ingress. ... Specifications. Electrical; Model: CPS2-127: Frequency: 117 - 137 MHz: Max. Input Power: 500 W: Impedance: 50 Ω ...