Search Results for electrical insulating resin
Industrial Applications | Boiler Control - amphenol-sensors.com
Thermometrics Type JR NTC Chip Thermistors in Eyelet Tag are chip thermistors with insulated flexible wires and housed in an eyelet tag. ... Thermometrics Type YQ RoHS Compliant PTC Thermistors is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over ...
NTC Type NDP - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material
Chem-Gard® 150 Cable with Defender® Technology - TPC Wire
Specially Compounded Fluoropolymer Insulation . High dielectric, tensile, and mechanical properties. Offers superior resistance to lubricating oils, coolants, cutting oils, acids, and most chemicals. ... Protects equipment and motor damage from electrical noise and “stray voltage”. Designed for superior performance in dynamic applications.
GS-12-1301 PRODUCT SPECIFICATION - Amphenol CS
Thermoplastic resin - 黒(UL94V-0) Black (UL94V-0) アクチュエータ Actuator ... No evidence of arc-over or insulation breakdown. (Current leakage : 1mA Max.) 6.1.3 ... 電気的性能 Electrical Requirements 耐環境特性 Environmental Requirements
Miniature Rugged Connector Series - amphenolpcd.com
Electrical Current Rating 28 AWG contacts: 1.5A d.c. 23 AWG contacts: 3A d.c. 20 AWG contacts: 7.5A d.c. Shell to Shell Continuity 10m Ω max (screened) Contact Resistance 5m Ω initial 10m Ω maximum Insulation Resistance 1000M Ω minimum, production tested to 500M Ω* Working Voltage AC (RMS) 400V contact dependant
Utility-Power Generation Industry - Amphenol TPC Wire and Cable
Vulko-Wrap™ Self-Vulcanizing Insulating Wrap. Vulko-Wrap™ is ATPC’s popular self-vulcanizing insulating wrap. Made of a specially compounded, synthetic silicone elastomer, this tape is resistant to oil, water, ozone and many chemicals. It has a high dielectric strength and is completely safe to use on all electrical connections.
SIME2022SNG - Amphenol Air LB
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
NTC Type NDP - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material
PWRBLADE CONNECTOR SYSTEM - Amphenol CS
ELECTRICAL PERFORMANCE • Insulation resistance • Power contact: 10,000MΩ • Signal contact: 500MΩ • Withstanding voltage • Power contact: 2,500V DC • Signal contact: 1,000V DC • Current rating: 48 Amps for single powered contact; de-rated to 30 Amps for 10 powered contacts at 30°C temperature rise with zero airflow
10174235 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC47AC05
Risk of Electrical Shock Do Not Disconnect Under Load. Risque de chocs electriques Ne pas debrancher sous tension. MICROBOSS M12, 4 PIN, MALE INLINE, ... CONDUCTOR INSULATION: PVC NUMBER OF CONDUCTORS: (4)22AWG TECHNICAL DATA: 14.65MM 50.20MM. Title: G:SharedAmphenol Customer DatasheetsMicro-DNet-ControlpowerMC47AC05.dwg
00113080202 - Amphenol Air LB
00113080202 Module 1130 With inserted resistances ASNE 0593 RC31 U120 UJ for contacts #20
Product News - Amphenol
Enhanced Electrical and Mechanical Performance. The APC Series is engineered for performance in both electrical and mechanical aspects. The connectors offer a rated voltage of up to 600V and a dielectric withstanding voltage of up to 2500V. The insulation resistance is 500MΩ, ensuring safe and reliable operation in high-voltage applications.
00111922202 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted).
Model 112B05 | PCB Piezotronics
Insulation Resistance (500°F/260°C) ≥1000000000 Ohm: ≥1000000000 Ohm: Insulation Resistance (at room temp) ≥1000000000000 Ohm: ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight: 0.21 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified. Accessories.
32426032000 - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts, wave-washers, pillar bolts and cover 3 terminals
Micro Bayonet Connectors - Amphenol Aerospace
Insulation Resistance 5000MΩ min at 500VDC for 1 min Contact Resistance 22mΩ max at 1A Mating Cycles 500 cycles Vibration 10-500-10 Hz, 180 mins applied on 3 axes ... CONNECTOR, ELECTRICAL, RECEPTACLE 2 HOLE FLANGE, INTEGRAL BACKSHELL MICRO BAYONET, BANTAM HD CONNECTOR SIZE C CAGE CODE 77820 DOCUMENT NO. BHDBXX-XX-XXXX REV.-SCALE: 4.0
NTC Interchangeable Type 65 Series Thermometrics Thermistors
heavy isomid insulated nickel lead-wires. Options Consult Factory for Availability of Options • Other resistance values in the range of 1000 Ω to 100 kΩ • Other tolerances or ranges • Other lead wires or lengths • Non standard R vs T curves • Controlled dimensions Thermal and Electrical Properties Dissipation Constant Still air: 0.5 ...
cable | Amphenol Global Search | Amphenol
Learn about the different cable constructions, insulation, shielding, and compatibility with various connectors and bandwidths. ... Designed for applications that demand size and weight savings without sacrificing the electrical and mechanical performance of a standard MIL-DTL-38999. 70% Lighter and 50% Smaller than Similar MIL-DTL-38999 ...
NTC Type NDP - amphenol-sensors.com
• Epoxy resin provides voltage insulation • Suitable for automotive, HVAC and white goods applications • RoHS compliant NTC Type NDP Thermometrics Epoxy-Coated Chip Thermistor Description A range of epoxy-coated chips with PFA/PTFE insulated 0.0078 in (0.25 mm) nickel lead-wires. Amphenol Advanced Sensors. R25 W Material