Search Results for electrical insulating resin
HARDLINE 2-CONDUCTOR CABLE - pcb.com
Electrical Impedance(± 3 Ohm) 50 Ohm 50 Ohm [1] Capacitance(conductor to conductor @ 70 °F (21 °C)) ... 25 pF/ft 82 pF/m [2] Insulation Resistance(@ 70 °F (21 °C)) ≥ 1T Ohm ≥ 1T Ohm Physical Cable Jacket Diameter .125 in 3.2 mm [1] Cable Jacket Material Stainless Steel Stainless Steel Conductor Material Solid Nickel Wire Solid Nickel Wire
Trex-Onics® Low Capacitance Communication Instrumentation Cable - TPC Wire
Trex-Onics ® High-Flex Low Capacitance Cable features Ultra-Shield™ construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire providing 100% protection from electromagnetic and radio frequency interference. This cable is designed for use in heavy-duty industrial digital communication and instrumentation applications.
E-Mail: info@pcb - pcb.com
Electrical Capacitance 130 pF 130 pF [4] Insulation Resistance ≥ 1E12 ≥ 1E12 Output Polarity(Compression) Negative Negative Physical Preload 33,750 lb 150.13 kN Stiffness 131 lb/µin 23 kN/µm [4] Size (Diameter x Height x Bolt Diameter x Sensing Surface) 2.950 in x 0.670 in x 1.5 in x 2.660 in 74.93 mm x 17.02 mm x 40 mm x 67.56 mm
00176520177 - Amphenol Air LB
1777 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
IDS-115-1 Amphenol - Amphenol Industrial Operations
Insulation Material PPE Contact Material Copper Tin Plating Degree of Protection IP68 (1m,1H Mated) IEC Certified No. B1072010007 UL Certified No. E346053 PV Wire IEC/UL Certified Y Conductor Size 4mm² Cable Length Up to customer needs (mm) Rated Voltage 1000 / 2000V Diode Average Rectified Output Current 30A/40A/50A/80A Junction Temperature ...
00111520802 - Amphenol Air LB
1100 series consists of Quick junction modules for signal and low current distribution, where sealing (IP66 / IP68 and IP69K), space and weight-saving are prime requirements.
Model 102B04 High frequency ICP® pressure sensor, 1000 psi, 5 mV ... - PCB
Common black vinyl electrical tape has been found to be an effective insulating material in many cases. One or more layers may be used across the end of diaphragm and adaptor. A silicone rubber coating approximately .010” thick has also been proven effective in many applications. General Electric RTV type 106 is recommended.
CC5516A17 - Amphenol Air LB
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or hydraulic pipes securely maintained on a structure.
Portable Cords Trex-Onics Industrial Ethernet CAT6A Cable
2. CELLULAR POLYOLEFIN INSULATION — Provides excellent dielectric and insulation properties. 3. ALUMINUM/POLYESTER FOIL SHIELD — Around each pair reduces electrical noise interference. 4. DRAIN WIRE FEATURES & BENEFITS 5. HALOGEN-FREE AND FLAME RETARDANT POLYURETHANE JACKET — Provides protection from environmental abuse and offers ...
Aquacon Hermetic Connectors - Amphenol Aerospace
Examples include leak testing, pressure testing, and geometrical and electrical testing; including breakdown, voltage, and insulation resistance of finished parts. Cabling and wiring too? If you would like to extend your brief to include your cabling and wiring requirements, we can address those as well.
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact ... 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI
Amphenol Assembletech
Flammability: PCB UL94V-0, thermoplastic resin UL94V-0 ... Electrical Performance. 1. Voltage: 30VAC per contact 2. Current: 0.5A per contact ... 300 VDC minimum for 100 ms 5. Insulation Resistance: 10 MΩ minimum between adjacent pins Signal Integrity. 1. PCIe Gen4 and PCIe Gen5 2. UPI1.0 3. OPEN CAPI
DDP SIM 3X 0000 XXX - amphenolpcd.com
Electrical performances Description Data Units Insulation resistance 5000 MΩ Voltage proof test 1800 for other size V Maximum intensity 5.0 for size 22 7.5 for size 20 13.0 for size 16 26.0 for size 12 80.0 for size 08 A Contact resistance Not concerned mΩ Shell electrical continuity Not concerned mΩ Optical performances
Model 352B70 Ceramic shear ICP® accel., 1 mV/g, 5000 g range, 0. ... - PCB
Electrical Filter Corner Frequency 23 kHz 23 kHz [1] Electrical Filter Roll-off 12 dB/octave 12 dB/octave Resonant Frequency ≥ 55 kHz ≥ 55 kHz Broadband Resolution(1 to 10,000 Hz) 0.025 g rms 0.25 m/s² rms [1] ... insulating hardcoat finish (1) Model 080A109 Petro Wax (1) Model 081B05 Mounting Stud (10-32 to 10-32) (1)
SIMM3023PN - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Type YQ Series - amphenol-sensors.com
insulated lead wires Amphenol Advanced Sensors. Packaging All types in the YQ range are available loose-packed, as shown in the drawing. Devices are also available on ... A range of radially-wired PTC disc thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over-temperature ...
SIMM1220SA - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
SIMM0816PNC - Amphenol Air LB
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solution, supporting advanced signal and power requirements at a fraction of the space.
Industrial Applications | Chiller Control
Thermometrics Type JR NTC Chip Thermistors in Eyelet Tag are chip thermistors with insulated flexible wires and housed in an eyelet tag. ... Thermometrics Type YQ RoHS Compliant PTC Thermistors is a range of radially-wired PTC thermistors with green silicone resin coating. Designed for general purpose over-current, over-voltage and direct over ...
CHARGE OUTPUT ACCELEROMETER - PCB
Electrical Isolation(Base) > 108 Ohm > 108 Ohm Size - Hex 0.375 in 9.5 mm Size - Height 0.39 in 9.91 mm Weight 0.11 oz 3.2 gm M - Metric Mount Mounting Thread M3 x 0.50 Male M3 x 0.50 Male P - Positive Output Polarity Output Polarity Positive Positive W - Water Resistant Cable Electrical Connector Sealed Integral Cable Sealed Integral Cable