Search Results for end of life
SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Jack to SMA Quick-Connect Plug Adapter 50 Ohm Straight ... C901-10565 Customer Drawing (Size: 168 kb) 901-10565 STP 3D Model (Size: 1191 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector PCB Termination Straight Through Hole RG-316 RG-179 50 Ohm. Downloads. 142256 STP 3D Model (Size: 52 kb ) 142256 PDF Customer Drawing (Size: 69 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMA Straight Jack Thread-in Crimp 50 Ohm IP68 | 901-10256
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Jack Thread-in Crimp 50 Ohm IP68 ... 901-10256 PDF Customer Drawing (Size: 159 kb) 901-10256 STP 3D Model (Size: 797 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMP Straight PCB Limited Detent Jack Through Hole 50 Ohm. Downloads. SMP-MSLD-PCT-4 PDF Customer Drawing (Size: 127 kb) SMP-MSLD-PCT-4 STP 3D Model (Size: 102 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Straight Plug to SMA Straight Plug RG-174 50 Ohm 180 inches (4572 mm) Downloads. 135101-02-XX.XX PDF Customer Drawing (Size: 148 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Armor Option: Without Armor ...
SMA PCB Through Hole Right Angle Jack 50 Ohm | 132225 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 132225 STP 3D Model (Size: 561 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact ...
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 901-9511-3 PDF Customer Drawing (Size: 238 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material ...
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times ...
Latest Advances in Bandpass Frequency & Filters for RF Engineering
Technology has become so entrenched in the modern way of life that daily activities and operations are highly dependent on wireless connections. ... (OOB) rejection with the benefit of the small filter shape allowing for easy integration with RF front end. Continued areas for improvement include greater design flexibility and reducing in-band loss.
BNC Jack to N-Type Plug Adapter 50 Ohm Straight | 242121 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to N-Type Plug Adapter 50 Ohm Straight ... 242121 PDF Customer Drawing (Size: 29 kb) 242121 STP 3D Model (Size: 372 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to ...
SMA Straight Plug to SMA Str Bulkhead Jack IP67 RG-316 250 mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery ... 095-902-569-XXX PDF Customer Drawing (Size: 301 kb) IP67 SMA Cable Assemblies Datasheet (Size: 214 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Assembly Type: in-Series: Cable Length: 9.84 in (250 mm) Cable ...
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: ... G-Type Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 531-40106.
MMCX Right Angle PCB Jack Through Hole 50 Ohm | 262105 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle PCB Jack Through Hole 50 Ohm. Downloads. 262105 PDF Customer Drawing (Size: 215 kb) 262105 STP 3D Model (Size: 82 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE ... 082-6712-XXXYYY PDF Customer Drawing (Size: 152 kb) 82-6712-705590 STP 3D Model (Size: 402 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active ...
TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code
Skip to the end of the images gallery. ... FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) DACAR 302, RTK 031, TFC 302LL: Contact Finish:
TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug Times LMR-300 Optimized 50 Ohm. Downloads. 122471 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Thermal Validation - Amphenol Sensors
Thermal Validation Kaye The Kaye product range is relied upon by the world’s leading pharmaceutical and biotechnology companies to validate and monitor critical assets and processes, such as sterilization, as required by governing regulatory bodies. Kaye products are designed to meet the most demanding requirements for process improvement, thermal validation and environmental monitoring ...
N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. ... 172137 STP 3D Model (Size: 1890 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 0.141-inch Semi-Rigid, 0.141-inch Conformable, RG-402, Times ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... 31-315-RFX STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: