Search Results for end of life
MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MMCX Right Angle Crimp Plug 1.13 mm Micro-cable 50 Ohm ... Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part ...
SMA Plug to SMA Plug Adapter 50 Ohm Straight | 132168 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. SMA Plug to SMA Plug Adapter 50 Ohm Straight ... 132168 PDF Customer Drawing (Size: 48 kb) 132168 STP 3D Model (Size: 372 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: SMA Plug to ...
TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm | 122354 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC T-Shape Adapter Jack-Jack-Jack 50 Ohm. Downloads. 122354 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Type: In-Series: Alias: T8073A1-ND3G-50: Body Finish: Nickel ...
BNC Straight Crimp Plug Belden 1694A 75 Ohm | 031-80109
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug Belden 1694A 75 Ohm ... Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112957: Product Specifications. Body Finish ...
SMB Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMB Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 903-658P-51A PDF Customer Drawing (Size: 78 kb) 903-658P-51A IGS 3D Model (Size: 567 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
TNC Cap Jk Chain | 122486-10 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Protective Cap Jack With Chain. Downloads. 122486-10 PDF Customer Drawing (Size: 54 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6005A1-001-SXPN: Body Finish: Nickel: Body Material: Brass ...
MMCX Right Angle Crimp Plug RG-316DS RD-316 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: ... MMCX Straight PCB Plug End Launch 50 Ohm Tape and Reel 908-21100T. MMCX Right Angle PCB Jack Through Hole 50 Ohm 262105-11.
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0015: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112622.
4G LTE 5G Antenna NR PCB 90x15mm 1.37 mm cable
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Passive 4G LTE 5G NR, PCB 90x15mm, Cable : OD1.37 x 100mm WWAN, 4G, 5G, ISM, IoT WWAN, IoT, ISM, NB-IoT 50 Ohms ... Product Life Cycle; Part Status: Active: Product Specifications. Antenna Connector Type: AMC Plug: Antenna Wireless Application: 4G ...
N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... 172128 STP 3D Model (Size: 425 kb ) 172128 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
SMC Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm | 152131 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... SMC PCB End Launch Straight Jack 50 Ohm 152148. SMC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 903-284P-52S.
SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm. Downloads. 132220 PDF Customer Drawing (Size: 85 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass ...
F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector F-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 75 Ohm ... PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm ... (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62 ...
SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 132105 PDF Customer Drawing (Size: 85 kb) 132105 STP 3D Model (Size: 1115 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
UHF Straight Clamp Plug RGB Non-Constant Impedance | 083-756 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector UHF Straight Clamp Plug RGB Non-Constant Impedance. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259A: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
MMCX Jack to SMA Plug Adapter 50 Ohm Straight | 242140 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Jack to SMA Plug Adapter 50 Ohm Straight. Downloads. 242140 PDF Customer Drawing (Size: 30 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: MMCX Jack to SMA Plug: Adapter Type ...
RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector RP-SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm ... (Size: 346 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
SMA PCB Through Hole Straight Plug 50 Ohm | 132133 - Amphenol RF
Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1251A1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: ... SMA PCB End Launch Jack Bulkhead 50 Ohm 0.074 PCB 132416. SMA Right Angle Clamp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132131.
M39012/20-0007 BNC Right Angle Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 031-6871 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/20-0007: Body Finish: Silver: Body Material: Brass ...