Search Results for end of life
BNC Right Angle Crimp Plug Belden 821875 Ohm | 112588
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle Crimp Plug Belden 8218 75 Ohm ... 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1112A1-ND3G-8218-75 ...
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121EA-002-ND3G-316U-50: Body Finish: Nickel: Body Material: Brass ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224 PDF Customer Drawing (Size: 42 kb) 172224 STP 3D Model (Size: 344 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body ...
TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug Times LMR-240 Optimized 50 Ohm ... 031-6825 STP 3D Model (Size: 596 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type ...
HD-BNC Straight PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm IP67
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: ... HD-BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 034-1018-12G. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit.
BNC Straight Clamp Plug RG-59 RG-62 50 Ohm | 031-212-RFX - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Clamp Plug RG-59 RG-62 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden ...
TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm | 122117 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-179 Belden 179DT 75 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121E1-ND3G-179U-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-161, RG-179 ...
HD-BNC Straight PCB Jack Through Hole 50 Ohm | 034-5022 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector HD-BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 034-5022 PDF Customer Drawing (Size: 119 kb) 034-5022 STP 3D Model (Size: 136 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
4.3-10 Male Cap with Chain | 431-10001 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Accessory, 4.3-10 Male Cap with Chain. Downloads. 4031-10001 PDF Customer Drawing (Size: 157 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type ...
MMCX Plug to SMA Plug Adapter 50 Ohm Straight | 242142 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. MMCX Plug to SMA Plug Adapter 50 Ohm Straight. Downloads. 242142 PDF Customer Drawing (Size: 33 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: MMCX Plug to SMA Plug: Adapter Type ...
N-Type Straight Crimp Plug 1-5/8-inch Annular Corrugated 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug 1-5/8-in Annular Corrugated 50 Ohm. Downloads. 172259 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active ...
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 ...
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/01-0503: Body Finish: Silver: Body Material: Brass:
TNC Right Angle Crimp Plug 50 Ohm | 122365T - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Right Angle Crimp Plug 50 Ohm ... Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242 ...
WHITE PAPER | #X1 VIBRATION MONITORING OF GEARBOXES - PCB
WHITE PAPER | #X1 VIBRATION MONITORING OF GEARBOXES - PCB
TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector TNC Straight Crimp Plug RG-59 20AWG RG-59DS 75 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A1-ND3G-59U/20AWG-75: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59 20AWG ...
TNC Jack to TNC Jack Adapter 50 Ohm Straight | 122348 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. TNC Jack to TNC Jack Adapter 50 Ohm Straight. Downloads. 122348 PDF Customer Drawing (Size: 47 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: TNC Jack to TNC Jack: Adapter Type: In ...
BNC Jack to BNC Plug Adapter 50 Ohm Right Angle | 112453 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. BNC Jack to BNC Plug Adapter 50 Ohm Right Angle. Downloads. 112453 PDF Customer Drawing (Size: 49 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: BNC Jack to BNC Plug: Adapter Type: In ...
UHF Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. ... 182310 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242 ...
Triax Straight Clamp Plug Non-Constant Impedance | 031-30231-59
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector Triax Straight Clamp Plug Non-Constant Impedance. Downloads. 031-30231-59 STP 3D Model (Size: 768 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass ...