Search Results for end of life
BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Receptacle Jack Solder Cup 4-Hole Flange 50 Ohm. Downloads. 112511 STP 3D Model (Size: 166 kb ) 112511 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications ...
BNC Right Angle PCB Jack Through Hole 75 Ohm | 112762
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole 75 Ohm. Downloads. 112762 STP 3D Model (Size: 691 kb ) 112762 PDF Customer Drawing (Size: 40 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish ...
Vibration monitoring FAQs - Wilcoxon Sensing Technologies
Mean Time Between Failure (MTBF) analysis for typical industrial sensors predicts a life of 12 years. However, many Wilcoxon sensors returned for re-calibration are more than 30 years old and still operating. While many sensors don't last quite that long, empirical data suggests an average life of approximately 15 to 20 years.
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to) RG-55, RG-142, RG-223, RG-400, Belden 83242, Times SF-142B: ... SMA PCB End Launch Jack 50 Ohm 132322. SMA Right Angle Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 132122.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. ... Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6421E1-ND3G-316U-50: Body Finish: Nickel:
MHV Straight Jack Bulkhead Round Post Non-Constant Impedance
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MHV Straight Jack Bulkhead Round Post Non-Constant Impedance ... 000-27025 PDF Customer Drawing (Size: 116 kb) 27025 STP 3D Model (Size: 820 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias ...
F-Type Jack to N-Type Plug Adapter 50 Ohm Straight | 242156 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. F-Type Jack to N-Type Plug Adapter 50 Ohm Straight. Downloads. 242156 PDF Customer Drawing (Size: 31 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter Configuration: F-Type Jack to N-Type Plug: Adapter ...
Crimp Tool | CTL-13 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Tool Frame with Die Set, Hex Cavity Dimensions are 0.105, 0.128, 0.151. Downloads. CTL-XX PDF Customer Drawing (Size: 356 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Export Control Classification Number ...
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm ... SMP-FSBA-145 PDF Customer Drawing (Size: 201 kb) SMP-FSBA-145 STP 3D Model (Size: 253 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Adapter ...
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved
Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0015: Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228, Canare LV-61S: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 112622.
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172102 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm ... Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478 ...
Vulko-Wrap Insulating Tape - TPC Wire
2. Hold one end of the Vulko-Wrap™ on the termination to be covered. Stretch and wrap the Vulko-Wrap™ around the termination, overlapping it approximately 50%. 3. Continue to stretch and wrap while applying until the entire termination is encapsulated. Overlap the tail end of the Vulko-Wrap™ back over itself. 4.
UG-176/U UHF Reducing Adapter RG-59 | 083-168 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. UG-176/U UHF Reducing Adapter for RG-59. Downloads. 083-168 PDF Customer Drawing (Size: 108 kb) 083-168 STP 3D Model (Size: 127 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: UG-176/U: Body Finish ...
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
Product Life Cycle; Part Status: Active: Product Specifications. Alias: B705002-NPB3G-75-G: Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-23.
QMA Terminator Pl 50 Ohm Without Chain | 930-187P-51T - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. QMA Plug Termination 1 Watt Without Chain. Downloads. 930-187P-51T PDF Customer Drawing (Size: 117 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 930-187P-51T: Body Finish: Nickel: Body Material ...
MCX Jack Bulkhead Rear Mount 50 Ohm | 252174 - Amphenol RF
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector MCX Jack Bulkhead Rear Mount 50 Ohm ... 252174 PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to ...
Die Set Hex Cavity Dimensions are 0.068 0.213 0.254
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. Die Set, Hex Cavity Dimensions are 0.068, 0.213, 0.255 for use with hand crimp frame 47-10000 ... PDF Customer Drawing (Size: 380 kb) C47-20000 (47-2XXXX) PDF Customer Drawing (Size: 380 kb) Product Life Cycle. Product Life Cycle; Part Status ...
FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code
Skip to the end of the images gallery. ... FAKRA GEN 4 Single Straight Plug TFC-302LL RTK 031 DACAR 302 D Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to) DACAR 302, RTK 031, TFC 302LL: Contact Finish:
SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector SMA Straight Crimp Jack RG-316DS Bulkhead 50 Ohm ... (Size: 133 kb) 901-9610-12SF STP 3D Model (Size: 1652 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material ...
BNC Straight Crimp Plug Belden 4505P AT&T 734 75 Ohm 12G Optimized
Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) ... BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized 031-70526-13. BNC Straight Plug to BNC Straight Plug B4855R 75 Ohm 500 mm 12G 095-850-187M050.